Model | XW5T-P1.5-1.1-1 (BL) | XW5T-P2.5-1.1-1 (BL) | XW5T-P4.0-1.1-1 (BL) | ||||
---|---|---|---|---|---|---|---|
Appearance and internal
wiring |
1 tier, 1:1
|
1 tier, 1:1
|
1 tier, 1:1
|
||||
Appli-
cable wire sizes *1 |
Stranded wire | 0.08 mm2 to 1.5 mm2 | 0.14 mm2 to 2.5 mm2 | 0.2 mm2 to 4.0 mm2 | |||
Solid wire | 0.14 mm2 to 1.5 mm2 | 0.14 mm2 to 4.0 mm2 | 0.2 mm2 to 6.0 mm2 | ||||
Stranded wire
with ferrule with Plastic sleeve |
0.14 mm2 to 0.75 mm2
(1.5 mm2) *2 |
0.14 mm2 to 2.5 mm2 | 0.25 mm2 to 4.0 mm2 | ||||
Dimensions | 3.5 × 45 × 30.5 | 5.2 × 48.8 × 35.3 | 6.2 × 56.1 × 35.3 | ||||
Rated voltage | 500 V | 800 V | |||||
Rated current *3 | 17.5 A | 24 A | 32 A | ||||
IEC rated voltage | 500 V | 800 V | 800 V | ||||
IEC rated current *3 | 17.5 A/1.5 mm2 | 24 A/2.5 mm2 | 32 A/4.0 mm2 | ||||
Usage Group (UG) | B, C | D | B, C | ||||
UL rated voltage | 300 V | 51-
150 V |
151-
300 V |
301-
600 V |
600 V | ||
UL rated current *3 | 15 A/
AWG14 (SOL) 10 A/ AWG16 |
15 A/
AWG14 (SOL) 10 A/ AWG16 |
10 A/
AWG16 |
5 A/
AWG 16-20 |
20 A/AWG12 (SOL),
15 A/AWG14 |
30 A/AWG10 (SOL),
20 A/AWG12 |
|
Dielectric strength | 1,890 VAC for 1 min
(leakage current: 1 mA max.) |
2,000 VAC for 1 min
(leakage current: 1 mA max.) |
2,000 VAC for 1 min
(leakage current: 1 mA max.) |
||||
End Cover | XW5E-P1.5-1.1-1 | XW5E-P2.5-1.1-1 | XW5E-P4.0-1.1-1 | ||||
Special tool | XW4Z-00B | XW4Z-00B | XW4Z-00B | ||||
Applicable nameplates | XW5Z-P1.5LB[] or commercially
available nameplate with 9.5 mm width and 0.5 mm thickness |
XW5Z-P2.5LB[] or
commercially available nameplate with 9.5 mm width and 0.5 mm thickness |
XW5Z-P4.0LB[] or
commercially available nameplate with 9.5 mm width and 0.5 mm thickness |
||||
Applicable Short Bars | XW5S-P1.5-[]
([]: Poles = 2, 3, 4, 5 or 10) |
XW5S-P2.5-[]
([]: Poles = 2, 3, 4, 5 or 10) |
XW5S-P4.0-[]
([]: Poles = 2, 3, 4, 5 or 10) |