Solid-state Timer
Our Value Design Products Increase the Value of Your Control Panels. Miniature Timer Compatible with the MY Relay.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
H3Y-2-B AC100-120 0.5S | Solid-state Timer, Control output DPDT, Full scale 0.5 s, 100 to 120 VAC, Plug-in terminal |
H3Y-2-B AC100-120 10M | Solid-state Timer, Control output DPDT, Full scale 10 min, 100 to 120 VAC, Plug-in terminal |
H3Y-2-B AC100-120 10S | Solid-state Timer, Control output DPDT, Full scale 10 s, 100 to 120 VAC, Plug-in terminal |
H3Y-2-B AC100-120 120S | Solid-state Timer, Control output DPDT, Full scale 120 s, 100 to 120 VAC, Plug-in terminal |
H3Y-2-B AC100-120 1S | Solid-state Timer, Control output DPDT, Full scale 1 s, 100 to 120 VAC, Plug-in terminal |
H3Y-2-B AC100-120 30M | Solid-state Timer, Control output DPDT, Full scale 30 min, 100 to 120 VAC, Plug-in terminal |
H3Y-2-B AC100-120 30S | Solid-state Timer, Control output DPDT, Full scale 30 s, 100 to 120 VAC, Plug-in terminal |
H3Y-2-B AC100-120 3H | Solid-state Timer, Control output DPDT, Full scale 3 h, 100 to 120 VAC, Plug-in terminal |
H3Y-2-B AC100-120 3M | Solid-state Timer, Control output DPDT, Full scale 3 min, 100 to 120 VAC, Plug-in terminal |
H3Y-2-B AC100-120 5M | Solid-state Timer, Control output DPDT, Full scale 5 min, 100 to 120 VAC, Plug-in terminal |
H3Y-2-B AC100-120 5S | Solid-state Timer, Control output DPDT, Full scale 5 s, 100 to 120 VAC, Plug-in terminal |
H3Y-2-B AC100-120 60M | Solid-state Timer, Control output DPDT, Full scale 60 min, 100 to 120 VAC, Plug-in terminal |
H3Y-2-B AC100-120 60S | Solid-state Timer, Control output DPDT, Full scale 60 s, 100 to 120 VAC, Plug-in terminal |
H3Y-2-B AC200-230 0.5S | Solid-state Timer, Control output DPDT, Full scale 0.5 s, 200 to 230 VAC, Plug-in terminal |
H3Y-2-B AC200-230 10M | Solid-state Timer, Control output DPDT, Full scale 10 min, 200 to 230 VAC, Plug-in terminal |
H3Y-2-B AC200-230 10S | Solid-state Timer, Control output DPDT, Full scale 10 s, 200 to 230 VAC, Plug-in terminal |
H3Y-2-B AC200-230 120S | Solid-state Timer, Control output DPDT, Full scale 120 s, 200 to 230 VAC, Plug-in terminal |
H3Y-2-B AC200-230 1S | Solid-state Timer, Control output DPDT, Full scale 1 s, 200 to 230 VAC, Plug-in terminal |
H3Y-2-B AC200-230 30M | Solid-state Timer, Control output DPDT, Full scale 30 min, 200 to 230 VAC, Plug-in terminal |
H3Y-2-B AC200-230 30S | Solid-state Timer, Control output DPDT, Full scale 30 s, 200 to 230 VAC, Plug-in terminal |