Solid-state Timer
Our Value Design Products Increase the Value of Your Control Panels. Miniature Timer Compatible with the MY Relay.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
H3Y-2-B DC12 10M | Solid-state Timer, Control output DPDT, Full scale 10 min, 12 VDC, Plug-in terminal |
H3Y-2-B DC12 10S | Solid-state Timer, Control output DPDT, Full scale 10 s, 12 VDC, Plug-in terminal |
H3Y-2-B DC12 120S | Solid-state Timer, Control output DPDT, Full scale 120 s, 12 VDC, Plug-in terminal |
H3Y-2-B DC12 1S | Solid-state Timer, Control output DPDT, Full scale 1 s, 12 VDC, Plug-in terminal |
H3Y-2-B DC12 30M | Solid-state Timer, Control output DPDT, Full scale 30 min, 12 VDC, Plug-in terminal |
H3Y-2-B DC12 30S | Solid-state Timer, Control output DPDT, Full scale 30 s, 12 VDC, Plug-in terminal |
H3Y-2-B DC12 3H | Solid-state Timer, Control output DPDT, Full scale 3 h, 12 VDC, Plug-in terminal |
H3Y-2-B DC12 3M | Solid-state Timer, Control output DPDT, Full scale 3 min, 12 VDC, Plug-in terminal |
H3Y-2-B DC12 5M | Solid-state Timer, Control output DPDT, Full scale 5 min, 12 VDC, Plug-in terminal |
H3Y-2-B DC12 5S | Solid-state Timer, Control output DPDT, Full scale 5 s, 12 VDC, Plug-in terminal |
H3Y-2-B DC12 60M | Solid-state Timer, Control output DPDT, Full scale 60 min, 12 VDC, Plug-in terminal |
H3Y-2-B DC12 60S | Solid-state Timer, Control output DPDT, Full scale 60 s, 12 VDC, Plug-in terminal |
H3Y-2-B DC24 0.5S | Solid-state Timer, Control output DPDT, Full scale 0.5 s, 24 VDC, Plug-in terminal |
H3Y-2-B DC24 10M | Solid-state Timer, Control output DPDT, Full scale 10 min, 24 VDC, Plug-in terminal |
H3Y-2-B DC24 10S | Solid-state Timer, Control output DPDT, Full scale 10 s, 24 VDC, Plug-in terminal |
H3Y-2-B DC24 120S | Solid-state Timer, Control output DPDT, Full scale 120 s, 24 VDC, Plug-in terminal |
H3Y-2-B DC24 1S | Solid-state Timer, Control output DPDT, Full scale 1 s, 24 VDC, Plug-in terminal |
H3Y-2-B DC24 30M | Solid-state Timer, Control output DPDT, Full scale 30 min, 24 VDC, Plug-in terminal |
H3Y-2-B DC24 30S | Solid-state Timer, Control output DPDT, Full scale 30 s, 24 VDC, Plug-in terminal |
H3Y-2-B DC24 3H | Solid-state Timer, Control output DPDT, Full scale 3 h, 24 VDC, Plug-in terminal |