Page top

H3YN-[]-B

Solid-state Timer

H3YN-[]-B

Our Value Design Products Increase the Value of Your Control Panels. Miniature Timer with Multiple Time Ranges and Multiple Operating Modes.

List of Models

Supply voltage Time-limit contact Short-time range model
(0.1 s to 10 min)
Long-time range model
(0.1 min to 10 h)
24, 100 to 120, 200 to 230 VAC;
12, 24, 48, 100 to 110, 125 VDC
DPDT H3YN-2-B H3YN-21-B
4PDT H3YN-4-B *1 H3YN-41-B *1
24 VDC 4PDT (Twin contacts) H3YN-4-Z-B *1, *2 H3YN-41-Z-B *1, *2

Note: 1. Sockets and Hold-down Clips are not included with the H3YN-B. They must be ordered separately.
*1. Use the H3YN-4-B or H3YN-41-B Series when switching micro loads, and use the H3YN-4-Z-B or H3YN-41-Z-B Series when switching even smaller loads.
*2. Only models with 24 VDC power supply are available.

Accessories (Order Separately)

Clip

Name/specification Model
Clip For PYF-[]-PU-L Y92H-3

Note: For details, refer to catalog

Socket

Timer Square Sockets
Contact Model Pin Connection Terminal Model Terminal Type
DPDT H3YN-2[]-B 8-pin Front Connecting DIN track mounting PYF-08-PU-L Push-In Plus Terminal Block
4PDT H3YN-4[]-B 14-pin Front Connecting DIN track mounting PYF-14-PU-L Push-In Plus Terminal Block

Note: 1. Cannot be used with the H3YN-[]-0 (PCB terminals).
2. For details, refer to Catalog.