last update: July 19, 2021
List of Models
Supply voltage |
Control output |
H3DT-N/H3DT-L |
Standard
Eight-mode Timer |
Expansion
Eight-mode Timer |
24 to 240 VAC/DC |
Contact output, DPDT
(time-limit DPDT, or timelimit SPDT +
instantaneous SPDT)
Changed using a switch. |
Model |
H3DT-N2 |
H3DT-L2 |
Contact output, SPDT (time-limit SPDT) |
H3DT-N1 |
H3DT-L1 |
Model Structure
Model |
Operating modes |
Terminal
block |
Input type |
Output type |
Mounting
method |
Safety standards |
H3DT-N2 |
A2: ON Delay (Power ON Delay)
B3: Flicker OFF Start (Power ON Start)
B4: Flicker ON Start (Power ON Start)
D: Signal OFF Delay
E2: Interval (Power ON Start)
E3: Signal OFF Interval
F2: Cumulative (ON Delay)
F3: Cumulative (Interval) |
10 terminals |
Voltage
input |
Relay,
DPDT |
DIN Track
mounting |
cULus
(UL 508 CSA C22.2 No.14)
CCC
LR
EN 61812-1
IEC 60664-1 4 kV/2 |
H3DT-N1 |
8 terminals |
Relay,
SPDT |
H3DT-L2 |
A: ON Delay (Signal ON Delay)
B: Flicker OFF Start (Signal Start)
B2: Flicker ON Start (Signal Start)
C: Signal ON/OFF Delay
E: Interval (Signal Start)
G: Signal ON/OFF Delay
J: One-shot Output (Signal Start)
J2: One-shot Output (Power ON Start) |
10 terminals |
Relay,
DPDT |
H3DT-L1 |
8 terminals |
Relay,
SPDT |
last update: July 19, 2021