Page top

H3DT-A

Power ON-delay Timer

H3DT-A

Our Value Design Products Increase the Value of Your Control Panels. Single Mode Timers with power ON delay operation.

List of Models

Supply voltage Control output H3DT-A
24 to 240 VAC/DC Contact output, DPDT (time-limit DPDT) Model H3DT-A2
Contact output, SPDT (time-limit SPDT) H3DT-A1

Model Structure

Model Operating modes Terminal
block
Output type Mounting
method
Safety standards
H3DT-A2 Power ON-delay 8 terminals Relay, DPDT DIN Track mounting cULus
(UL508 CSA C22.2 No.14)
CCC
LR
DNV GL
EN61812-1
IEC60664-1 4 kV/2
H3DT-A1 6 terminals Relay, SPDT