Operating modes | Supply voltage | Control output | H3DT-F | |
---|---|---|---|---|
Flicker OFF start/flicker ON start | 24 to 240 VAC/DC | Contact output: SPDT | Model | H3DT-F |
Twin Timer
last update: April 1, 2022
Operating modes | Supply voltage | Control output | H3DT-F | |
---|---|---|---|---|
Flicker OFF start/flicker ON start | 24 to 240 VAC/DC | Contact output: SPDT | Model | H3DT-F |
Model | Operating modes | Terminal block | Output type | Mounting method | Safety standards |
---|---|---|---|---|---|
H3DT-F | Flicker
OFF start/flicker ON start |
6 terminals | Relay, SPDT | DIN Track mounting | cULus
(UL508 CSA C22.2 No. 14) CCC LR EN 61812-1 IEC 60664-1 4 kV/2 |
last update: April 1, 2022