Operating modes | Supply voltage | Control output | H3DT-G | |
---|---|---|---|---|
Star-delta Timer | 24 to 240 VAC/DC | Contact outputs
Delta circuit: SPDT, Star circuit: SPDT |
Model | H3DT-G |
Star-delta Timer
last update: July 19, 2021
Operating modes | Supply voltage | Control output | H3DT-G | |
---|---|---|---|---|
Star-delta Timer | 24 to 240 VAC/DC | Contact outputs
Delta circuit: SPDT, Star circuit: SPDT |
Model | H3DT-G |
Model | Terminal block | Operating/resetting
method |
Output type | Mounting
method |
Safety standards |
---|---|---|---|---|---|
H3DT-G | 8 terminals | Time-limit operation/
self-resetting |
Time-limit (relay)
Star circuit: SPDT Delta circuit: SPDT |
DIN Track mounting | cULus
(UL 508 CSA C22.2 No. 14) CCC LR EN 61812-1 IEC 60664-1 4 kV/2 |
last update: July 19, 2021