Page top

H3DT-H

Power OFF-delay Timer

H3DT-H

Our Value Design Products Increase the Value of Your Control Panels. Set two time ranges with each Timer, from 0.1 to 12 seconds for the S Series and from 1.0 to 120 seconds for the L Series.

List of Models

Operating modes Supply voltage Control output H3DT-H
S Series
(time range: 0.1 to 12 s)
L Series
(time range: 1.0 to 120 s)
Power OFF Delay 100 to 120 VAC Contact output: SPDT Model H3DT-HCS H3DT-HCL
200 to 240 VAC Contact output: SPDT H3DT-HDS H3DT-HDL
24 to 48 VAC/DC Contact output: SPDT H3DT-HBS H3DT-HBL

Model Structure

Model Terminal block Operating/resetting method Output type Mounting method Safety standards
H3DT-H 6 terminals Instantaneous operation/
time-limit reset
Relay, SPDT DIN Track mounting cULus
(UL 508 CSA C22.2 No. 14)
CCC
LR
DNV GL
EN 61812-1
IEC 60664-1 4 kV/2