Power supply voltage | Output | Model |
---|---|---|
24 VAC/DC | Relay: SPDT contact output | K8DT-LS1CD |
Transistor | K8DT-LS1TD | |
100 to 240 VAC | Relay: SPDT contact output | K8DT-LS1CA |
Transistor | K8DT-LS1TA |
Conductive Level Controller
last update: September 1, 2016
Power supply voltage | Output | Model |
---|---|---|
24 VAC/DC | Relay: SPDT contact output | K8DT-LS1CD |
Transistor | K8DT-LS1TD | |
100 to 240 VAC | Relay: SPDT contact output | K8DT-LS1CA |
Transistor | K8DT-LS1TA |
Appearance | Model |
---|---|
Y92A-D1A |
Application | For generalpurpose
use, such as water supply lines |
For areas with
limited space |
For liquids with
low resistance |
When mounting
strength is required |
---|---|---|---|---|
Model | PS-3S/-4S/-5S | PS-31
SUS304, 300 mm |
BF-1 | BF-3/-5 |
Appearance |
Application | For resistance to
high-temperature or high-pressure liquids |
For resistance
against corrosion |
For installation at
long distances from the liquid level |
---|---|---|---|
Model | BS-1 | BS-1T | PH-1/-2 |
Appearance |
Electrode Rods are sets with the connection nuts, lock nuts, and tightening screws.
Application | Purified water service, industrial water, and sewage | Purified water service, industrial water, sewage, and
weak alkaline solutions |
---|---|---|
Model | F03-60 SUS304 | F03-60 SUS316 |
Item | Model |
---|---|
Protective Cover
(Electrode Holders for the PS or BF Series) |
F03-11 |
Mounting Piece
(Electrode Holder for the PS Series) |
F03-12 |
Separator (to prevent contact between electrodes)
|
F03-14 1P (one pole)
F03-14 3P (three poles) F03-14 5P (five poles) |
last update: September 1, 2016