Page top

ZW-8000 / 7000 / 5000 Series

Confocal Fiber Displacement Sensor

ZW-8000 / 7000 / 5000 Series

Reliable measurements for any material and surface types

(Unit: mm)

Sensor Head

Square-shaped straight type

ZW-S8010 []M/S8020 []M/S8030 []M

ZW-8000 / 7000 / 5000 Series Dimensions 3

Pen-shaped straight type

ZW-SP8007 []M

ZW-8000 / 7000 / 5000 Series Dimensions 5

ZW-SP8010 []M

ZW-8000 / 7000 / 5000 Series Dimensions 6

Pen-shaped right angle type

ZW-SPR8007 []M

ZW-8000 / 7000 / 5000 Series Dimensions 8

ZW-SPR8010 []M

ZW-8000 / 7000 / 5000 Series Dimensions 9

Square-shaped straight type

ZW-S7010 []M/S7020 []M/S7030 []M/S7040 []M

ZW-8000 / 7000 / 5000 Series Dimensions 11

Pen-shaped straight type

ZW-SP7007 []M

ZW-8000 / 7000 / 5000 Series Dimensions 13

ZW-SP7010 []M

ZW-8000 / 7000 / 5000 Series Dimensions 14

Pen-shaped right angle type

ZW-SPR7007 []M

ZW-8000 / 7000 / 5000 Series Dimensions 16

ZW-SPR7010 []M

ZW-8000 / 7000 / 5000 Series Dimensions 17

Square-shaped straight type

ZW-S5010 []M/S5020 []M/S5030 []M

ZW-8000 / 7000 / 5000 Series Dimensions 19

Pen-shaped straight type

ZW-SP5007 []M

ZW-8000 / 7000 / 5000 Series Dimensions 21

ZW-SP5010 []M

ZW-8000 / 7000 / 5000 Series Dimensions 22

Pen-shaped right angle type

ZW-SPR5007 []M

ZW-8000 / 7000 / 5000 Series Dimensions 24

ZW-SPR5010 []M

ZW-8000 / 7000 / 5000 Series Dimensions 25

Sensor Controller

ZW-8000T

ZW-8000 / 7000 / 5000 Series Dimensions 27

ZW-7000T

ZW-8000 / 7000 / 5000 Series Dimensions 28

ZW-5000T

ZW-8000 / 7000 / 5000 Series Dimensions 29

Extension Fiber Cable

ZW-XF8002R/XF8005R/XF8010R/XF8020R/XF8030R

ZW-8000 / 7000 / 5000 Series Dimensions 31

ZW-XF7002R/XF7005R/XF7010R/XF7020R/XF7030R

ZW-8000 / 7000 / 5000 Series Dimensions 32

ZW-XF5002R/XF5005R/XF5010R/XF5020R/XF5030R

ZW-8000 / 7000 / 5000 Series Dimensions 33