Page top

MX-Z2000H Series

Fiber Laser Marker

MX-Z2000H Series

Great for either deep or shallow engraving in metals, marking on plastics/resins or plastic films, and for fine processing. Mark anything from electronic parts to automotive parts.

Item MX-Z2000H MX-Z2050H MX-Z2055H*1
Processing
laser
Type Fiber laser Wavelength: 1,062nm
Laser class Class 4 (IEC60825-1)
Average output 20W (Fiber laser transmitter output)
Laser output mode Standard mode/EE mode*2
Repetition frequency Standard mode 10 to 1,000kHz in 0.1-kHz steps/EE mode*2 10 to 100kHz in 0.1-kHz steps
Pulse-train width(pattern)setting Standard mode 7.5ns~300ns(15patterns)/EE mode*2 150ns~450ns (3patterns)
Guide laser and
focus pointer
Type Semiconductor laser wavelength: 655nm
Laser class Class 2 (IEC60825-1)
Optical
specifications
Marking area 90×90mm 160×160mm 160×160mm
Working distance 170±10mm 220±10mm 220±10mm
Scanning
specifications
Scan speed 1~12,000mm/s
Marking resolution 2μm 4μm 4μm
Detail of marking Text original / original2 / OCR-A / OCR-B / SEMI / LM font / True Type font
Bar code CODE39 / NW-7 / ITF / CODE128 / JAN
GS1 Databar Omni-directional / GS1 Databar Truncated/GS1 Databar Limited / GS1 Databar Expanded
2D code QR code / Micro QR code / DataMatrix(ECC200)/ GS1 DataMatrix(ECC200)
shape Fixed point / Straight line / Rectangle / Circle / Arc
3D shapes Slope / Step / Cylinder / Truncated Cone / Sphere
Image and CAD BMP/JPG/PNG/DXF
Settings No. of data/blocks Marking data:10,000. ; blocks:2,048
Text setting 0.1mm~120mm
Cables Fiber cable 4.5m Minimum bending radius: 100mm
Marker head control cable
Marker head power supply cable
5m Minimum bending radius: 100mm
External
interface*3
Terminal block and I/O connector Terminal block input 20pins(NPN/PNP compatible); terminal block 14pins(NPN/PNP compatible)
I/O connector 37pins(NPN/PNP compatible),interlock terminal I/O: 8pins
Serial communications RS-232C/RS-422A
Ethernet communication Ethernet(1000BASE-T/100BASE-TX/10BASE-T) / EtherNet/IP™
Power supply voltage 100 to 120VAC,50/60Hz ; 200 to 240VAC,50/60Hz
Over voltage category CAT Ⅱ
Power consumption at 100VAC: maxmum 390VA , at 200VAC: maxmum 420VA
Ambient
conditions
Operating ambient temperature*4,humidity 0 to 40℃, 35 to 85%RH(no condensation)
Strage ambient temperature,humidity -10 to 60℃(no freezing) / 35 to 85%RH(no condensation)
Installation environment Indoor , 3,000m, max
Pollution degree 2
Protection structure(head)*5 IP65
Coolin method Forced air cooling
Weight Marker head Approx.15kg, Controller Approx.25kg
Size Marker head W140×H230×D415mm(excluding projections), Controller W225×H430×D390mm(excluding projections)
Installation direction Marker head All directions of up, down, left and right (intake vent on the left side face must not be blecked.)Controller Must be installed vertically.
USB interface*6 USB memory: Controller front panel, Type A connector, keyboard/mouse:controller back panel ,TypeA connector
Accessories Marker head controll cable, Marker head power supply cable, System key , Removable terminals(input and output, 1each),
Instruction sheet, CD-ROM(Office editing software*7, User's manual, Setup manual.,Translation table between Japanese and Chinese).
Interlock release connector, Cable tie, Waring labels

Notes
*1 Faster marking for resins and plastics films (1.8x faster than MX-Z2050H, 2.0x faster than MX-Z2000H. In case of the fill marking on a plastic film )
*2 EE mode : Energy Enhanced mode (optional)
*3 There are restrictions on functions and commands that can be used by each external interface. Please check the user's manual before use.
*4 The operating temperature may be limited due to the processing conditions. When using ther laser continuously or close to continuously for laser processing,etc. ,please contact OMRON in advance.
*5 The head of this product is constructed for environmental protection under the conditions specified in IEC 60529(JIS C0920) , and is not guaranteed under any other conditions.
*6 Do not use the USB interfaces for anything other than ther specified applications.
*7 The following environment is required for using the offline editing software and font logo editor
   : Computer with a USB 2.0. or 1.1 port , Microsoft Windows® 8/Windows® 7 , Available hard disk space : 1GB, min. Display resolution : 1,024×768, min.
・From the production in end of April 2017, there are some external appearance changes, such as painting the bottom of the head.