Page top

E52 with Ferrule (General purpose Models)

Temperature Sensor with Ferrule (General purpose Models)

E52 with Ferrule (General purpose Models)

Sheathed platinum resistance thermometers, Sheathed thermocouples

Classifi-
cation
Descrip-
tion
Model and appearance Tempera-
ture range
(See
note 3.)
Element
type
Conduc-
tor type
Class Protective
tubing
material
Terminal
type
General-
purpose
Models
Sheathed
platinum
re-sistance
thermometer
E52-P[]AF 3502_lu_1_1 -196°C to
450°C
Pt100 3-conduc-
tor system
B SUS316 Exposed
lead wires
Sheathed
thermocou
ple
E52-CA[]AF 3502_lu_1_2
0°C to
900°C
K (CA) Non-
grounded
type
2 (0.75) ASTM316L

Note: 1. These tables provide general specifications only. Be sure to read the detailed specifications and precautions before use.
2. The temperature range varies with the material, thickness, construction, and element type of the protective tubing.

Model Number Legend

The type of resistance thermometer, protective tubing length, and lead length can be specified as shown below.

Platinum Resistance Thermometers

E52 with Ferrule (General purpose Models) Lineup 4

Sheathed Platinum Resistance Thermometers

Exposed-lead Models

E52-P[]AF

Terminal
type
Protective
tubing
diameter
D (mm)
Protective
tubing
length
L (cm)
Lead wire Lead wire length M (m)
1 2
Model
Exposed-
lead
Models
3.2 dia. 15 Standard E52-P15AF D=3.2 1M E52-P15AF D=3.2 2M
Heat resistive E52-P15AF D=3.2 NETU 1M E52-P15AF D=3.2 NETU 2M
20 Standard E52-P20AF D=3.2 1M E52-P20AF D=3.2 2M
Heat resistive E52-P20AF D=3.2 NETU 1M E52-P20AF D=3.2 NETU 2M
35 Standard E52-P35AF D=3.2 1M E52-P35AF D=3.2 2M
Heat resistive E52-P35AF D=3.2 NETU 1M E52-P35AF D=3.2 NETU 2M
4.8 dia. 20 Standard E52-P20AF D=4.8 1M E52-P20AF D=4.8 2M
Heat resistive E52-P20AF D=4.8 NETU 1M E52-P20AF D=4.8 NETU 2M
35 Standard E52-P35AF D=4.8 1M E52-P35AF D=4.8 2M
Heat resistive E52-P35AF D=4.8 NETU 1M E52-P35AF D=4.8 NETU 2M
50 Standard E52-P50AF D=4.8 1M E52-P50AF D=4.8 2M
Heat resistive E52-P50AF D=4.8 NETU 1M E52-P50AF D=4.8 NETU 2M

Terminal
type
Protective
tubing
diameter
D (mm)
Protective
tubing
length
L (cm)
Lead wire Lead wire length M (m)
4 8
Model
Exposed-
lead
Models
3.2 dia. 15 Standard E52-P15AF D=3.2 4M E52-P15AF D=3.2 8M
Heat resistive E52-P15AF D=3.2 NETU 4M E52-P15AF D=3.2 NETU 8M
20 Standard E52-P20AF D=3.2 4M E52-P20AF D=3.2 8M
Heat resistive E52-P20AF D=3.2 NETU 4M E52-P20AF D=3.2 NETU 8M
35 Standard E52-P35AF D=3.2 4M E52-P35AF D=3.2 8M
Heat resistive E52-P35AF D=3.2 NETU 4M E52-P35AF D=3.2 NETU 8M
4.8 dia. 20 Standard E52-P20AF D=4.8 4M E52-P20AF D=4.8 8M
Heat resistive E52-P20AF D=4.8 NETU 4M E52-P20AF D=4.8 NETU 8M
35 Standard E52-P35AF D=4.8 4M E52-P35AF D=4.8 8M
Heat resistive E52-P35AF D=4.8 NETU 4M E52-P35AF D=4.8 NETU 8M
50 Standard E52-P50AF D=4.8 4M E52-P50AF D=4.8 8M
Heat resistive E52-P50AF D=4.8 NETU 4M E52-P50AF D=4.8 NETU 8M

Model Number Legend

The type of resistance thermometer, protective tubing length, and lead length can be specified as shown below.

Thermocouples

E52 with Ferrule (General purpose Models) Lineup 10

Sheathed Thermocouples

Exposed-lead Models

E52-CA[]AF

K (CA) Model Information (E52-CA[]AF)

Terminal
type
Protective
tubing
diameter
D (mm)
Protective
tubing
length
L (cm)
Lead wire Lead wire length M (m)
1 2
Model
Exposed-
lead
Models
1 dia. 15 Standard E52-CA15AF D=1 1M E52-CA15AF D=1 2M
Heat resistive E52-CA15AF D=1 NETU 1M E52-CA15AF D=1 NETU 2M
20 Standard E52-CA20AF D=1 1M E52-CA20AF D=1 2M
Heat resistive E52-CA20AF D=1 NETU 1M E52-CA20AF D=1 NETU 2M
35 Standard E52-CA35AF D=1 1M E52-CA35AF D=1 2M
Heat resistive E52-CA35AF D=1 NETU 1M E52-CA35AF D=1 NETU 2M
1.6 dia. 15 Standard E52-CA15AF D=1.6 1M E52-CA15AF D=1.6 2M
Heat resistive E52-CA15AF D=1.6 NETU 1M E52-CA15AF D=1.6 NETU 2M
20 Standard E52-CA20AF D=1.6 1M E52-CA20AF D=1.6 2M
Heat resistive E52-CA20AF D=1.6 NETU 1M E52-CA20AF D=1.6 NETU 2M
35 Standard E52-CA35AF D=1.6 1M E52-CA35AF D=1.6 2M
Heat resistive E52-CA35AF D=1.6 NETU 1M E52-CA35AF D=1.6 NETU 2M
Exposed-
lead
Models
3.2 dia. 15 Standard E52-CA15AF D=3.2 1M E52-CA15AF D=3.2 2M
Heat resistive E52-CA15AF D=3.2 NETU 1M E52-CA15AF D=3.2 NETU 2M
20 Standard E52-CA20AF D=3.2 1M E52-CA20AF D=3.2 2M
Heat resistive E52-CA20AF D=3.2 NETU 1M E52-CA20AF D=3.2 NETU 2M
35 Standard E52-CA35AF D=3.2 1M E52-CA35AF D=3.2 2M
Heat resistive E52-CA35AF D=3.2 NETU 1M E52-CA35AF D=3.2 NETU 2M
50 Standard E52-CA50AF D=3.2 1M E52-CA50AF D=3.2 2M
Heat resistive E52-CA50AF D=3.2 NETU 1M E52-CA50AF D=3.2 NETU 2M
4.8 dia. 20 Standard E52-CA20AF D=4.8 1M E52-CA20AF D=4.8 2M
Heat resistive E52-CA20AF D=4.8 NETU 1M E52-CA20AF D=4.8 NETU 2M
35 Standard E52-CA35AF D=4.8 1M E52-CA35AF D=4.8 2M
Heat resistive E52-CA35AF D=4.8 NETU 1M E52-CA35AF D=4.8 NETU 2M
50 Standard E52-CA50AF D=4.8 1M E52-CA50AF D=4.8 2M
Heat resistive E52-CA50AF D=4.8 NETU 1M E52-CA50AF D=4.8 NETU 2M

Terminal
type
Protective
tubing
diameter
D (mm)
Protective
tubing
length
L (cm)
Lead wire Lead wire length M (m)
4 8
Model
Exposed-
lead
Models
1 dia. 15 Standard E52-CA15AF D=1 4M E52-CA15AF D=1 8M
Heat resistive E52-CA15AF D=1 NETU 4M E52-CA15AF D=1 NETU 8M
20 Standard E52-CA20AF D=1 4M E52-CA20AF D=1 8M
Heat resistive E52-CA20AF D=1 NETU 4M E52-CA20AF D=1 NETU 8M
35 Standard E52-CA35AF D=1 4M E52-CA35AF D=1 8M
Heat resistive E52-CA35AF D=1 NETU 4M E52-CA35AF D=1 NETU 8M
1.6 dia. 15 Standard E52-CA15AF D=1.6 4M E52-CA15AF D=1.6 8M
Heat resistive E52-CA15AF D=1.6 NETU 4M E52-CA15AF D=1.6 NETU 8M
20 Standard E52-CA20AF D=1.6 4M E52-CA20AF D=1.6 8M
Heat resistive E52-CA20AF D=1.6 NETU 4M E52-CA20AF D=1.6 NETU 8M
35 Standard E52-CA35AF D=1.6 4M E52-CA35AF D=1.6 8M
Heat resistive E52-CA35AF D=1.6 NETU 4M E52-CA35AF D=1.6 NETU 8M
Exposed-
lead
Models
3.2 dia. 15 Standard E52-CA15AF D=3.2 4M E52-CA15AF D=3.2 8M
Heat resistive E52-CA15AF D=3.2 NETU 4M E52-CA15AF D=3.2 NETU 8M
20 Standard E52-CA20AF D=3.2 4M E52-CA20AF D=3.2 8M
Heat resistive E52-CA20AF D=3.2 NETU 4M E52-CA20AF D=3.2 NETU 8M
35 Standard E52-CA35AF D=3.2 4M E52-CA35AF D=3.2 8M
Heat resistive E52-CA35AF D=3.2 NETU 4M E52-CA35AF D=3.2 NETU 8M
50 Standard E52-CA50AF D=3.2 4M E52-CA50AF D=3.2 8M
Heat resistive E52-CA50AF D=3.2 NETU 4M E52-CA50AF D=3.2 NETU 8M
4.8 dia. 20 Standard E52-CA20AF D=4.8 4M E52-CA20AF D=4.8 8M
Heat resistive E52-CA20AF D=4.8 NETU 4M E52-CA20AF D=4.8 NETU 8M
35 Standard E52-CA35AF D=4.8 4M E52-CA35AF D=4.8 8M
Heat resistive E52-CA35AF D=4.8 NETU 4M E52-CA35AF D=4.8 NETU 8M
50 Standard E52-CA50AF D=4.8 4M E52-CA50AF D=4.8 8M
Heat resistive E52-CA50AF D=4.8 NETU 4M E52-CA50AF D=4.8 NETU 8M