Page top

E52 with Ferrule (Exclusive Models)

Temperature Sensor with Ferrule (Exclusive Models)

E52 with Ferrule (Exclusive Models)

Bayonet spring for molding machines, Crimping terminals, Used for measuring surface temperatures, Used for room temperature measurement, Waterproof model, Siliconecovered lead wires

Classifi-
cation
Descrip-
tion
Model and appearance Tempera-
ture range
(See note 3.)
Element
type
Conduc-
tor
type
Class Protec-
tive
tubing
material
Terminal
type
Exclusive
Models
Bayonet
spring
for
molding
machines
E52-CA2GVF 3505_lu_1_1
0°C to 350°C K (CA) Grounded
type
2
(0.75)
SUS304 Exposed
lead
wires
Crimping
terminals
E52-CA1GTF 3505_lu_1_2
0°C to 300°C ---
Used for
measuring
surface
tempera-
tures
E52-P2GSF 3505_lu_1_3
-50°C to
250°C
Pt100 3-conduc-
tor
system
B SUS304
Used for
room
tempera-
ture
measure-
ment
E52-P10GRF 3505_lu_1_4
-50°C to
60°C
Waterp-
roof
model
E52-P10GPF 3505_lu_1_5
0°C to 70°C
E52-P5AF-40 3505_lu_1_6
-50°C to
180°C
Fluoro-
resin
tubing
Silicone-
covered
lead
wires
E52-CA1DF-40 3505_lu_1_7
0°C to 300°C K (CA) Grounded
type
2
(0.75)
SUS304
E52-CA1GTF-14 3505_lu_1_8
0°C to 200°C ---

Note: 1. These tables provide general specifications only. Be sure to read the detailed specifications and precautions before use.
2. The temperature range varies with the material, thickness, construction, and element type of the protective tubing.

Exclusive Models (with Ferrule)

Thermocouples for Molding Machines

E52-CA2GVF

Lead wire length (m) Element type: K (CA)
Model
1 E52-CA2GVF 1M
2 E52-CA2GVF 2M

Thermocouples with Crimp Terminal

E52-CA1GTF

Lead wire length (m) Element type: K (CA)
Model
1 E52-CA1GTF 1M
2 E52-CA1GTF 2M

Platinum Resistance Thermometers for Surface Temperature Measurement

E52-P2GSF

Lead wire length (m) Model
1 E52-P2GSF 1M
2 E52-P2GSF 2M

Platinum Resistance Thermometers for Room Temperature Measurement

E52-P10GRF

Lead wire length (m) Model
2 E52-P10GRF 2M

Waterproof Platinum Resistance Thermometers

E52-P10GPF

Lead wire length (m) Model
2 E52-P10GPF 2M
4 E52-P10GPF 4M

Corrosion-resistant Models with Fluororesin-covered Protective Tubing (with Ferrule)

FEP-molded Models (Completely Waterproof)

E52-P5AF-40

Model Lead wire length (m)
E52-P5AF-40 2M 2
E52-P5AF-40 4M 4

Silicone-covered Lead Wires Models (with Ferrule)

Thermocouples Exposed-lead Models with Screws

E52-CA1DF-40

Model Screw pitch Lead wire length (m)
E52-CA1DF-40 M6 1M M6 (P=1.0) 1
E52-CA1DF-40 M6 2M M6 (P=1.0) 2
E52-CA1DF-40 M6 4M M6 (P=1.0) 4

Thermocouples with Crimp Terminal

E52-CA1GTF-14

Model Lead wire length (m)
E52-CA1GTF-14 1M 1
E52-CA1GTF-14 2M 2