Page top

E52 with Ferrule (Exclusive Models)

Temperature Sensor with Ferrule (Exclusive Models)

E52 with Ferrule (Exclusive Models)

Bayonet spring for molding machines, Crimping terminals, Used for measuring surface temperatures, Used for room temperature measurement, Waterproof model, Siliconecovered lead wires

Exclusive Models (with Ferrule)

Thermocouples for Molding Machines

E52-CA2GVF

Element type K (CA)
Element diameter 1.0 mm (single wire)
Class Class 2 (0.75)
Protective tubing material SUS304
Thermal contact Grounded type
Temperature range 0°C to 350°C
Lead wire Glass-covered stainless steel shielded thermocouple wire with 4 dia.
1/1.0
0°C to 180°C

Thermocouples with Crimp Terminal

E52-CA1GTF

Element type K (CA)
Element diameter 0.65 mm (single wire)
Class Class 2 (0.75)
Thermal contact Grounded type
Temperature range 0°C to 300°C
Lead wire Glass-wool-braided shield with maximum external dimensions of 2.6 x 4.0
1/0.65
0°C to 150°C
Terminal shape Ferrule

Note: The E52-CA1GTF is also available with double elements.

Platinum Resistance Thermometers for Surface Temperature Measurement

E52-P2GSF

Element type Pt100
Class Class B
Protective tubing material SUS304
With brass-nickel-plated bracket
Conductor type 3-conductor system
Temperature range -50°C to 250°C
Lead wire Silicone-covered 3-conductor cable and approx. 3.9 dia.
30/0.08
-50°C to 150°C

Platinum Resistance Thermometers for Room Temperature Measurement

E52-P10GRF

Element type Pt100
Class Class B
Protective tubing material SUS304
Conductor type 3-conductor system
Temperature range -50°C to 60°C
Lead wire Vinyl-covered 3-conductor cable with 6.1 dia.
20/0.18
-20°C to 60°C

Waterproof Platinum Resistance Thermometers

E52-P10GPF

Element wire Pt100
Class Class B
Protective tubing material SUS304
Conductor type 3-conductor system
Temperature range 0°C to 70°C (underwater)
-20°C to 70°C (in the air)
Lead wire Vinyl-covered 3-conductor cable with 6.1 dia.
12/0.18
-25°C to 60°C
Resistive pressure 10 kg/cm2 max.

Corrosion-resistant Models with Fluororesin-covered Protective Tubing (with Ferrule)

FEP-molded Models (Completely Waterproof)

E52-P5AF-40

Element type Pt100
Class Class B
Protective tubing material Fluororesin (FEP) tube (element / fluororesin mold (FEP))
Conductor type 3-conductor system
Temperature range -50°C to 180°C
Lead wire Fluororesin (FEP) cover (with outer cover): -50°C to 180°C

Silicone-covered Lead Wires Models (with Ferrule)

Thermocouples Exposed-lead Models with Screws

E52-CA1DF-40

Element type K (CA)
Class Class 2 (0.75)
Screw material SUS304
Thermal contact Grounded type
Temperature range 0°C to 300°C
Lead wire Silicone-covered (0.1/30): 0°C to 150°C
Terminal shape Ferrule

Note: Refer to the installation example for the E52-CA1DY on Catalog.

Thermocouples with Crimp Terminal

E52-CA1GTF-14

Element type K (CA)
Class Class 2 (0.75)
Thermal contact Grounded type
Temperature range 0°C to 200°C
Lead wire Silicone-covered: 0°C to 150°C
Terminal shape Ferrule