Page top


Slim I/O Relay


Our Value Design Products Increase the Value of Your Control Panels. Global standard size, low profile slim I/O relay with width 6.2 mm.

• Realized about 25% lower profile than conventional products, contributing to further miniaturization of the control panel.

• Realized opening and closing ability with one pole 6 A slim shape.

• Micro load products for one pole 50 mA using Au-plated contacts for small load switching also available.

• Since G2RV is a transparent case, confirming the state of the contact with the naked eye is possible, and easy to confirm abnormality on-site (installed location).

• Screw terminal is also stocked to meet the screw type needs.

• Mounted relay uses plug-in terminals that are difficult to bend when exchanging.

• G3RV-SR featuring a solid state relay similar in shape to G2RV-SR also available.