Rated input
voltage |
Rated current | Must
operate voltage |
Must
release voltage |
Power consumption | Maximum
allowable voltage |
|||
---|---|---|---|---|---|---|---|---|
AC | DC | Percentage of
the rated voltage |
AC (VA) | DC (mW) | Percentage
of the rated voltage |
|||
50 Hz | 60 Hz | |||||||
12 VDC | - | - | 27.9 mA | 80% max.* | 10% min. | - | Approx. 300 mW | 110% |
24 VDC | - | - | 13.5 mA | - | Approx. 300 mW | |||
24 VAC/VDC | 12.5 mA | 12.6 mA | 12.6 mA | Approx. 0.5 VA | Approx. 300 mW | |||
48 VAC/VDC | 5.9 mA | 6.1 mA | 5.2 mA | Approx. 0.4 VA | Approx. 250 mW | |||
100 VAC | 5.9 mA | 6.0 mA | - | Approx. 0.8 VA | - | |||
110 VAC | 5.9 mA | 5.9 mA | - | Approx. 0.8 VA | - | |||
200 VAC | 6.6 mA | 7.6 mA | - | Approx. 1.7 VA | - | |||
230 VAC | 7.3 mA | 8.4 mA | - | Approx. 1.7 VA | - |