Page top

G70V

I/O Relay Terminal

G70V

Our Value Design Products Increase the Value of Your Control Panels. I/O Relay Terminals with 16 Points and Push-In Plus terminal blocks to Downsize Control Panels and Save Labor.

• I/O Relay Terminals with 16 points to mount G2RV Slim I/O Relays.

• Push-In Plus terminal blocks are used to save wiring work in comparison with traditional screw terminals. (Wiring time is reduced by 60%*1 in comparison with traditional screw terminals.)

• Work is reduced ever further with one-step cable connection to the PLC.

• Diode provided for coil surge absorption.

• Operation indicators for immediate recognition of I/O signal status.

• Accepts G3RV Slim I/O SSRs. *2

• Greatly reduce wiring work and maximize space efficiency with new models that provide internal connections between I/O terminals. (input models: 16 point/common, output models: 4 points/common)

• DIN Track or screw mounting.

*1. According to OMRON actual measurement data from November 2015.
*2. Mounting of some models is not possible.