Page top

G70V

I/O Relay Terminal

G70V

Our Value Design Products Increase the Value of Your Control Panels. I/O Relay Terminals with 16 Points and Push-In Plus terminal blocks to Downsize Control Panels and Save Labor.

Model Number Legend

G70V Lineup 1

Ordering Information

I/O Relay Terminal

Terminals Classifi
cation
Points Common Line Rated
voltage
Model
Terminal Block Side Connector Side
Push-In
Plus
terminal
blocks
Input
*1
16 No internal connections NPN (- common) 24
VDC
G70V-SID16P
PNP (+ common) G70V-SID16P-1
16 points internally connected NPN (- common) G70V-SID16P-C16
PNP (+ common) G70V-SID16P-1-C16
Output
*2
No internal connections NPN (+ common) G70V-SOC16P
PNP (- common) G70V-SOC16P-1
Every 4 points internally connected
at terminal block bottom row
NPN (+ common) G70V-SOC16P-C4
PNP (- common) G70V-SOC16P-1-C4

*1. Mountable Relays: G2RV-1-S-AP-G DC21V.
*2. Mountable Relays: G2RV-1-S-G DC21V.

I/O Terminal Sockets

Applicable
I/O Relay Terminal
Classification Common Line Model
Terminal Block Side Connector Side
G70V-SID16P Input No internal connections NPN (- common) G70V-ZID16P
G70V-SID16P-1 PNP (+ common) G70V-ZID16P-1
G70V-SID16P-C16 16 points internally connected NPN (- common) G70V-ZID16P-C16
G70V-SID16P-1-C16 PNP (+ common) G70V-ZID16P-1-C16
G70V-SOC16P Output No internal connections NPN (+ common) G70V-ZOM16P
G70V-SOC16P-1 PNP (- common) G70V-ZOM16P-1
G70V-SOC16P-C4 Every 4 points internally connected
at terminal block bottom row
NPN (+ common) G70V-ZOM16P-C4
G70V-SOC16P-1-C4 PNP (- common) G70V-ZOM16P-1-C4
--- * Every 4 points internally connected
at terminal block middle row
PNP (- common) G70V-ZOM16P-1-C4-D

Note: Relays are not mounted to the G70V-ZID/ZOM16P(-1) I/O Terminal Sockets. Combine the I/O Terminal Sockets with Slim I/O Relays or Slim I/O SSRs.
* The G70V-ZOM16P-1-C4-D does not come with SSRs. Use Slim I/O SSRs (for DC: G3RV-D03SL).

Options (Order Separately)

Mountable Relays

Applicable
I/O Relay Terminal
Classification Type Model
G70V-SID16P(-1)(-C16)
G70V-ZID16P(-1)(-C16)
Input Slim I/O Relays *1 G2RV-1-S-AP-G DC21
G70V-SOC16P(-1)(-C4)
G70V-ZOM16P(-1)(-C4)
Output Slim I/O Relays No Latching Lever *2 G2RV-1-S-G DC21
Latching Lever G2RV-1-SI-G DC21
Slim I/O SSRs For AC Zero cross function G3RV-202S DC24
No zero cross function G3RV-202SL DC24
For DC G3RV-D03SL DC24
G70V-ZOM16P-1-C4-D *3 Output Slim I/O SSRs For DC G3RV-D03SL DC24

Note: To use Slim I/O SSRs, either remove the Slim I/O Relays to mount them or order a I/O Terminal Sockets and I/O SSRs separately and combine them.
*1. G2RV-1-S-AP-G Slim I/O Relays are mounted to G70V-SID16P(-1)(-C16) I/O Relay Terminals as a standard feature.
*2. G2RV-1-S-G Slim I/O Relays are mounted to G70V-SOC16P(-1)(-C4) I/O Relay Terminals as a standard feature.
*3. The G70V-ZOM16P-1-C4-D does not come with SSRs. Use Slim I/O SSRs (for DC: G3RV-D03SL).
When ordering, designate the rated voltage.

Cables for I/O Relay Terminals XW2Z-R

G70V Lineup 10

Labels

Appearance Model Minimum order (sheet)
(quantity per sheet)
3509_lu_5_1 XW5Z-P2.5LB2 5
(1 sheet / 72 pieces)

Accessories for DIN Track Mounting

Appearance Name Model Minimum order
(quantity)
3509_lu_6_1 DIN
Tracks
1 m PFP-100N 1
0.5 m PFP-50N
3509_lu_6_2 End Plate PFP-M * 10
3509_lu_6_3 Spacer PFP-S *

* These products must be ordered in sets of 10.