Page top

Hornet

Parallel Robots

Hornet

Parallel robot ideal for use in the food and beverage, pharmaceutical, and healthcare industries

ACE software is available to download from the Omron US website.

• Programmable through ACE software and eV+ language, or through the familiar IEC 61131-3 when using ePLC Connect

• The amplifier and controller built into the robot reduces the number of cables

• Tracks up to a conveyor speed of 1.4 m/s

• Designed with a high payload to support multi-hand (multi-picking)

• Supports fast Pick & Place on a fast conveyor

• Helps reduce mounting cost and robot vibration

• Maximum working diameter 1,130 mm

• Working height 425 mm

• Maximum payload 8 kg

• Weight 52 kg

Hornet Features 2