Type | Name/Specifications | Part Number |
---|---|---|
Robot Controller | SmartController EX with Front Panel | 19300-000 |
SmartController EX (without Front Panel) | 19200-000 | |
Additional I/O
Options |
IO Blox (connect to robot), 8 inputs/8 outputs, 0.3 m cables included | 90356-30200 |
IO Block (connect to previous IO Blox), 8 inputs/8 outputs, 0.3 m cables included | 90356-30100 | |
IO Blox-to-robot Cable, 3 m | 04677-030 | |
IO Blox-to-IO Blox Cable, 0.3 m | 04679-003 | |
IO Blox-to-IO Blox Cable, 3 m | 04679-030 | |
XIO Termination Block, 12inputs/8 outputs, cables included (1.8 m) | 90356-40100 | |
XDIO Termination Block, 50 pin, cables included (2m) | 09747-000 |