Item | Specifications | |
---|---|---|
Part Number | 19300-000 | |
Grounding Method | Ground to less than 100 Ω | |
Dimensions (Height x Depth x Width) | 86 x 187 x 329 mm | |
Weight | 2.6 kg | |
Power Supply | 24 VDC±10% | |
Current Consumption | 5 A | |
Power Consumption | 120 W | |
Operation
Environment |
Ambient Temperature | 5 to 40°C |
Humidity Range | 5 to 90% (non-condensing) | |
Mounting | Panel mount, rack mount, stack mount, desktop | |
Communications Port | RS-232 (115 kbps), RS422/485, Gigabit Ethernet, DeviceNet | |
On-board I/O (Input/Output) | 12/8 | |
Conveyor tracking input | 4 |