Item | Specification | |
---|---|---|
Enclosure | Mounted in a panel | |
Grounding methods | Ground of 100 Ω or less | |
Operating
environment |
Ambient operating
temperature |
0 to 55°C |
Ambient operating
humidity |
10 to 95% RH (with no icing or condensation) | |
Atmosphere | Must be free from corrosive gases. | |
Ambient storage
temperature |
-25 to 70°C (with no icing or condensation) | |
Altitude | 2,000 m max. | |
Pollution degree | Pollution degree 2 or less: Meets IEC 61010-2-201. | |
Noise immunity | Conforms to IEC 61000-4-4, 2 kV (power supply line) | |
Overvoltage
category |
Category II: Meets IEC 61010-2-201. | |
EMC immunity level | Zone B | |
Vibration resistance | Conforms to IEC 60068-2-6.
5 to 8.4 Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) |
|
Shock resistance | Conforms to IEC 60068-2-27, 147 m/s2, 3 times each in X, Y, and Z directions | |
Applicable standards * | cULus: Listed (UL61010-2-201), ANSI/ISA 12.12.01, EU: EN 61131-2, NK, LR,
RCM, KC: KC Registration |