Page top

Item list of E3Z-[]-IL[]

IO-Link Photoelectric Sensor

IO-Link Photoelectric Sensor E3Z-[]-IL[]

IO-Link Makes Sensor Level Information Visible and Solves the Three Major Issues at Manufacturing Sites! Standard Photoelectric Sensor.

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 24

  1. 1
  2. 2
Model NumberDescription
Diffuse-reflective, Sensing distance: 1m, IO-Link, Transmission speed: COM2 (38.4 kbps), Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
Diffuse-reflective, Sensing distance: 1m, IO-Link, Transmission speed: COM3 (230.4 kbps), Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
Diffuse-reflective, Sensing distance: 1m, IO-Link, Transmission speed: COM2 (38.4 kbps), Light-ON/Dark-ON selectable, PNP output, Pre-wired M12 connector models (0.3 m)
Diffuse-reflective, Sensing distance: 1m, IO-Link, Transmission speed: COM3 (230.4 kbps), Light-ON/Dark-ON selectable, PNP output, Pre-wired M12 connector models (0.3 m)
Diffuse-reflective, Sensing distance: 1m, IO-Link, Transmission speed: COM2 (38.4 kbps), Light-ON/Dark-ON selectable, PNP output, M8 connector models
Diffuse-reflective, Sensing distance: 1m, IO-Link, Transmission speed: COM3 (230.4 kbps), Light-ON/Dark-ON selectable, PNP output, M8 connector models
Diffuse-reflective, Sensing distance: 60 to 120 mm, IO-Link, Transmission speed: COM2 (38.4 kbps), Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
Diffuse-reflective, Sensing distance: 60 to 120 mm, IO-Link, Transmission speed: COM3 (230.4 kbps), Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
Diffuse-reflective, Sensing distance: 60 to 120 mm, IO-Link, Transmission speed: COM2 (38.4 kbps), Light-ON/Dark-ON selectable, PNP output, Pre-wired M12 connector models (0.3 m)
Diffuse-reflective, Sensing distance: 60 to 120 mm, IO-Link, Transmission speed: COM3 (230.4 kbps), Light-ON/Dark-ON selectable, PNP output, Pre-wired M12 connector models (0.3 m)
Diffuse-reflective, Sensing distance: 60 to 120 mm, IO-Link, Transmission speed: COM2 (38.4 kbps), Light-ON/Dark-ON selectable, PNP output, M8 connector models
Diffuse-reflective, Sensing distance: 60 to 120 mm, IO-Link, Transmission speed: COM3 (230.4 kbps), Light-ON/Dark-ON selectable, PNP output, M8 connector models
Retro-reflective with M.S.R. function, Sensing distance: 100 mm to 4 m, IO-Link, Transmission speed: COM2 (38.4 kbps), Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
Retro-reflective with M.S.R. function, Sensing distance: 100 mm to 4 m, IO-Link, Transmission speed: COM3 (230.4 kbps), Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
Retro-reflective with M.S.R. function, Sensing distance: 100 mm to 4 m, IO-Link, Transmission speed: COM2 (38.4 kbps), Light-ON/Dark-ON selectable, PNP output, Pre-wired M12 connector models (0.3 m)
Retro-reflective with M.S.R. function, Sensing distance: 100 mm to 4 m, IO-Link, Transmission speed: COM3 (230.4 kbps), Light-ON/Dark-ON selectable, PNP output, Pre-wired M12 connector models (0.3 m)
Retro-reflective with M.S.R. function, Sensing distance: 100 mm to 4 m, IO-Link, Transmission speed: COM2 (38.4 kbps), Light-ON/Dark-ON selectable, PNP output, M8 connector models
Retro-reflective with M.S.R. function, Sensing distance: 100 mm to 4 m, IO-Link, Transmission speed: COM3 (230.4 kbps), Light-ON/Dark-ON selectable, PNP output, M8 connector models
Through-beam, Sensing distance: 15m, IO-Link, Transmission speed: COM2 (38.4 kbps), Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)
Through-beam, Sensing distance: 15m, IO-Link, Transmission speed: COM3 (230.4 kbps), Light-ON/Dark-ON selectable, PNP output, Pre-wired models (2 m)

All Items 1 - 20 of 24

  1. 1
  2. 2