IO-Link Photoelectric Sensor
IO-Link Makes Sensor Level Information Visible and Solves the Three Major Issues at Manufacturing Sites! Standard Photoelectric Sensor.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E3Z-T81-M1TJ-IL2 0.3M | IO-Link Photoelectric Sensor, IO-Link baud rate: COM2, Sensing distance: 15 m, Prewired M12 connector model, 0.3 m |
E3Z-T81-M1TJ-IL3 0.3M | IO-Link Photoelectric Sensor, IO-Link baud rate: COM3, Sensing distance: 15 m, Prewired M12 connector model, 0.3 m |
E3Z-T86-IL2 | IO-Link Photoelectric Sensor, IO-Link baud rate: COM2, Sensing distance 15 m, M8 connector models |
E3Z-T86-IL3 | IO-Link Photoelectric Sensor, IO-Link baud rate: COM2, Sensing distance 15 m, M8 connector models |