Page top

E2E-[]-IL[]

IO-Link Proximity Sensor (Standard Models)

E2E-[]-IL[]

IO-Link Makes Sensor Level Information Visible and Solves the Three Major Issues at Manufacturing Sites! Standard Proximity Sensor.

Sensors

DC 3-wire IO-Link Models

Appearance Sensing
distance
Connection method Pin
arrangement
IO-Link
baud rate
Model
PNP
Shielded
3543_lu_1_1
M12 3 mm Pre-wired Models
(2 m)
-- COM2 (38.4 kbps) E2E-X3B4-IL2 2M
COM3 (230.4 kbps) E2E-X3B4-IL3 2M
M12 Pre-wired
Smartclick Connector
Models (0.3 m)
1: +V
3: 0 V
4: C/Q output
COM2 (38.4 kbps) E2E-X3B4-M1TJ-IL2 0.3M
COM3 (230.4 kbps) E2E-X3B4-M1TJ-IL3 0.3M
M18 7 mm Pre-wired Models
(2 m)
-- COM2 (38.4 kbps) E2E-X7B4-IL2 2M
COM3 (230.4 kbps) E2E-X7B4-IL3 2M
M12 Pre-wired
Smartclick Connector
Models (0.3 m)
1: +V
3: 0 V
4: C/Q output
COM2 (38.4 kbps) E2E-X7B4-M1TJ-IL2 0.3M
COM3 (230.4 kbps) E2E-X7B4-M1TJ-IL3 0.3M
M30 10 mm Pre-wired Models
(2 m)
-- COM2 (38.4 kbps) E2E-X10B4-IL2 2M
COM3 (230.4 kbps) E2E-X10B4-IL3 2M
M12 Pre-wired
Smartclick Connector
Models (0.3 m)
1: +V
3: 0 V
4: C/Q output
COM2 (38.4 kbps) E2E-X10B4-M1TJ-IL2 0.3M
COM3 (230.4 kbps) E2E-X10B4-M1TJ-IL3 0.3M

Note: Please contact your OMRON sales representative regarding the IO-Link setup file (IODD file).

Accessories (Sold Separately)

Sensor I/O Connectors

(Models with Pre-wired Connectors: A Connector is not provided with the Sensor. Be sure to order a Connector separately.)

Type Appearance Cable length Sensor I/O Connector
model number
Applicable Proximity Sensor
model number
Socket on one
cable end
Straight
3543_lu_2_1
2 m XS5F-D421-D80-F E2E-X[]B4-M1TJ-IL[]
5 m XS5F-D421-G80-F
L-shape
3543_lu_2_2
2 m XS5F-D422-D80-F
5 m XS5F-D422-G80-F
Socket and plug
on cable ends *
Straight/straight
3543_lu_2_3
2 m XS5W-D421-D81-F
5 m XS5W-D421-G81-F
L-shape/L-shape
3543_lu_2_4
2 m XS5W-D422-D81-F
5 m XS5W-D422-G81-F

Note: Refer to Sensor I/O Connector/Sensor Controller for details.
* There are also straight type/L-shape type combinations available.