Page top

E2EQ-[]-IL[]

IO-Link Proximity Sensor (Spatter-resistant Models)

E2EQ-[]-IL[]

IO-Link Makes Sensor Level Information Visible and Solves the Three Major Issues at Manufacturing Sites! A Proximity Sensor That Can Be Used in a Spatter Environment.

DC 3-wire IO-Link Models

Item Size M12 M18 M30
Shielded Shielded
Model E2EQ-X3B4-IL[] E2EQ-X7B4-IL[] E2EQ-X10B4-IL[]
Sensing distance 3 mm ±10% 7 mm ±10% 10 mm ±10%
Set distance *1 0 to 2.4 mm 0 to 5.6 mm 0 to 8 mm
Differential travel 10% max. of sensing distance
Detectable object Ferrous metal
(The sensing distance decreases with non-ferrous metal. Refer to Engineering Data
on Catalog.)
Standard sensing object Iron, 12 × 12 × 1 mm Iron, 18 × 18 × 1 mm Iron, 30 × 30 × 1 mm
Response frequency *2 1 kHz 0.5 kHz 0.4 kHz
Power supply voltage 10 to 30 VDC (including 10% ripple (p-p))
Current consumption 20 mA max.
Control output Load current 100 mA max.
Residual voltage 2 V max. (Load current: 100 mA, Cable length: 2 m)
Indicators *1 In the Standard I/O mode (SIO mode): Operation indicator (orange, lit) and stability
indicator (green, lit)
In the IO-Link mode: Operation indicator (orange, lit) and communication indicator
(green, blinking at 1 s intervals)
Operation mode PNP NO/NC switching type (Factory setting: NO)
Refer to the timing charts under I/O Circuit Diagrams on Catalog for details.
Protection circuits Power supply reverse polarity protection, output reverse polarity protection, surge
suppressor, and output short-circuit protection
Ambient temperature range Operating/Storage: -25 to 70°C (with no icing or condensation)
Ambient humidity range Operating/Storage: 35% to 95% (with no condensation)
Temperature influence ±10% max. of sensing distance at 23°C in the temperature range of -25 to 70°C
Voltage influence ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistance 50 MΩ min. (at 500 VDC) between current-carrying parts and case
Dielectric strength 1,000 VAC, 50/60 Hz for 1 minute between current-carrying parts and case
Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z
directions
Shock resistance Destruction: 1,000 m/s2 10 times each in X, Y, and Z directions
Degree of protection IEC 60529 IP67, in-house standards: oil-resistant
Connection method Pre-wired Models (Standard cable length: 2 m), Pre-wired Connector Models
(Standard cable length: 0.3 m)
Materials Case Fluororesin coating (Base material: brass)
Sensing surface Fluororesin
Clamping nuts Fluororesin coating (Base material: brass)
Toothed washer Zinc-plated iron
Main IO-Link functions Operation mode switching between NO and NC, self diagnosis enabling, excessive
proximity judgment distance selecting, timer function of the control output and
timer time selecting, instability output (IO-Link mode) ON delay timer time selecting
function, monitor output, operating hours read-out, and initial reset
Communication
specifications
IO-Link
specification
Ver 1.1
Baud rate -IL3: COM3 (230.4 kbps), -IL2: COM2 (38.4 kbps)
Data length PD size: 2 bytes, OD size: 1 byte (M-sequence type: TYPE_2_2)
Minimum cycle
time
-IL3 (COM3): 1 ms, -IL2 (COM2): 2.3 ms
Accessories Instruction manual

Note: Please contact your OMRON sales representative regarding the IO-Link setup file (IODD file).
*1. In the Standard I/O mode (SIO mode), use the product in a range that the green stability indication lamp is lit. (Although the lamp is turned off when the object detected has approached excessively, the detection performance is stable.)
In the IO-Link mode, use the product in a range that the Byte1_bit4 for instability detection is zero. (Although the Byte1_bit5 for excessive proximity detection is one if the object detected has approached excessively, the detection performance is stable.)
Please contact your OMRON sales representative regarding assignment of data.
*2. The response frequency is an average value. Measurement conditions are as follows: standard sensing object, a distance of twice the standard sensing object, and a set distance of half the sensing distance.