Page top

A7PS / A7PH

Thumbwheel Switch

A7PS / A7PH

Dust-tight, Easy-to-Use, Push-operated Switches with Large Display Characters

Caution: All units are in millimeters unless otherwise indicated.

Swithes

A7PS-2[][](-1)
A7PH-2[][](-1)
Solder Terminal

A7PS / A7PH Dimensions 2

Accessories (Order Separately)

End Caps for Push-operated Switches
A7P-M(-1) Snap-in Panel Mounting

A7PS / A7PH Dimensions 4

Spacers for Push-operated Switches
A7P-P[](-1) Snap-in Panel Mounting

A7PS / A7PH Dimensions 5

The [] in the Spacer model number stands for a letter in the range A to U. (Refer to the table under the explanation about Spacers on Lineup.)

Connectors

(These devices allow Switches to be quickly removed for maintenance and inspection of connectivity, and quickly re-installed.)

NRT-C Solder Terminals

A7PS / A7PH Dimensions 7

NRT-CN Solder Terminals

A7PS / A7PH Dimensions 8

NRT-CP PCB Terminals

A7PS / A7PH Dimensions 9

Note: Unless otherwise indicated, dimensional tolerances for dimensions in the models above are ± 0.4 mm.

Inserting Connectors

Insert Connectors with the "UP" arrow pointing up.

A7PS / A7PH Dimensions 11