Page top

NYB

Industrial PC Platform NY-series Industrial Box PC

NYB

Powerful. Tough. Future-Proof.

Software downloads

You can download software for the NY Series Industrial PC Platform.

Performance Specifications

Item NYB2E-
[]1[][][] /
NYB2E-
[]2[][][]
NYB37-
[]1[][][]/
NYB37-
[]2[][][]
NYB55-
[]1[][][]/
NYB55-
[]2[][][]
NYB65-
[]1[][][] /
NYB65-
[]2[][][]
NYB13-
[]1[][][]/
NYB13-
[]2[][][]
Main
system
CPU CPU type Intel® Xeon®
W-11865MRE
Intel® Core™
i7-1185GRE
Intel® Core™
i5-1145GRE
Intel® Core™
i3-1115GRE
Cores / Threads 8 / 16 4 / 8 4 / 8 2 / 4
CPU base
frequency
2.6 GHz 1.8 GHz 2.6 GHz 1.5 GHz 2.2 GHz
Maximum turbo
frequency
4.7 GHz 4.4 GHz 4.1 GHz 3.9 GHz
Cache 24 MB 12 MB 8 MB 6 MB
Cooling details Active cooling
(fan)
Active cooling
(fan)
Active
cooling
(fan)
Passive cooling
(fanless)
Intel CPU category Industrial (100% operation minimal 10yr)
Memory Memory size *1 8, 16, 32,
64 or 96 GB
8, 16, 32, 64 GB
Memory type DDR4
(ECC is
available)
DDR4
Package Memory
Format
SO-DIMM
Serial
Presence
Detect
(SPD)
Speed
grade
3200 MT/s
CAS
latency
CL17
Trusted platform module (TPM) Available
Graphics controller Intel® UHD
Graphics.
Up to four
independe
nt screens.
Intel® Iris® Xe Graphics. Up to four
independent screens.
Intel® UHD
Graphics.
Up to four
independe
nt screens.
Intel® UHD
Graphics
(32 EU)
Intel® Iris®
Xe
Graphics
(96 EU)
Intel® Iris® Xe
Graphics (80 EU)
Intel® UHD
Graphics
(48 EU)
Watchdog Yes
Operating
system
Windows OS Windows 10 IoT Enterprise 2021 LTSC - 64 bit
Storage
devices
Drives
*1
Hard Disk Drive 500 GB, 1 TB
Solid
State
Drive
SLC
type
-
MLC
type
-
3DTLC
type
128 GB, 256GB, 512 GB, 1 TB
Drive bays (HDD/SSD) *2 2
Hardware-RAID support RAID1:
NYB2E-
[]2[][][]
RAID1:
NYB37-
[]2[][][]
NYB55-
[]2[][][]
NYB65-
[]2[][][]
NYB13-
[]2[][][]
Con-
nectors
Power connector 24 VDC
I/O connector 2 inputs and 1 output
USB2.0
Type-A
Number of ports -
Maximum current -
Maximum cable
length
-
USB3.0
Type-A
Number of ports 4
Maximum current 900 mA
Maximum cable
length
3 m
Ethernet
con-
nectors
Number of ports 3
Physical layer 10BASE-T, 100BASE-TX, 1000BASE-T or 2500BASE-T
Maximum
transmission
distance between
Ethernet switch
and node
100 m
DVI-I
connector
Video interface -
Resolution -
Maximum DVI
cable length
-
Display-
Port ++
Resolution Up to 4,096 x 2,304 at 60 Hz
Maximum cable
length
3 m
Optional
connector
(select
one per
system)
RS-232C Standard SUBD9 connector (Non-Isolated)
DVI-D Video interface -
Resolution -
Maximum DVI
cable length
-
NY
Monitor
Link
Video interface Digital only
Resolution 1,280 x 800 pixels at 60 Hz
Connector type RJ45
Cable shielding,
type and max.
length
S/FTP, Cat.6A, 100 m
USB data
throughput
280 Mbps max.
GigE LAN Physical layer 10BASE-T, 100BASE-TX or 1000BASE-T
Display-
Port ++
Resolution Up to 4,096 x 2,304 at 60 Hz
Maximum cable length 3 m
PCIe
Card
Slot
Configuration X4 (4 lanes) up to Gen 3
Card height Standard height cards, 4.20 inches (106.7 mm) *3
Card length Half length cards, 6.6 inches (167.65 mm)
Battery Model CJ1W-BAT01
Service life 5 years at 25°C
Fan unit Model NY000-AF00 -
Service life 70,000 hours of continuous operation
at 40°C with 15% to 65% relative humidity
-
LED PWR, ERR, HDD, RUN

Item NYB2E-
[]0[][][]
NYB37-
[]0[][][]
NYB55-
[]0[][][]
NYB65-
[]0[][][]
NYB13-
[]0[][][]
Main
system
CPU CPU type Intel® Xeon®
W-11865MRE
Intel® Core™
i7-1185GRE
Intel® Core™
i5-1145GRE
Intel® Core™
i3-1115GRE
Cores / Threads 8 / 16 4 / 8 4 / 8 2 / 4
CPU base
frequency
2.6 GHz 1.8 GHz 2.6 GHz 1.5 GHz 2.2 GHz
Maximum turbo
frequency
4.7 GHz 4.4 GHz 4.1 GHz 3.9 GHz
Cache 24 MB 12 MB 8 MB 6 MB
Cooling details Active cooling
(fan)
Active cooling
(fan)
Active
cooling
(fan)
Passive cooling
(fanless)
Intel CPU category Industrial (100% operation minimal 10yr)
Memory Memory size *1 8, 16, 32,
64 or 96 GB
8, 16, 32, 64 GB
Memory type DDR4
(ECC is
available)
DDR4
Package Memory
Format
SO-DIMM
Serial
Presence
Detect
(SPD)
Speed
grade
3200 MT/s
CAS
latency
CL17
Trusted platform module (TPM) Available
Graphics controller Intel® UHD
Graphics.
Up to four
independe
nt screens.
Intel® Iris® Xe Graphics. Up to four
independent screens.
Intel® UHD
Graphics.
Up to four
independe
nt screens.
Intel® UHD
Graphics
(32 EU)
Intel® Iris®
Xe
Graphics
(96 EU)
Intel® Iris® Xe
Graphics (80 EU)
Intel® UHD
Graphics
(48 EU)
Watchdog Yes
Operating
system
Windows OS Windows 10 IoT Enterprise 2021 LTSC - 64 bit
Storage
devices
Drives
*1
Hard Disk Drive -
Solid
State
Drive
SLC
type
-
MLC
type
-
3DTLC
type
128 GB, 256GB, 512 GB
Drive bays (HDD/SSD) *2 CFast slot
Hardware-RAID support N/A
Con-
nectors
Power connector 24 VDC
I/O connector 2 inputs and 1 output
USB2.0
Type-A
Number of ports -
Maximum current -
Maximum cable
length
-
USB3.0
Type-A
Number of ports 4
Maximum current 900 mA
Maximum cable
length
3 m
Ethernet
con-
nectors
Number of ports 3
Physical layer 10BASE-T, 100BASE-TX, 1000BASE-T or 2500BASE-T
Maximum
transmission
distance between
Ethernet switch
and node
100 m
DVI-I
connector
Video interface -
Resolution -
Maximum DVI
cable length
-
Display-
Port ++
Resolution Up to 4,096 x 2,304 at 60 Hz
Maximum cable
length
3 m
Optional
connector
(select
one per
system)
RS-232C Standard SUBD9 connector (Non-Isolated)
DVI-D Video interface -
Resolution -
Maximum DVI
cable length
-
NY
Monitor
Link
Video interface Digital only
Resolution 1,280 x 800 pixels at 60 Hz
Connector type RJ45
Cable shielding,
type and max.
length
S/FTP, Cat.6A, 100 m
USB data
throughput
280 Mbps max.
GigE LAN Physical layer 10BASE-T, 100BASE-TX or 1000BASE-T
Display-
Port ++
Resolution Up to 4,096 x 2,304 at 60 Hz
Maximum cable length 3 m
PCIe
Card
Slot
Configuration N/A
Card height N/A
Card length N/A
Battery Model CJ1W-BAT01
Service life 5 years at 25°C
Fan unit Model NY000-AF00 -
Service life 70,000 hours of continuous operation
at 40°C with 15% to 65% relative humidity
-
LED PWR, ERR, HDD, RUN

Item NYB1E-
[]1[][][]
NYB1E-
[]2[][][]
NYB27-
[]1[][][]
NYB27-
[]2[][][]
NYB35-
[]1[][][]
NYB35-
[]2[][][]
NYB2C-
[]1[][][]
Main
system
CPU CPU type Intel® Xeon®
E3-1515M
v5
Intel® Core™
i7-7820EQ
Intel® Core™
i5-7300U
Intel® Celeron®
3965U
Cores/Threads 4 / 8 4 / 8 2 / 4 2 / 2
CPU base
frequency
2.8 GHz 3.0 GHz 2.6 GHz 2.2 GHz
Maximum turbo
frequency
3.7 GHz 3.7 GHz 3.5 GHz -
Cache 8 MB 8 MB 3 MB 2 MB
Cooling details Requires active cooling (fan) Passive cooling (fanless)
Intel CPU
category
Industrial (100% operation minimal 10yr)
Memory Memory size *1 8, 16 or 32 GB 8, 16 or 32 GB 4 or 8 GB 4 or 8 GB
Memory type DDR4 (ECC is
available)
DDR4 (non ECC)
Trusted platform module (TPM) Available
Graphics controller Intel® Iris™ Pro
Graphics.
Up to two
independent
screens.
Intel® HD Graphics. Up to two independent
screens.
Intel® Iris™ Pro
Graphics
P580
Intel® HD
Graphics
630
Intel® HD
Graphics
620
Intel® HD
Graphics
610
Watchdog Yes
Operating
system
Windows OS Windows 10
IoT
Enterprise
2016 LTSB -
64 bit
Windows 10
IoT
Enterprise
2021 LTSC -
64 bit
Windows 10
IoT
Enterprise
2019 LTSC -
64 bit
Windows 10
IoT
Enterprise
2021 LTSC -
64 bit
Windows 10 IoT
Enterprise
2016 LTSB -
64 bit
Windows 10 IoT
Enterprise
2019 LTSC -
64 bit
Windows 10 IoT
Enterprise
2021 LTSC -
64 bit
Windows 10 IoT
Enterprise
2016 LTSB -
64 bit
Windows 10 IoT
Enterprise
2019 LTSC -
64 bit
Windows 10 IoT
Enterprise
2021 LTSC -
64 bit
Storage
devices
Drives *1 Hard disk drive • 320 GB,
500 GB, 1 TB
• 500 GB,
1 TB
• 320 GB
Solid
state
drive
SLC type • 64 GB
MLC type • 128 GB,
500 GB
• 128 GB,
256 GB, 500 GB
• 128 GB
3DTLC
type
• 128 GB, 256 GB, 512 GB, 1 TB
Drive bays (HDD/SSD) *2 2 2 2 2
Hardware-RAID support NYB1E-
[]2[][][]
only
NYB27-
[]2[][][]
only
NYB35-
[]2[][][]
only
N/A
Con-
nectors
Power connector 24 VDC
I/O connector 2 inputs (UPS signal and power OFF control) and 1 output
(Industrial Box PC power state)
USB2.0
Type-A
Number of ports 2
Maximum
current
500 mA
Maximum cable
length
5 m
USB3.0
Type-A
Number of ports 2
Maximum
current
900 mA
Maximum cable
length
3 m
Ethernet
con-
nectors
Number of ports 3
Physical layer 10BASE-T, 100BASE-TX or 1000BASE-T
DVI-I
connector
Video interface Digital or analog Digital only
Resolution Up to 1,920 x 1,200 pixels at 60 Hz
Maximum DVI
cable length
Dependent upon connected monitor type and resolution
Display-
Port ++
Resolution N/A
Maximum cable
length
N/A
Optional
connector
(select
one per
system)
RS-232C Standard DSUB9 connector (Non-Isolated)
DVI-D Video interface Digital only
Resolution Up to 1,920 x 1,200 pixels at 60 Hz
Maximum DVI
cable length
Dependent upon connected monitor type and resolution
NY
Monitor
Link
Video interface Digital only
Resolution 1,280 x 800 pixels at 60 Hz
Connector type RJ45
Cable shielding,
type and max.
length
S/FTP, Cat.6A, 100 m
USB data
throughput
280 Mbps max.
GigE LAN Physical layer 10BASE-T,
100BASE-TX or
1000BASE-T
-
Display-
Port ++
Resolution N/A
Maximum cable
length
N/A
PCIe Card
Slot
Configuration X4 (4 lanes)
up to Gen 3
X2 (2 lanes)
up to Gen 3
Card height Standard height cards, 4.20 inches (106.7 mm) *3
Card length Half length cards, 6.6 inches (167.65 mm)
Battery Model CJ1W-BAT01 Non replaceable battery
Service life 5 years at 25°C 10 years at 40°C *4
Fan unit Model NY000-AF00 No fan unit
Service life 70,000 hours of continuous
operation at 40°C with 15%
to 65% relative humidity
-
LED PWR, ERR, HDD, RUN

Item NYB27-
[]0[][][]
NYB35-
[]0[][][]
NYB2C-
[]0[][][]
NYB2A-
[]0[][][]
Main
system
CPU CPU type Intel® Core™
i7-7820EQ
Intel® Core™
i5-7300U
Intel® Celeron®
3965U
Intel® Atom®
x5-E3940
Cores/Threads 4 / 8 2 / 4 2 / 2 4 / 4
CPU base
frequency
3.0 GHz 2.6 GHz 2.2 GHz 1.6 GHz
Maximum turbo
frequency
3.7 GHz 3.5 GHz - 1.8 GHz
Cache 8 MB 3 MB 2 MB 2 MB
Cooling details Requires active
cooling (fan)
Passive cooling (fanless)
Intel CPU
category
Industrial (100% operation minimal 10yr)
Memory Memory size *1 8, 16 or 32 GB 8 or 16 GB 4 or 8 GB 2, 4 or 8 GB
Memory type DDR4 (non ECC) DDR3L
(non ECC)
Trusted platform module
(TPM)
Available
Graphics controller Intel® HD Graphics. Up to two independent screens.
Intel® HD
Graphics
630
Intel® HD
Graphics
620
Intel® HD
Graphics
610
Intel® HD
Graphics
500
Watchdog Yes
Operating
system
Windows OS Windows 10 IoT
Enterprise
2019 LTSC -
64 bit
Windows 10 IoT
Enterprise
2021 LTSC -
64 bit
Windows 10 IoT Enterprise
2016 LTSB - 64 bit
Windows 10 IoT Enterprise
2019 LTSC - 64 bit
Windows 10 IoT Enterprise
2021 LTSC - 64 bit
Windows 10 IoT
Enterprise
2019 LTSC -
64 bit
Windows 10 IoT
Enterprise
2021 LTSC -
64 bit
Storage
devices
Drives *1 Hard disk drive N/A
Solid
state
drive
SLC type N/A
MLC type • 64 GB, 128 GB, 256 GB
3DTLC
type
• 128 GB, 256 GB
Drive bays (HDD/SSD) *2 CFast slot CFast slot CFast slot CFast slot
Hardware-RAID support N/A N/A N/A N/A
Con-
nectors
Power connector 24 VDC
I/O connector 2 inputs (UPS signal and power OFF control) and 1 output
(Industrial Box PC power state)
USB2.0
Type-A
Number of ports 2
Maximum
current
500 mA
Maximum cable
length
5 m
USB3.0
Type-A
Number of ports 2
Maximum
current
900 mA
Maximum cable
length
3 m
Ethernet
con-
nectors
Number of ports 3
Physical layer 10BASE-T, 100BASE-TX or 1000BASE-T
DVI-I
connector
Video interface Digital only
Resolution Up to 1,920 x 1,200 pixels at 60 Hz
Maximum DVI
cable length
Dependent upon connected monitor type and resolution
Display-
Port ++
Resolution N/A
Maximum cable
length
N/A
Optional
connector
(select
one per
system)
RS-232C N/A
DVI-D Video interface N/A
Resolution N/A
Maximum DVI
cable length
N/A
NY
Monitor
Link
Video interface Digital only
Resolution 1,280 x 800 pixels at 60 Hz
Connector type RJ45
Cable shielding,
type and max.
length
S/FTP, Cat.6A, 100 m
USB data
throughput
280 Mbps max.
GigE LAN Physical layer -
Display-
Port ++
Resolution N/A
Maximum cable
length
N/A
PCIe Card
Slot
Configuration N/A
Card height N/A
Card length N/A
Battery Model CJ1W-BAT01 Non replaceable battery
Service life 5 years at 25°C 10 years at 40°C *4
Fan unit Model NY000-AF00 No fan unit
Service life 70,000 hours
of continuous
operation
at 40°C with
15% to 65%
relative
humidity
-
LED PWR, ERR, HDD, RUN

*1. Not all combinations are possible or standard available. Please contact your Omron representative to discuss the
      possibilities.
*2. Depending on the model one or two drives are supported.
*3. Low profile cards, 2.536 inches (64.4 mm) are not supported.
*4. Battery service life highly depend on circumtance and is in normal operation 20yr longer

Electrical Specifications

Item NYB2E-
[]1[][][]
NYB2E-
[]2[][][]
NYB37-
[]1[][][]
NYB37-
[]2[][][]
NYB55-
[]1[][][]
NYB55-
[]2[][][]
NYB65-
[]1[][][]
NYB65-
[]2[][][]
NYB13-
[]1[][][]
NYB13-
[]2[][][]
CPU type Intel® Xeon®
W-11865MRE
Intel® Core™
i7-1185GRE
Intel® Core™
i5-1145GRE
Intel® Core™
i3-1115GRE
Rated power supply voltage 24 VDC, non-isolated
Allowable power supply voltage range 20.4 to 28.8 VDC
Grounding method Ground to less than 100 Ω
Inrush current At 24 VDC: 12 A / 6 ms max. for cold start at room temperature
Overvoltage category JIS B3502 and IEC 61131-2: Category II
EMC immunity level IEC 61131-2: Zone B
RTC accuracy At ambient temperature of 55°C: -3.5 to +0.5 min error per month
At ambient temperature of 25°C: -1.5 to +1.5 min error per month
At ambient temperature of 0°C: -3 to +1 min error per month
Power button life 100,000 operations
Battery life 5 years at 25°C (for battery CJ1W-BAT01)
Fan life 8 years of continuous operation at 40°C -
Power consumption * -
Maximum power consumption
including drives and expansions
167 W 123 W 108 W 89 W 68 W
Maximum power consumption
excluding drives and expansions
130 W 86 W 71 W 62 W 41 W
Drives -
HDD 320 GB 2 W
HDD 500 GB 2 W
HDD 1 TB 2 W
SSD SLC 32 GB -
SSD SLC 64 GB -
SSD MLC 128 GB -
SSD MLC 500 GB -
SSD 3DTLC 128 GB 1 W
SSD 3DTLC 256 GB 1 W
SSD 3DTLC 512 GB 2 W
SSD 3DTLC 1 TB 2 W
CFast MLC 64 GB -
CFast MLC 128 GB -
CFast MLC 256 GB -
CFast 3DTLC 128 GB -
CFast 3DTLC 256 GB -
CFast 3DTLC 512 GB -
Expansions -
USB 18 W max. (4 x 900 mA at 5 V)
PCIe 15 W max. 5 W max.

Item NYB2E-
[]0[][][]
NYB37-
[]0[][][]
NYB55-
[]0[][][]
NYB65-
[]0[][][]
NYB13-
[]0[][][]
CPU type Intel® Xeon®
W-11865MRE
Intel® Core™
i7-1185GRE
Intel® Core™
i5-1145GRE
Intel® Core™
i3-1115GRE
Rated power supply voltage 24 VDC, non-isolated
Allowable power supply voltage range 20.4 to 28.8 VDC
Grounding method Ground to less than 100 Ω
Inrush current At 24 VDC: 12 A / 6 ms max. for cold start at room temperature
Overvoltage category JIS B3502 and IEC 61131-2: Category II
EMC immunity level IEC 61131-2: Zone B
RTC accuracy At ambient temperature of 55°C: -3.5 to +0.5 min error per month
At ambient temperature of 25°C: -1.5 to +1.5 min error per month
At ambient temperature of 0°C: -3 to +1 min error per month
Power button life 100,000 operations
Battery life 5 years at 25°C (for battery CJ1W-BAT01)
Fan life -
Power consumption * -
Maximum power consumption
including drives and expansions
150 W 106 W 91 W 82 W 61 W
Maximum power consumption
excluding drives and expansions
130 W 86 W 71 W 62 W 41 W
Drives -
HDD 320 GB -
HDD 500 GB -
HDD 1 TB -
SSD SLC 32 GB -
SSD SLC 64 GB -
SSD MLC 128 GB -
SSD MLC 500 GB -
SSD 3DTLC 128 GB -
SSD 3DTLC 256 GB -
SSD 3DTLC 512 GB -
SSD 3DTLC 1 TB -
CFast MLC 64 GB -
CFast MLC 128 GB -
CFast MLC 256 GB -
CFast 3DTLC 128 GB 1 W
CFast 3DTLC 256 GB 1 W
CFast 3DTLC 512 GB 2 W
Expansions -
USB 18 W max. (4 x 900 mA at 5 V)
PCIe -

Item NYB1E-
[][][][][]
NYB27-
[]1[][][]
NYB27-
[]2[][][]
NYB35-
[]1[][][]
NYB35-
[]2[][][]
NYB2C-
[]1[][][]
CPU type Intel® Xeon®
E3-1515M
v5
Intel® Core™
i7-7820EQ
CPU
Intel® Core™
i5-7300U
Intel® Celeron®
3965U
Rated power supply voltage 24 VDC, non-isolated
Allowable power supply
voltage range
20.4 to 28.8 VDC
Grounding method Ground to less than 100 Ω
Inrush current At 24 VDC: 12 A / 6 ms max. for cold start at room temperature
Overvoltage category Meets IEC 61010-2-201: Category II
EMC immunity level IEC 61131-2: Zone B
RTC accuracy At ambient temperature of 55°C: -3.5 to +0.5 min error per month
At ambient temperature of 25°C: -1.5 to +1.5 min error per month
At ambient temperature of 0°C: -3 to +1 min error per month
Power button life 100,000 operations
Battery life 5 years at 25°C
(for battery CJ1W-BAT01)
10 years at 40°C
Fan life 8 years of continuous operation at
40°C
- -
Power consumption * -
Maximum power consumption
including drives and expansions
121 W 121 W 69 W 50 W
Maximum power consumption
excluding drives and expansions
86 W 86 W 46 W 27 W
Drives -
HDD 320 GB 2 W
HDD 500 GB 2 W
HDD 1 TB 2 W
SSD SLC 32 GB 2 W
SSD SLC 64 GB 2 W
SSD MLC 128 GB 2 W
SSD MLC 500 GB 3 W
SSD 3DTLC 128 GB 1 W
SSD 3DTLC 256 GB 1 W
SSD 3DTLC 512 GB 2 W
SSD 3DTLC 1 TB 2 W
CFast MLC 64 GB -
CFast MLC 128 GB -
CFast MLC 256 GB -
CFast 3DTLC 128 GB -
CFast 3DTLC 256 GB -
CFast 3DTLC 512 GB -
Expansions -
USB 14 W max. ((2 x 500 mA at 5 V) + (2 x 900 mA at 5 V))
PCIe 15 W max. 15 W max. 5 W max. 5 W max.

Item NYB27-
[]0[][][]
NYB35-
[]0[][][]
NYB2C-
[]0[][][]
NYB2A-
[]0[][][]
CPU type Intel®
Core™
i7-7820EQ
Intel®
Core™
i5-7300U
Intel®
Celeron®
3965U
Intel®
Atom®
x5-E3940
Rated power supply voltage 24 VDC, non-isolated
Allowable power supply voltage
range
20.4 to 28.8 VDC
Grounding method Ground to less than 100 Ω
Inrush current At 24 VDC: 12 A / 6 ms max. for cold start at room temperature
Overvoltage category Meets IEC 61010-2-201: Category II
EMC immunity level IEC 61131-2: Zone B
RTC accuracy At ambient temperature of 55°C: -3.5 to +0.5 min error per month
At ambient temperature of 25°C: -1.5 to +1.5 min error per month
At ambient temperature of 0°C: -3 to +1 min error per month
Power button life 100,000 operations
Battery life 5 years at 25°C
(for battery
CJ1W-BAT01)
10 years at 40°C
Fan life 8 years of
continuous
operation at 40°C
- - -
Power consumption * -
Maximum power consumption
including drives and expansions
101 W 61 W 42 W 41 W
Maximum power consumption
excluding drives and expansions
86 W 46 W 27 W 26 W
Drives -
HDD 320 GB -
HDD 500 GB -
HDD 1 TB -
SSD SLC 32 GB -
SSD SLC 64 GB -
SSD MLC 128 GB -
SSD MLC 500 GB -
SSD 3DTLC 128 GB -
SSD 3DTLC 256 GB -
SSD 3DTLC 512 GB -
SSD 3DTLC 1 TB -
CFast MLC 64 GB 1 W
CFast MLC 128 GB 1 W
CFast MLC 256 GB 1 W
CFast 3DTLC 128 GB 1 W
CFast 3DTLC 256 GB 1 W
CFast 3DTLC 512 GB 2 W
Expansions -
USB 14 W max. ((2 x 500 mA at 5 V) + (2 x 900 mA at 5 V))
PCIe -

Note: Refer to the Industrial Box PC User’s Manual (W553) for details.
* The total power consumption is the sum of the power consumption of all items that are installed in your Industrial Box PC.

To guarantee S8BA UPS operation in combination with our IPC, the specified combination of UPS and power-supply must be used.

Item NYB2E-
[]1[][][]
NYB2E-
[]2[][][]
NYB37-
[]1[][][]
NYB37-
[]2[][][]
NYB55-
[]1[][][]
NYB55-
[]2[][][]
NYB65-
[]1[][][]
NYB65-
[]2[][][]
NYB13-
[]1[][][]
NYB13-
[]2[][][]
Minimum power
requirements
Power supply 240 W 120 W
UPS 240 W 120 W

Item NYB2E-
[]0[][][]
NYB37-
[]0[][][]
NYB55-
[]0[][][]
NYB65-
[]0[][][]
NYB13-
[]0[][][]
NYB1E /
NYB27
NYB35 /
NYB2C /
NYB27-[]0 /
NYB2A
Minimum
power
requirements
Power
supply
240 W 120 W 240 W 120 W
UPS 240 W 120 W 240 W 120 W

Components and functions

The intent behind our IPC platform is to empower engineers to become unstoppable in developing machines and factories that are better, faster and safer by giving them the freedom and flexibility to explore the opportunities provided by modern IT. In line with Omron’s traditional quality standards, the Industrial Box PC is designed to meet the demands of industrial users for maximum robustness and reliability.
All maintenance sensitive products (HDD/SDD, fan, battery, and PCIe Card) can be easily reached from the outside of the system. No need to open the electronics compartment, less risk on failure.

NYB Specifications 13

Environmental Specifications

Item Specifications
operation
environment
Ambient operating temperature
*1
0 to 55°C
Ambient storage temperature
*1
-20 to 70°C
Ambient operating humidity *1 10% to 90% with no condensation
Ambient storage humidity *1 10% to 90% with no condensation
Operating atmosphere No corrosive gases
Altitude 2,000 m max.
Noise resistance (during
operation)
Conforms to IEC61000-4-4, 2kV (power lines)
Vibration resistance (during
operation)
Conforms to IEC 60068-2-6.
For a product with an SSD: 5 to 8.4 Hz with 3.5 mm single amplitude
and 8.4 to 150 Hz with 9.8 m/s2 for 10 times each in X, Y and Z
directions.
For a product with a HDD the vibration resistance depends on the
mounting orientation *2.
Shock resistance (during
operation)
Conforms to IEC 60068-2-27.
147 m/s2, 3 times in each X, Y and Z directions
Installation method Book mount, Wall mount
Pollution degree 2 or less: Meets IEC 61010-2-201.
Applicable standards *3 EU Directives: EMC Directive 2014/30/EU (EN 61131-2) and RoHS
Directive
KC Registration, RCM, cULus

*1. The allowed ambient operating temperature and ambient humidity depend on product type, CPU type, mounting
     orientation, and storage device type.
*2. Vibration resistance depends on the Industrial Box PC's mounting orientation and storage device type:

Mounting orientation SSD or CFast Card HDD
Book 9.8 m/s2 2.5 m/s2
Wall 4.9 m/s2

*3. Contact your OMRON representative for the most recent applicable standards for each model.

Storage Device Specifications

Item Specifications
Model NY000-
AS00
NY000-
AS01
NY000-
AS03
NY000-
AS04
NY000-
AS05
NY000-
AS07
NY000-
AS08
Capacity 32 GB 64 GB 64 GB 128 GB 500 GB 1 TB 256 GB
Type SSD (SLC) SSD (SLC) SSD
(MLC)
SSD
(MLC)
SSD
(3DTLC)
SSD
(MLC)
S.M.A.R.T. support Yes
Rotation speed - - - - - - -
Interface Serial ATA 3.1
Sustained standard
read speed
Up to
160 MB/s
Up to
160 MB/s
Up to
500 MB/s
Up to
530 MB/s
Up to
415 MB/s
Up to
550 MB/s
Up to
530 MB/s
Sustained standard
write speed
Up to
145 MB/s
Up to
150 MB/s
Up to
370 MB/s
Up to
190 MB/s
Up to
200 MB/s
Up to
340 MB/s
Up to
210 MB/s
Operating
temperature
0 to 70°C
Operating humidity 10% to 95% (with no condensation) 10% to 85%
(with no condensation)
10% to 95%
(with no condensation)
Storage
temperature
-40 to 100°C -45 to 90°C -55 to 95°C
Storage humidity 10% to 95% (with no condensation)
Life 1,500 TB
written
3,000 TB
written
1900 TB
written
208 TB
written
154 TB
written
1000 TB
written
416 TB
written

Item Specifications
Model NY000-AS09 NY000-AS10 NY000-AS11 NY000-AS12 NY000-AS13
Capacity 128 GB 256 GB 512 GB 1 TB 2 TB
Type SSD (3DTLC) SSD (3DTLC) SSD (3DTLC) SSD (3DTLC) SSD (3DTLC)
S.M.A.R.T. support Yes
Rotation speed - - - - -
Interface Serial ATA 3.1
Sustained standard
read speed
Up to 550 MB/s Up to 550 MB/s Up to 550 MB/s Up to 550 MB/s Up to 550 MB/s
Sustained standard
write speed
Up to 450 MB/s Up to 485 MB/s Up to 500 MB/s Up to 510 MB/s Up to 510 MB/s
Operating
temperature
0 to 70°C
Operating humidity 5% to 90% (with no condensation)
Storage
temperature
-40 to 85°C
Storage humidity 5% to 93% (with no condensation)
Life 90 TB written 230 TB written 550 TB written 1200 TB written 3000 TB written

Item Specifications
Model NY000-AH00 NY000-AH01 NY000-AH02
Capacity 320 GB 500 GB 1 TB
Type HDD HDD HDD
S.M.A.R.T. support Yes
Rotation speed 5,400 r/min
Interface Serial ATA 3.0
Sustained standard read speed - - -
Sustained standard write speed - - -
Operating temperature 5 to 55°C 5 to 55°C 0 to 60°C
Operating humidity 8% to 90% (with no condensation)
Storage temperature -40 to 65°C
Storage humidity 8% to 90% (with no condensation) 5% to 95% (with no condensation)
Life Approximately 5 years or 20,000
powered-ON hours (whichever comes
first) under the following conditions:
• 25°C at 101.3 kPa
• Less than 333 powered-ON hours/
month *1
• Less than 20% operation while
powered-ON *2
• Less than 1.30 x 106seeks/month
Average Annualized Failure Rate
(AFR): 0.50%
Under the following conditions:
• Case Temperature 40°C
• Power on Hours (POH) ≤ 3120

Item Specifications
Model NY000-AT00 NY000-AT01 NY000-AT02 NY000-AT05 NY000-AT06 NY000-AT07
Capacity 64 GB 128 GB 256 GB 128 GB 256 GB 512 GB
Type CFast (MLC) CFast (MLC) CFast (MLC) CFast
(3DTLC)
CFast
(3DTLC)
CFast
(3DTLC)
S.M.A.R.T. support Yes
Rotation speed - - - - - -
Interface Serial ATA 3.1
Sustained standard
read speed
Up to
530 MB/s
Up to
530 MB/s
Up to
530 MB/s
Up to
550 MB/s
Up to
550 MB/s
Up to
550 MB/s
Sustained standard
write speed
Up to
100 MB/s
Up to
190 MB/s
Up to
210 MB/s
Up to
450 MB/s
Up to
485 MB/s
Up to
500 MB/s
Operating
temperature
-40 to 85°C -40 to 85°C
Operating humidity 10% to 95% (with no condensation) 5% to 90% (with no condensation)
Storage temperature -55 to 95°C -40 to 85°C
Storage humidity 10% to 95% (with no condensation) 5% to 90% (with no condensation)
Life 125 TB
written
208 TB
written
417 TB
written
90 TB
written
230 TB
written
550 TB
written

Note: Orders for NY000-AS02 are no longer accepted, as of November 30, 2018.
*1. Powered-ON hours include sleep and standby modes.
*2. Operation includes seeking, writing, and reading functions.