Page top

NY51[]-A

Industrial PC Platform NY-series IPC Programmable Multi-Axis Controller

NY51[]-A

High-speed, high-precision motion controller plus PC - in one box

Contact your OMRON representative for details.

Software downloads

You can download software for the NY Series Industrial PC Platform.

Performance/Function Specifications Supported by NY51[]-A

Item NY51[]-A
External terminals Communications Connector
For EtherCAT communications.
• RJ45 × 1
For Ethernet communications on Windows side.
• RJ45 × 1
For Ethernet communications on Programmable Multi Axis Controller side.
• RJ45 × 1
Motion control Maximum Number of
Controlled Axes
128 axes
Motion control period 250 μ or more
Control method Issuing control commands using EtherCAT communications
EtherCAT
communications
specifications
Communications
protocol
EtherCAT protocol
Baud rate 100 Mbps
Physical layer 100BASE-TX (IEEE 802.3)
Topology Line, daisy chain, and branching
Transmission media Twisted-pair cable of category 5 or higher
(double-shielded cable with aluminum tape and braiding)
Transmission distance Distance between nodes: 100 m or less
Maximum number of
slaves
128
Range of node
addresses that can be
set
1 to 128
Ethernet Port Number of available
ports
3
Physical Layer 1000BASE-T/100BASE-TX
Frame length 1,514 bytes max.
Media access method CSMA/CD
Modulation Baseband
Topology Star
Transmission Media Twisted-pair cable of category 5, 5e, or higher (shielded cable)
Maximum Transmission
Distance between
Ethernet Switch and
Node
100 m
Maximum number of
cascade connections
There are no restrictions if an Ethernet switch is used.
USB port Physical layer USB 3.0-compliant A-type connector, Output voltage 5 V, 0.9 A max.
Transmission distance 3 m

Performance Specifications

Item NY51[]-A
Main system CPU CPU type Intel® Core™ i7-4700EQ
Cores/Threads 4 / 8
CPU base frequency 2.4 GHz
Maximum turbo
frequency
3.4 GHz
Cache 6 MB
Cooling details Requires active cooling (fan)
Memory Memory size 8 GB
Memory type DDR3L (non ECC)
Trusted platform module (TPM) • Ensure the integrity of the platform
• Disk encryption
• Password protection and other uses of encryption
Graphics controller Intel® HD Graphics. Up to two independent screens.
Intel® HD Graphics 4600
Watchdog Yes
Operating
system
Windows OS Windows Embedded Standard 7 - 32 bit
Windows Embedded Standard 7 - 64 bit
Storage
devices
Drives Hard disk drive • 320 GB
Serial ATA 3.0
Solid
state
drive
SLC type • 64 GB
Serial ATA 3.1
MLC type • 128 GB
Serial ATA 3.1
Drive bays (HDD/SSD) *1 2
Connectors Power connector • 24 VDC
I/O connector 2 inputs (UPS signal and power OFF control) and
1 output (Industrial Box PC power state)
USB2.0
Type-A
Number of ports 2
Maximum current 500 mA
Maximum cable
length
5 m
USB3.0
Type-A
Number of ports 2
Maximum current 900 mA
Maximum cable
length
3 m
Ethernet
connectors
Number of available
ports
3
Physical layer 10BASE-T, 100BASE-TX or 1000BASE-T
DVI-I
connector
Video interface Digital or analog
Resolution Up to 1,920 x 1,200 pixels at 60 Hz
Maximum DVI cable
length
Dependent upon connected monitor type and resolution
Optional
connector
(select one
per system)
RS-232C Standard DSUB9 connector (Non-Isolated)
PCIe Card
Slot
Configuration X4 (4 lanes) up to Gen 3
Card height Standard height cards, 4.20 inches (106.7 mm) *2
Card length Half length cards, 6.6 inches (167.65 mm)
Battery Model CJ1W-BAT01
Service life 5 years at 25°C
Fan unit Model NY000-AF00
Service life 70,000 hours of continuous operation at 40°C with 15% to 65%
relative humidity
LED PWR, ERR, HDD, RUN

*1. Depending on the model one or two drives are supported.
*2. Low profile cards, 2.536 inches (64.4 mm) are not supported.

Electrical Specifications

Item NY51[]-A
Rated power supply voltage 24 VDC, non-isolated
Allowable power supply voltage range 20.4 to 28.8 VDC
Grounding method Ground to less than 100 Ω
Inrush current At 24 VDC: 12 A / 6 ms max. for cold start at room temperature
Overvoltage category JIS B3502 and IEC 61131-2: Category II
EMC immunity level IEC 61132-2: Zone B
RTC accuracy At ambient temperature of 55°C: -3.5 to +0.5 min error per month
At ambient temperature of 25°C: -1.5 to +1.5 min error per month
At ambient temperature of 0°C: -3 to +1 min error per month
Power button life 100,000 operations
Battery life 5 years at 25°C (for battery CJ1W-BAT01)
Fan life 8 years of continuous operation at 40°C
Power
consumption
*
Maximum power consumption
including drives and expansions
114 W
Maximum power consumption
excluding drives and
expansions
81 W
Drives SSD SLC 64 GB 2 W
SSD MLC 500 GB 3 W
Expansions USB 14 W max. ((2 x 500 mA at 5 V) + (2 x 900 mA at 5 V))
PCIe 15 W max.

Note: Refer to the Industrial PC Platform NYseries IPC Programmable Controller Industrial Box PC Hardware User’s Manual (W580) for detail.
* The total power consumption is the sum of the power consumption of all items that are installed in your Industrial Box PC.
   To guarantee S8BA UPS operation in combination with our IPC, the specified combination of UPS and power-supply
   must be used.
   The required supply specifications for an Industrial Box PC with an Intel® Core™ i7-4700EQ CPU.

Item Minimum power requirements
Power supply 240 W
UPS 120 W

Environmental Specifications

Item Specifications
operation
environment
Ambient operating temperature
*1
0 to 55°C
Ambient storage temperature
*1
-20 to 70°C
Ambient operating humidity *1 10% to 90% with no condensation
Ambient storage humidity *1 10% to 90% with no condensation
Operating atmosphere No corrosive gases
Altitude 2,000 m max.
Noise resistance (during
operation)
Conforms to IEC61000-4-4, 2kV (power lines)
Vibration resistance (during
operation)
Conforms to IEC 60068-2-6.
For a product with an SSD: 5 to 8.4 Hz with 3.5 mm single amplitude
and 8.4 to 150 Hz with 9.8 m/s2 for 10 times each in X, Y and Z
directions.
For a product with a HDD the vibration resistance depends on the
mounting orientation *2.
Shock resistance (during
operation)
Conforms to IEC 60068-2-27.
147 m/s2, 3 times in each X, Y and Z directions
Installation method Book mount, Wall mount
Pollution degree 2 or less: Conforms to JIS B3502 and IEC 61131-2.
Applicable standards *3 EU Directives: EMC Directive 2014/30/EU (EN 61131-2), and RoHS
Directive
KC Registration, RCM, cULus, EAC

*1. The allowed ambient operating temperature and ambient humidity depend on product type, CPU type, mounting
       orientation, and storage device type.
*2. Vibration resistance depends on the Industrial Box PC's mounting orientation and storage device type:

Mounting orientation SSD HDD
Book 9.8 m/s2 2.5 m/s2
Wall 4.9 m/s2

*3. Contact your OMRON representative for the most recent applicable standards for each model.

Storage Device Specifications

Item Specifications
Model NY000-AS00 NY000-AS01 NY000-AS02 NY000-AH00
Capacity 32 GB 64 GB 128 GB 320 GB
Type SSD (SLC) SSD (MLC) HDD
S.M.A.R.T. support Yes
Rotation speed - - - 5,400 r/min
Interface Serial ATA 3.1 Serial ATA 3.0
Sustained standard
read speed
Up to 160 MB/s Up to 430 MB/s -
Sustained standard
write speed
Up to 150 MB/s Up to 190MB/s -
Operating
temperature
0 to 70°C 5 to 55°C
Operating humidity 10% to 95% (with no condensation) • 10% to 95% (with no condensation)
• 29°C wet-bulb temperature max.
Storage temperature -40 to 100°C -40 to 65°C
Storage humidity 10% to 95% (with no condensation) • 8% to 90% (with no condensation)
• 40°C wet-bulb temperature max.
Life 1,500 TB written/
11 years at a daily
workload of 350
GB
3,000 TB written/
23 years at a daily
workload of 350
GB
114 TB written/
3 years at a daily
workload of 100
GB
Approximately 5 years or 20,000
powered-ON hours (whichever
comes first) under the following
conditions:
• 25°C at 101.3 kPa
• Less than 333 powered-ON hours/
month *1
• Less than 20% operation while
powered-ON *2
• Less than 1.30 x 106 seeks/month

*1. Powered-ON hours include sleep and standby modes.
*2. Operation includes seeking, writing, and reading functions.

Version Information

Unit Versions

Units Models Unit Version
NY-series Programmable Multi-Axis Controller NY512-A 1.12

Unit Versions and Programming Devices Supported by NY51[]-A

The following tables show the relationship between unit versions and Power PMAC IDE versions.

Unit Versions and Programming Devices

Unit Version Corresponding version of Power PMAC IDE
1.12 Version 2.2 or higher