Page top

NYP

Industrial PC Platform NY-series Industrial Panel PC

NYP

Works great, looks great.

Software downloads

You can download software for the NY Series Industrial PC Platform.

Model Number Structure

The purpose of this model number legend is to provide understanding of the meaning of specifications from the model number.
Models are not available for all combinations of code numbers.

NYP Lineup 1

NY-series Industrial PC Platform

Recommended models

The industrial Panel PC has extended configuration possibilities to meet your requirements, below an overview of the most used and recommended models. Selecting one of the models below will bring the benefit of faster delivery times.
In case your preferred model is not listed below, please contact your Omron representative to discuss the possibilities.

Product
name
Specifications Model
Dis-
play
size
Operating
system
CPU type RAM
memory
(non-
ECC
type)
Storage
size
Inter-
face
option
Industrial
Panel PC
12.1
Inch
Windows 10
IoT
Enterprise
LTSB - 64 bit
Intel® Core™
i7-4700EQ
8 GB 128 GB
SSD type (MLC)
RS-
232C
NYP17-313K1-12WC1000
Intel® Core™
i5-4300U
8 GB 128 GB
SSD type (MLC)
RS-
232C
NYP25-313K1-12WC1000
Intel® Core™
i5-4300U
8 GB 64 GB
SSD type (SLC)
RS-
232C
NYP25-31391-12WC1000
Intel®Celeron™
2980U
8 GB 128 GB
SSD type (MLC)
RS-
232C
NYP1C-313K1-12WC1000
Windows
Embedded
Standard 7 -
64 bit
Intel® Celeron™
2980U
8 GB 128 GB
SSD type (MLC)
RS-
232C
NYP1C-312K1-12WC1000
15.4
inch
Windows 10
IoT
Enterprise
LTSB - 64 bit
Intel® Core™
i7-4700EQ
8 GB 128 GB
SSD type (MLC)
RS-
232C
NYP17-313K1-15WC1000
Intel® Core™
i5-4300U
8 GB 128 GB
SSD type (MLC)
RS-
232C
NYP25-313K1-15WC1000
Intel® Core™
i5-4300U
8 GB 64 GB
SSD type (SLC)
RS-
232C
NYP25-31391-15WC1000
Intel® Celeron™
2980U
8 GB 128 GB
SSD type (MLC)
RS-
232C
NYP1C-313K1-15WC1000
Windows
Embedded
Standard 7 -
64 bit
Intel® Celeron™
2980U
8 GB 128 GB
SSD type (MLC)
RS-
232C
NYP1C-312K1-15WC1000

Accessories

Optional Hardware

Product name Specifications Model
SD Memory Cards Card type: SD Card
Capacity: 2 GB
Format: FAT16
HMC-SD291
Card type: SDHC Card
Capacity: 4 GB
Format: FAT32
HMC-SD491
USB Flash Drives Capacity: 2 GB FZ-MEM2G
Capacity: 8 GB FZ-MEM8G
Storage Devices *1 Storage type: HDD
Capacity: 320 GB
NY000-AH00
Storage type: HDD
Capacity: 500 GB
NY000-AH01
Storage type: HDD
Capacity: 1 TB
NY000-AH02
Storage type: SSD SLC
Capacity: 32 GB
NY000-AS00
Storage type: SSD SLC (Apacer)
Capacity: 64 GB
NY000-AS01
Storage type: SSD MLC (Apacer)
Capacity: 128 GB
NY000-AS02
Storage type: SSD SLC (Hagiwara)
Capacity: 64 GB
NY000-AS03
Storage type: SSD MLC (Innodisk)
Capacity: 128 GB
NY000-AS04
Storage type: SSD MLC
Capacity: 500 GB
NY000-AS05
Storage type: CFast MLC
Capacity: 64 GB
NY000-AT00
Storage type: CFast MLC
Capacity: 128 GB
NY000-AT01
Storage type: CFast MLC
Capacity: 256 GB
NY000-AT02
USB Type-A to
USB Type-B Cables
Cable length: 2 m
USB 2.0
Minimum bend radius: 25 mm
FH-VUAB 2M
Cable length: 5 m
USB 2.0
Minimum bend radius: 25 mm
FH-VUAB 5M
DVI Cables Cable length: 2 m
Supports DVI-D
Minimum bend radius: 36 mm
NY000-AC00 2M
Cable length: 5 m
Supports DVI-D
Minimum bend radius: 36 mm
NY000-AC00 5M
Power Supply • Output voltage: 24 VDC
• Push-In Plus terminal blocks
S8VK-S[][][]24
UPS *2 Output voltage during backup operation: 24 VDC ± 5% S8BA
UPS Communication Cable Cable length: 2 m
Signals for
• Signal output (BL, TR, BU, WB)
• Remote ON/OFF input
• UPS Stop Signal input (BS)
S8BW-C02

*1. CFast Storage can be used only with the NYP35-[]0, NYP2C-[]0. Please contact your Omron representative to discuss
      the possibilities.
*2. Revision number 04 or later.

The revision number of the UPS can be retrieved from the serial number label on the product and the product packaging.

NYP Lineup 8

Spare Parts

The following spare parts for the Industrial Panel PC are available.

Product name Specifications Model
Battery One battery is supplied with the Industrial Panel PC.
The battery supplies power to the real-time clock.
The battery is located inside the Industrial Panel PC.
Service life: 5 years at 25°C
CJ1W-BAT01 *
Fan Unit The Fan Unit is available for the Industrial Panel PC that has active cooling.
Service life: 70,000 hours of continuous operation at 40°C with 15% to 65%
relative humidity.
Shelf life: 6 months
This is the storage limitation with no power supplied.
NY000-AF00
Accessory Kit Replacement kit containing all accesories supplied with Industrial Panel PC.
• Power connector
• I/O connector
• Drive bracket for drive installation
• 4 mounting screws for drive installation
• PCIe Card support for PCIe Card installation
• PCIe Card clip for PCIe Card installation
NY000-AK00

* Only for models with replaceable battery.

Installed Support Software

Item Specifications
Industrial PC Support Utility The Industrial PC Support Utility is a software utility to assist in diagnosing and resolving
problems of the Industrial Panel PC.
It is pre-installed on the Industrial Box PC and the Industrial Panel PC.
Industrial PC Tray Utility The Industrial PC Tray Utility is a software utility that provides information about the current
state of the Industrial PC, its related devices, and associated software.
It is pre-installed on the Industrial Box PC and the Industrial Panel PC.
Industrial PC System API The Industrial PC System API allows programmers to create programs that can retrieve
information or set an indicator status of the Industrial Panel PC.
The API makes use of the included IPC System Service to manage the hardware.
It is pre-installed on the Industrial Box PC and the Industrial Panel PC.
Industrial Monitor Utility The Industrial Monitor Utility provides a user interface to control settings and display details
of connected Industrial Monitors.
It is pre-installed on the Industrial Box PC and the Industrial Panel PC.
Industrial Monitor Brightness
Utility
The Industrial Monitor Brightness Utility is a small software utility that allows you to control
the brightness of the screen backlight of all connected Industrial Monitors.
It is pre-installed on the Industrial Box PC and the Industrial Panel PC.
Industrial Monitor API The Industrial Monitor API allows programmers to create applications that can control the
hardware features and retrieve information from connected Industrial Monitors.
It is pre-installed on the Industrial Box PC and the Industrial Panel PC.
Industrial PC Rescue Disk
Creator
The Industrial PC Rescue Disk Creator creates a USB Rescue Disk which can be used to
back-up and restore the Omron IPC Operating System. It is pre-installed on the Industrial
Box PC and the Industrial Panel PC.