Page top

NYP

Industrial PC Platform NY-series Industrial Panel PC

NYP

Works great, looks great.

Software downloads

You can download software for the NY Series Industrial PC Platform.

Performance Specifications

Item NYP17-[][][][][] NYP25-[][][][][] NYP1C-[][][][][]
Main
system
CPU CPU type Intel® Core™
i7-4700EQ
Intel® Core™
i5-4300U
Intel® Celeron®
Processor 2980U
Cores/Threads 4 / 8 2 / 4 2 / 2
CPU base
frequency
2.4 GHz 1.9 GHz 1.6 GHz
Maximum turbo
frequency
3.4 GHz 2.9 GHz -
Cache 6 MB 3 MB 2 MB
Cooling details Requires active cooling
(fan)
Passive cooling (fanless)
Memory Memory size 4, 8 or 16 GB 2, 4 or 8 GB 2, 4 or 8 GB
Memory type DDR3L (non ECC)
Trusted platform module
(TPM)
• Ensure the integrity of the platform
• Disk encryption
• Password protection and other uses of encryption
Graphics controller Intel® HD Graphics. Up to two independent screens.
Intel® HD Graphics 4600 Intel® HD Graphics
4400
Intel® HD Graphics
Watchdog Yes
Operating
system
Windows OS Windows Embedded Standard 7 - 32 bit
Windows Embedded Standard 7 - 64 bit
Windows 10 IoT Enterprise LTSB - 64 bit
Storage
devices
Drives Hard disk drive • 320 or 500 GB
• Serial ATA 3.0
• 320 GB
• Serial ATA 3.0
Solid
state
drive
SLC type • 32 GB or 64 GB
• Serial ATA 3.1
MLC type • 128 GB
• Serial ATA 3.1
Drive bay (HDD/SSD) *1 2 2 1
Con-
nectors
Power connector • 24 VDC
I/O connector 2 inputs (Power ON/OFF Input and UPS Mode Input) and 1 output (Power
Status Output)
USB2.0
Type-A
Number of ports 2
Maximum
current
500 mA
Maximum cable
length
5 m
USB3.0
Type-A
Number of ports 2
Maximum
current
900 mA
Maximum cable
length
3 m
Ethernet
connectors
Number of
available ports
3
Physical layer 10BASE-T, 100BASE-TX or 1000BASE-T
DVI-I
connector
Video interface Digital or analog Digital only
Resolution Up to 1,920 x 1,200 pixels at 60 Hz
Maximum DVI
cable length
Dependent upon connected monitor type and resolution
Optional
connector
(select
one per
system)
RS-232C Standard SUBD9 connector (Non-Isolated)
DVI-D Video interface Digital only
Resolution Up to 1,920 x 1,200 pixels at 60 Hz
Maximum DVI
cable length
Dependent upon connected monitor type and resolution
NY Monitor
Link
Video interface Digital only
Resolution 1,280 x 800 pixels at 60 Hz
Connector type RJ45
Cable shielding,
type and max.
length
S/FTP, Cat.6A, 100 m
USB data
throughput
280 Mbps max.
PCIe Card
Slot
Configuration X4 (4 lanes) up to Gen 3 X1 (1 lane) up to Gen 2
Card height Standard height cards, 4.20 inches (106.7 mm) *2
Card length Half length cards, 6.6 inches (167.65 mm)
Battery Model CJ1W-BAT01
Service life 5 years at 25°C
Fan unit Model NY000-AF00
Service life 70,000 hours of continuous operation at 40°C with 15% to 65% relative
humidity
LED PWR, ERR, HDD, RUN

*1. Depending on the model one or two drives are supported.
*2. Low profile cards, 2.536 inches (64.4 mm) are not supported.

Display Specifications

Item Specifications
12.1 Inch models 15.4 Inch models
Display Display
panel
*1
Display device TFT LCD
Screen size 12.1 inches 15.4 inches
Surface treatment Anti glare treatment
Surface hardness Mohs scale: 5 -6
Resolution 1,280 ✕ 800 pixels at 60 Hz (horizontal ✕ vertical)
Colors 16,770,000 colors
Effective display area 261 ✕ 163 mm
(horizontal ✕ vertical)
331 ✕ 207 mm
(horizontal ✕ vertical)
View angles Left: 60°, Right: 60°, Top: 60°, Bottom: 60°
Life 50,000 hours min. *2
Brightness adjustment 200 levels *3
Touch Technology Projected capacitive
Touch resolution Touch accuracy 1.5% (4-5 mm)
Multitouch Up to 5 simultaneous touches
Features Water detection *4, hand palm rejection *5, gloves *6
Life 50,000,000 operations min.
EMC Correct touchscreen operation is possible within allowable EMC immunity
conditions

*1. There may be some defective pixels in the display. This is not a fault as long as the numbers of defective light and dark
     pixels fall within the following standard range: light and dark pixels 10 or less. (There must not be 3 consecutive light/
     dark pixels.)
*2. This is the estimated time before brightness is reduced by half at room temperature and humidity.
     The life expectancy is drastically shortened if used at high temperatures.
*3. If the brightness is set to very dark, it causes flickering or the screen will be too dark to use.
*4. If water is detected the touch functionality will not be available.
*5. If a palm is detected that specific area is neglected.
*6. The touchscreen can be operated when wearing gloves. Check correct usage of the gloves before using them.

Electrical Specifications

Item Specifications
12.1 Inch models 15.4 Inch models
Rated power supply voltage 24 VDC, non-isolated
Allowable power supply voltage range 20.4 to 28.8 VDC
Grounding method Ground to less than 100 Ω
Inrush current At 24 VDC: 12 A / 6 ms max. for cold start at room temperature
Overvoltage category JIS B3502 and IEC 61131-2: Category II
EMC immunity level IEC 61131-2: Zone B
RTC accuracy At ambient temperature of 55°C: -3.5 to +0.5 min error per month
At ambient temperature of 25°C: -1.5 to +1.5 min error per month
At ambient temperature of 0°C: -3 to +1 min error per month
Power button life 100,000 operations
Battery life 5 years at 25°C (for battery CJ1W-BAT01)
Fan life 8 years of continuous operation at
40°C
-
Power
consump-
tion
*
Maximum power
consumption
including drives
and expansions
Intel® Core™ 
i7-4700EQ CPU
132 W
Intel® Core™ 
i5-4300U CPU
93 W
Intel® Celeron® 
2980U CPU
84 W
Maximum power
consumption
excluding drives
and expansions
Intel® Core™ 
i7-4700EQ CPU
99 W
Intel® Core™ 
i5-4300U CPU
70 W
Intel® Celeron® 
2980U CPU
63 W
Drives HDD 320 GB 2 W
HDD 500 GB 2 W
SSD SLC 32 GB 2 W
SSD SLC 64 GB 2 W
SSD MLC 128 GB 2 W
Expan-
sions
USB 14 W max. ((2 x 500 mA at 5 V) + (2 x 900 mA at 5 V))
PCIe Intel® Core™ 
i7-4700EQ CPU
15 W max.
Intel® Core™ 
i5-4300U CPU
Intel® Celeron® 
2980U CPU
5 W max.

Note: Refer to the Industrial Panel PC User’s Manual (W555) for detail.
* The total power consumption is the sum of the power consumption of all items that are installed in your Industrial Panel PC.
   The required supply specifications for an Industrial Panel PC with an Intel® CoreTM i7-4700EQ CPU.

Item Minimum power requirements
Power supply 240 W
UPS 240 W

The required supply specifications for an Industrial Panel PC with an Intel® Core™ i5-4300U CPU or Intel® Celeron® 2980U CPU.

Item Minimum power requirements
Power supply 120 W
UPS 120 W

Components and functions

The intent behind our IPC platform is to empower engineers to become unstoppable in developing machines and factories that are better, faster and safer by giving them the freedom and flexibility to explore the opportunities provided by modern IT. In line with Omron’s traditional quality standards, the Industrial Panel PC is designed to meet the demands of industrial users for maximum robustness and reliability.

NYP Specifications 10

Environmental Specifications

ItemSpecifications
operation
environment
Ambient operating temperature
*1
0 to 55°C
Ambient storage temperature
*1
-20 to 70°C
Ambient operating humidity *110% to 90% with no condensation
Ambient storage humidity *110% to 90% with no condensation
Operating atmosphereNo corrosive gases
Altitude2,000 m max.
Noise resistance (during
operation)
Conforms to IEC61000-4-4, 2kV (power lines)
Vibration resistance (during
operation)
The vibration resistance depends on the storage device(s):
• For a Panel PC with only SSD storage devices: 5 to 8.4 Hz with 3.5
mm single amplitude and 8.4 to 150 Hz with 9.8 m/s2 for 10 times
each in X, Y and Z directions. Conforms to IEC 60068-2-6.
• For a Panel PC with one or more HDD storage devices the Panel
PC must be installed in a vibration free environment. *2
Shock resistance (during
operation)
Conforms to IEC 60068-2-27.
147 m/s2, 3 times in each X, Y and Z directions
Installation methodMount on panel
Degree of protectionFront of Monitor: IP65 *3
Pollution degree2 or less: Conforms to JIS B3502 and IEC 61131-2.
Applicable standards *4EU Directives: EMC Directive 2014/30/EU (EN 61131-2) and RoHS
Directive
KC Registration, RCM, cULus

*1. The allowed ambient operating temperature and ambient humidity depend on product type, CPU type, mounting
     orientation, and storage device type.
*2. A Panel PC with one or more HDD storage devices should not be used in applications subject to vibration.
    Examples of applications subject to vibration:
    • AGV (Automated Guided Vehicles)
    • Rail vehicle
    • Stacker crane
    • Elevator
    • Tableting machine
    • Connector pin assembling machine
    • Bending machine
    Ensure your Panel PC with HDD does not vibrate. When in doubt use a Panel PC with SSD storage devices.
*3. The Panel PC may not operate properly in locations subjected to oil splashes for extended periods of time.
*4. Contact your OMRON representative for the most recent applicable standards for each model.

Storage Device Specifications

Item Specifications
Model NY000-AS00 NY000-AS01 NY000-AS02 NY000-AH00 *1 NY000-AH01 *1
Capacity 32 GB 64 GB 128 GB 320 GB 500 GB
Type SSD (SLC) SSD (MLC) HDD
S.M.A.R.T. support Yes
Rotation speed - 5,400 r/min
Interface Serial ATA 3.1 Serial ATA 3.0
Sustained standard
read speed
Up to 160 MB/s Up to 430 MB/s -
Sustained standard
write speed
Up to 150 MB/s Up to 190 MB/s -
Operating
temperature
0 to 70°C 5 to 55°C
Operating humidity 10% to 95% (with no condensation) • 10% to 95% (with no condensation)
• 29°C wet-bulb temperature max.
Storage temperature -40 to 100°C -40 to 65°C
Storage humidity 10% to 95% (with no condensation) • 8% to 90% (with no condensation)
• 40°C wet-bulb temperature max.
Life 1,500 TB written/
11 years at a daily
workload of 350
GB
3,000 TB written/
23 years at a daily
workload of 350
GB
114 TB written/
3 years at a daily
workload of 100
GB
Approximately 5 years or 20,000
powered-ON hours (whichever
comes first) under the following
conditions:
• 25°C at 101.3 kPa
• Less than 333 powered-ON hours/
month *2
• Less than 20% operation while
powered-ON *3
• Less than 1.30 x 106 seeks/month

*1. For a Panel PC with an HDD: this device can only be installed in a vibration free environment only.
*2. Powered-ON hours include sleep and standby modes.
*3. Operation includes seeking, writing, and reading functions.