Page top

Finder Function Option

Finder Option for Fiber Laser Markers

Finder Function Option

Give your Laser Marker the Eyes to Confirm Marking Quality. The same product enables position-compensated marking and data marked, including 2D codes inspection.

Camera Attachment Specifications

Camera attachment MX-9150 MX-9151
Compatible
laser markers*1
MX-Z2000H MX-Z2050H/MX-Z2055H
Compatible
camera mounts
MX-915A-FQ2 MX-915A-FZ MX-915A-S5M2 MX-915A-FQ2 MX-915A-FZ MX-915A-S5M2
Compatible cameras
(C-mount)*2
FQ2-S30-13
FQ2-S35-13
FQ2-S30-13M
FQ2-S35-13M
FQ2-S40-13
FQ2-S45-13
FQ2-S40-13M
FQ2-S45-13M
FZ-SC
FZ-S
FZ-SC2M
FZ-S2M
FH-SC05R
FH-SM05R
FZ-S5M3
FZ-SC5M3
FQ2-S30-13
FQ2-S35-13
FQ2-S30-13M
FQ2-S35-13M
FQ2-S40-13
FQ2-S45-13
FQ2-S40-13M
FQ2-S45-13M
FZ-SC
FZ-S
FZ-SC2M
FZ-S2M
FH-SC05R
FH-SM05R
FZ-S5M3
FZ-SC5M3
Compatbile lighting
(recommended)*3
FL-BR5020W
FL-BR5020W-H
FL-BR9120W
FL-BR9120W-H
FL-XBK1 mounting bracket
FL-XC[] extension cable
FL-BR5020DF diffusion plate
FL-BR-9120DF diffusion plate
Ambient operating
temperature
0-40°C
Ambient operating
humidity
35-85%RH (no condensation)
Ambient storage
temperature
-10-60°C (no freezing)
Ambient storage
humidity
35-85%RH (no condensation)
Dimensions W218mm x H60mm x D449 mm (except protrusions)
Weight Abt. 2.5kg (camera attachment only)

*1 Also compatible with the MX-Z2000 series and MX-Z2000G series laser markers. Consult with your sales representative for details.
*2 The image output from the camera is a mirror image. Mirror image processing must be performed by the camera controller.
The FQ2 cannot correct the mirror image, meaning that the mirror image will remain as is. The FH can correct the mirror image under the trapezoidal distortion correction heading.
The image captured by the camera will show some distortions, such as being diagonally off or off the optical axis. The marked image you see on the screen may therefore look distorted or off-center.
*3 Provide a separate 24VDC power supply for the lighting.

Lens Selection Criterion (Distance between the Camera and the Workpiece)

Model Camera Installation Distance *
MX-9150 Abt. 220mm
MX-9151 Abt. 270mm

* Remember to consider both the camera installation position and the length of the lens when calculating the distance between the camera and the workpiece.