Page top

NY5[][]-1

Industrial PC Platform NY-series IPC Machine Controller

NY5[][]-1

The future will be IT driven, we make you part of it

Software downloads

You can download software for the NY Series Industrial PC Platform.

Model Number Structure

The purpose of this model number structure is to provide understanding of the meaning of specifications from the model number.
Models are not available for all combinations of code numbers.

NY5[][]-1 Lineup 1

Ordering Information

Recommended models

The industrial PC Platform has extended configuration possibilities to meet your requirements, below an overview of the most used and recommended models. Selecting one of the models below will bring the benefit of faster delivery times.
In case your preferred model is not listed below, please contact your Omron representative to discuss the possibilities.

NY-series IPC Machine Controller

Product
name
Specifications Model
Operating
system
CPU
type
Number
of
motion
axes
RAM
memory
(non-ECC
type)
Storage size Interface
option
Industrial
Box PC
Windows
Embedded
Standard
7 - 64bit
Intel®
Core™ i7-
4700EQ
64 8 GB 64 GB
SSD type (SLC)
RS-232C NY512-1500-1XX21391X
320 GB
HDD type
NY512-1500-1XX213C1X
32 64 GB
SSD type (SLC)
NY512-1400-1XX21391X
320 GB
HDD type
NY512-1400-1XX213C1X
16 64 GB
SSD type (SLC)
NY512-1300-1XX21391X
320 GB
HDD type
NY512-1300-1XX213C1X
Industrial
Panel PC
Windows
Embedded
Standard
7 - 64bit
Intel®
Core™ i7-
4700EQ
64 8 GB 64 GB
SSD type (SLC)
RS-232C NY532-1500-111213910
320 GB
HDD type
NY532-1500-111213C10
32 64 GB
SSD type (SLC)
NY532-1400-111213910
320 GB
HDD type
NY532-1400-111213C10
16 64 GB
SSD type (SLC)
NY532-1300-111213910
320 GB
HDD type
NY532-1300-111213C10

Automation Software Sysmac Studio

Please purchase a DVD and required number of licenses the first time you purchase the Sysmac Studio. DVDs and licenses are available individually. Each model of licenses does not include any DVD.

Product
name
Specifications Model
Number of
licenses
Media
Sysmac
Studio
Standard
Edition
Ver.1.[][]
The Sysmac Studio is the software that provides an integrated
environment for setting, programming, debugging and maintenance
of machine automation controllers including the NJ/NX-series
CPU Units, NY-series Industrial PC, EtherCAT Slave, and the HMI.

Sysmac Studio runs on the following OS.
Windows 7 (32-bit/64-bit version)/Windows 8 (32-bit/64-bit
version)/Windows 8.1 (32-bit/64-bit version)/Windows 10 (32-
bit/64-bit version)

The Sysmac Studio Standard Edition DVD includes Support
Software to set up EtherNet/IP Units, DeviceNet slaves, Serial
Communications Units, and Support Software for creating screens
on HMIs (CX-Designer).
Refer to your OMRON website for details.
-
(Media
only)
DVD SYSMAC-SE200D
1 license * - SYSMAC-SE201L

* Multi licenses are available for the Sysmac Studio (3, 10, 30, or 50 licenses).

Collection of software functional components Sysmac Library

Please download it from following URL and install to Sysmac Studio.
http://www.ia.omron.com/sysmac_library/

Typical Models

Product Features Model
Vibration Suppression Library The Vibration Suppression Library is used to suppress residual
vibration caused by the operation of machines.
SYSMAC-XR006
Device Operation Monitor Library The Device Operation Monitor Library is used to monitor the
operation of devices such as air cylinders, sensors, motors,
and other devices.
SYSMAC-XR008
Dimension Measurement Library The Dimension Measurement Library is used to dimension
measurement with ZW-7000/5000 Confocal Fiber Displacement
Sensor, or E9NC-TA0 Contact-Type Smart Sensor.
SYSMAC-XR014

Accessories

Optional Hardware

Product name Specifications Model
Mounting Brackets *1 Book mount NY000-AB00
Wall mount NY000-AB01
SD Memory Cards Card type: SD Card
Capacity: 2 GB
Format: FAT16
HMC-SD291
Card type: SDHC Card
Capacity: 4 GB
Format: FAT32
HMC-SD491
USB Flash Drives Capacity: 2 GB FZ-MEM2G
Capacity: 8 GB FZ-MEM8G
Storage Devices Storage type: HDD
Capacity: 320 GB
NY000-AH00
Storage type: SSD SLC
Capacity: 32 GB
NY000-AS00
Storage type: SSD SLC
Capacity: 64 GB
NY000-AS01
Storage type: SSD MLC
Capacity: 128 GB
NY000-AS02 *3
USB Type-A to USB Type-B
Cables
Cable length: 2 m
USB 2.0
Minimum bend radius: 25 mm
FH-VUAB 2M
Cable length: 5 m
USB 2.0
Minimum bend radius: 25 mm
FH-VUAB 5M
DVI Cables Cable length: 2 m
Supports DVI-D
Minimum bend radius: 36 mm
NY000-AC00 2M
Cable length: 5 m
Supports DVI-D
Minimum bend radius: 36 mm
NY000-AC00 5M
Industrial Monitor • LCD touchscreen
• Multi-touch functionality
• Supply voltage: 24 VDC
• Up to 1,280 x 800 pixels at 60 Hz
• 2 USB Type-A Connectors
• Programmable brightness control
• Standard and 100 m cable models are available.
NYM1[]W-C10[][]
Power Supply • Output voltage: 24 VDC
• Push-In Plus terminal blocks
S8VK-S[][][]24
UPS *2 Output voltage during backup operation: 24 VDC ± 5% S8BA
UPS Communication Cable Cable length: 2 m
Signals for
• Signal output (BL, TR, BU, WB)
• Remote ON/OFF input
• UPS Stop Signal input (BS)
S8BW-C02

*1. Select the required type. Industrial Box PC type only.
*2. Revision number 04 or higher.
*3. Orders for NY000-AS02 will be accepted until the end of November 2018.

The revision number of the UPS can be retrieved from the serial number label on the product and the product packaging.

NY5[][]-1 Lineup 12

Item Description
1 Product code
2 Product period and sequential number
3 Revision number
4 RoHS status

Spare Parts

The following spare parts for the Industrial PC are available.

Product name Specifications Model
Battery One battery is supplied with the Industrial PC. The battery supplies power to the real-
time clock.
The battery is located inside the Industrial PC.
Service life: 5 years at 25°C
CJ1W-BAT01
Fan Unit The Fan Unit is available for the Industrial PC that has active cooling.
Service life: 70,000 hours of continuous operation at 40°C with 15% to 65% relative
humidity.
Shelf life: 6 months
This is the storage limitation with no power supplied.
NY000-AF00
Accessory Kit Replacement kit containing all accesories supplied with Industrial PC.
• Power connector
• I/O connector
• Drive bracket for drive installation
• 4 mounting screws for drive installation
• PCIe Card support for PCIe Card installation
• PCIe Card clip for PCIe Card installation
NY000-AK00

Installed Support Software

Item Specifications
Industrial PC Support Utility The Industrial PC Support Utility is a software utility to assist in diagnosing and resolving
problems of the Industrial PC.
It is pre-installed on the Industrial Box PC and the Industrial Panel PC.
Industrial PC Tray Utility The Industrial PC Tray Utility is a software utility that provides information about the current
state of the Industrial PC, its related devices, and associated software.
It is pre-installed on the Industrial Box PC and the Industrial Panel PC.
Industrial PC System API The Industrial PC System API allows programmers to create programs that can retrieve
information or set an indicator status of the Industrial PC.
The API makes use of the included IPC System Service to manage the hardware.
It is pre-installed on the Industrial Box PC and the Industrial Panel PC.
Industrial Monitor Utility The Industrial Monitor Utility provides a user interface to control settings and display details
of connected Industrial Monitors.
It is pre-installed on the Industrial Box PC and the Industrial Panel PC.
Industrial Monitor
Brightness Utility
The Industrial Monitor Brightness Utility is a small software utility that allows you to control
the brightness of the screen backlight of all connected Industrial Monitors.
It is pre-installed on the Industrial Box PC and the Industrial Panel PC.
Industrial Monitor API The Industrial Monitor API allows programmers to create applications that can control the
hardware features and retrieve information from connected Industrial Monitors.
It is pre-installed on the Industrial Box PC and the Industrial Panel PC.
Industrial PC Rescue Disk
Creator
The Industrial PC Rescue Disk Creator creates a USB Rescue Disk which can be used to
back-up and restore the Omron IPC Operating System. It is pre-installed on the Industrial
Box PC and the Industrial Panel PC.

Recommended EtherCAT and EtherNet/IP Communications Cables

Use a straight STP (shielded twisted-pair) cable of category 5 or higher with double shielding (aluminum tape and braiding) for EtherCAT.
For EtherNet/IP, required specification for the communications cables varies depending on the baud rate.
For 100BASE-TX/10BASE-T, use a straight or cross STP (shielded twisted-pair) cable of category 5 or higher.
For 1000BASE-T, use a straight or cross STP cable of category 5e or higher with double shielding (aluminum tape and braiding).

Cabel with Connectors

Item Appearance Recommended
manufacturer
Cable
length
(m)
Model
Cable with Connectors on Both Ends
(RJ45/RJ45)
Standard RJ45 plugs type *1
Wire Gauge and Number of Pairs:
AWG26, 4-pair Cable
Cable Sheath material: LSZH *2
Cable color: Yellow *3
csm001054878_lu_11_1 OMRON 0.3 XS6W-6LSZH8SS30CM-Y
0.5 XS6W-6LSZH8SS50CM-Y
1 XS6W-6LSZH8SS100CM-Y
2 XS6W-6LSZH8SS200CM-Y
3 XS6W-6LSZH8SS300CM-Y
5 XS6W-6LSZH8SS500CM-Y
Cable with Connectors on Both Ends
(RJ45/RJ45)
Rugged RJ45 plugs type *1
Wire Gauge and Number of Pairs:
AWG22, 2-pair Cable
Cable color: Right blue
csm001054878_lu_11_2 OMRON 0.3 XS5W-T421-AMD-K
0.5 XS5W-T421-BMD-K
1 XS5W-T421-CMD-K
2 XS5W-T421-DMD-K
5 XS5W-T421-GMD-K
10 XS5W-T421-JMD-K
Cable with Connectors on Both Ends
(M12 Straight/M12 Straight)
Shield Strengthening Connector cable *4
M12/Smartclick Connectors
Wire Gauge and Number of Pairs:
AWG22, 2-pair Cable
Cable color: Black
csm001054878_lu_11_3 OMRON 0.5 XS5W-T421-BM2-SS
1 XS5W-T421-CM2-SS
2 XS5W-T421-DM2-SS
3 XS5W-T421-EM2-SS
5 XS5W-T421-GM2-SS
10 XS5W-T421-JM2-SS
Cable with Connectors on Both Ends
(M12 Straight/RJ45)
Shield Strengthening Connector cable *4
M12/Smartclick Connectors
Rugged RJ45 plugs type
Wire Gauge and Number of Pairs:
AWG22, 2-pair Cable
Cable color: Black
csm001054878_lu_11_4 OMRON 0.5 XS5W-T421-BMC-SS
1 XS5W-T421-CMC-SS
2 XS5W-T421-DMC-SS
3 XS5W-T421-EMC-SS
5 XS5W-T421-GMC-SS
10 XS5W-T421-JMC-SS

*1. Cables with standard RJ45 plugs are available in the following lengths: 0.2 m, 0.3 m, 0.5 m, 1 m, 1.5 m, 2 m, 3 m, 5 m,
     7.5 m, 10 m, 15 m, 20 m.
     Cables with rugged RJ45 plugs are available in the following lengths: 0.3 m, 0.5 m, 1 m, 2 m, 3 m, 5 m, 10 m, 15 m.
     For details, refer to the Industrial Ethernet Connectors Catalog (Cat. No. G019).
*2. The lineup features Low Smoke Zero Halogen cables for in-cabinet use and PUR cables for out-of-cabinet use.
     Although the LSZH cable is single shielded, its communications and noise characteristics meet the standards.
*3. Cable colors are available in yellow, green, and blue.
*4. For details, contact your OMRON representative.

Cables / Connectors

Item Recommended
manufacturer
Model
Products for EtherCAT or
EtherNet/IP
(1000BASE-T *3/
100BASE-TX)
Wire Gauge and Number
of Pairs: AWG24, 4-pair
Cable
Cables Hitachi Metals, Ltd. NETSTAR-C5E SAB
0.5 × 4P *1
Kuramo Electric Co. KETH-SB *1
SWCC Showa Cable
Systems Co.
FAE-5004 *1
RJ45
Connectors
Panduit Corporation MPS588-C *1
Products for EtherCAT or
EtherNet/IP
(100BASE-TX/
10BASE-T)
Wire Gauge and Number
of Pairs: AWG22, 2-pair
Cable
Cables Kuramo Electric Co. KETH-PSB-OMR *2
JMACS Japan Co., Ltd. PNET/B *2
RJ45 Assembly
Connector
csm001054878_lu_12
OMRON XS6G-T421-1 *2

*1. We recommend you to use above Cable, and RJ45 Connector together.
*2. We recommend you to use above Cable, and RJ45 Assembly Connector together.
*3. The products can be used only with the NX701.
Note: Connect both ends of cable shielded wires to the connector hoods.