Page top

NYM

Industrial PC Platform NY-series Industrial Monitor

NYM

Very stylish, very industrial

Software downloads

You can download software for the NY Series Industrial PC Platform.

(Unit: mm)

NYM Dimensions 1

Item Specifications
12.1 inch models 15.4 inch models
Panel cutout dimensions Cutout Width X1 = 314-0 +1 mm
Cutout Height Y1 = 216-0 +1 mm
Cutout Width X1 = 383-0 +1 mm
Cutout Height Y1 = 259-0 +1 mm
Panel thickness range * Panel thickness range Z1 = 1.6 to 6.0 mm Panel thickness range Z1 = 1.6 to 6.0 mm
Dimensions Width X = 332 mm
Height Y = 234 mm
Depth Z = 66 mm
Width X = 401 mm
Height Y = 277 mm
Depth Z = 66 mm
Monitor thickness on top of panel Rim thickness R = 8.0 mm
Weight 3.3 kg 4.3 kg

* The minimum panel thickness depends on the panel material.