Page top

E3ZR-C

Oil-resistant Photoelectric Sensors

E3ZR-C

Photoelectric Sensors That Withstand Cutting Oil to Reduce Failures Caused by Ingress of Cutting Oil

(Unit: mm)

Sensors

Through-beam Models*
Pre-wired Models
E3ZR-CT61[]
E3ZR-CT81[]

E3ZR-C Dimensions 2

Retro-reflective Models
Pre-wired Models
E3ZR-CR61[]
E3ZR-CR81[]

Diffuse-reflective Models
Pre-wired Models
E3ZR-CD61[]
E3ZR-CD81[]

E3ZR-C Dimensions 3

*Models numbers for Through-beam Sensors (E3ZR-CT[]1[](-M1TJ)) are for sets that include both the Emitter and Receiver.
The model number of the Emitter is expressed by adding "-L" to the set model number (example: E3ZR-CT61L-L 2M), the model number of the Receiver, by adding "-D" (example: E3ZR-CT61L-D 2M.) Refer to Ordering Information to confirm model numbers for Emitters and Receivers.

Cable bend radius

E3ZR-C Dimensions 5

Accessories (Sold Separately)

Oil-resistant Reflector
E39-R1R

E3ZR-C Dimensions 7

Material
Reflective surface: Methacrylate resin (Oil-resistant high molecular weight type)
Rear surface: Aluminium
Oil-resistant M3 special screws: Stainless steel (SUS302)

Slits
E39-S77A
E39-S77B

E3ZR-C Dimensions 9

Photoelectric Sensor Accessory are installed (Example of E3ZR-CT61L)

E3ZR-C Dimensions 10

Mounting Bracket
E39-L153

E3ZR-C Dimensions 11

Note: Material Stainless (SUS304)

Photoelectric Sensor Accessory are installed (Example of E3ZR-CT61L)

E3ZR-C Dimensions 13

Mounting Bracket
E39-L104

E3ZR-C Dimensions 14

Note: Material Stainless (SUS304)

Photoelectric Sensor Accessory are installed (Example of E3ZR-CT61L)

E3ZR-C Dimensions 16

Mounting Bracket
E39-L98

E3ZR-C Dimensions 17

Note: Material Stainless (SUS304)

Photoelectric Sensor Accessory are installed (Example of E3ZR-CT61L)

E3ZR-C Dimensions 19

Mounting Bracket
E39-L196

E3ZR-C Dimensions 20

Note: Material Stainless (SUS304)

Photoelectric Sensor Accessory are installed (Example of E3ZR-CT61L)

E3ZR-C Dimensions 22

Mounting Bracket
E39-L197

E3ZR-C Dimensions 23

Note: Material Stainless (SUS304)

Photoelectric Sensor Accessory are installed (Example of E3ZR-CT61L)

E3ZR-C Dimensions 25