Page top


Cables for I/O Relay Terminals


Connect I/O Relay Terminals to I/O Units for Programmable Controllers with one touch.

Rated current 1 A
Rated voltage 250 V
Contact resistance 20 mΩ max. (at 20 mV, 100 mA max.) *
Insulation resistance 1,000 MΩ min. (at 500 VDC) *
Dielectric strength 500 VAC for 1 min (leakage current: 1 mA max.)
Ambient operating temperature 0 to 80°C

* These values are for the connectors.