Page top

UMA Series

Safety Mat

UMA Series

Easy-to-install safety mat with advanced features

(Unit: mm)

Safety Mat

1-cable mat

UM[][]A-[]-[]-1

The UM[][]A-[]-[]-1 mat comes with a short 4-conductor quick disconnect cables with M8 4-pin connector at a corner of the safety mat.

UMA Series Dimensions 3

2-cable mat

UM[][]A-[]-[]-2

The UM[][]A-[]-[]-2 mat comes with two short 2-conductor quick disconnect cables with M8 3-pin connector at two corners of the safety mat.

UMA Series Dimensions 5
UMA Series Dimensions 6

*1. Refer to Model Number Structure on Data Sheet for more information.
*2. "Step" portion of mat (inactive) is used to "seat/place/hold" trim.
*3. The mat has the following inactive (non-sensing) area:
     - 10 mm (20 mm at corners) with a test piece of 80 mm diameter
     - 15 mm (30 mm at corners) with a test piece of 11 mm diameter

Example dimensions: UMMA-0500-0500-[]

UMA Series Dimensions 7

Mat Controller

MC3

UMA Series Dimensions 9

Safety Mat/Edge Controller

SCC-1224A

UMA Series Dimensions 11

Accessories

Cables

Using with 1-Cable Mats

Single Connector Cable (M8, 4-socket)
Single connector cable to connect a 1-cable UMA Safety Mat to a MC3 Safety Mat Controller, SCC-1224A Safety Mat/Edge Controller or NX-series Safety Controller.
UMA-CBL-4PCF-M8-[]M

UMA Series Dimensions 15

Male-Female Extension Cable (M8, 4-pin)
Extension cable to connect a 1-cable UMA Safety Mat to a UMA-CBL-4PCF-M8-[]M Single Connector Cable.
UMA-CBL-4PMF-M8-[]M

UMA Series Dimensions 16

Using with 2-Cable Mats

Single Connector Cable (M8, 3-socket)
Single connector cable to connect a 2-cable UMA Safety Mat to a MC3 Safety Mat Controller, SCC-1224A Safety Mat/Edge Controller or NX-series Safety Controller.
UMA-CBL-3PCF-M8-[]M

UMA Series Dimensions 18

Male-Female Extension Cable (M8, 3-pin)
Extension cable to connect a 2-cable UMA Safety Mat to a UMA-CBL-3PCF-M8-[]M Single Connector Cable or connect multiple 2-cable UMA Safety Mats in series.
UMA-CBL-3PMF-M8-[]M

UMA Series Dimensions 19

Male-Male Extension Cable (M8, 3-pin)
Used to connect the connector sockets of 2-cable UMA Safety Mats together.
UMA-CBL-3PMM-M8-0.15M

UMA Series Dimensions 20

Female-Female Extension Cable (M8, 3-pin)
Used to connect the connector plugs of 2-cable UMA Safety Mats together.
UMA-CBL-3PFF-M8-0.15M

UMA Series Dimensions 21

Terminating Resistor
Used to connect a 2-cable Mat (UM[][]A-[]-[]-2) to an SCC-1224A Safety Mat/Edge Controller.

UMA Series Dimensions 22

Trims

Ramp Trim with Yellow PVC Cover

UMRT[]

UMA Series Dimensions 24

Joining Trim

UMJS[]

UMA Series Dimensions 25

Aluminum Ramp Trim

UMAL

UMA Series Dimensions 26

Molded Outside Corner

UMOC

UMA Series Dimensions 27

Molded Inside Corner

UMIC

UMA Series Dimensions 28