Page top

UMA Series

Safety Mat

UMA Series

Easy-to-install safety mat with advanced features

Model Number Structure

UMA Series Lineup 1

Ordering Information

Safety Mats

1-cable Mats

Appearance Dimensions Black Yellow
A (mm) B (mm) Model Model
3667_lu_2_1 300 300 UMMA-0300-0300-1 UMMYA-0300-0300-1
400 400 UMMA-0400-0400-1 UMMYA-0400-0400-1
500 250 UMMA-0500-0250-1 UMMYA-0500-0250-1
500 400 UMMA-0500-0400-1 UMMYA-0500-0400-1
500 500 UMMA-0500-0500-1 UMMYA-0500-0500-1
500 1500 UMMA-0500-1500-1 UMMYA-0500-1500-1
600 400 UMMA-0600-0400-1 UMMYA-0600-0400-1
750 250 UMMA-0750-0250-1 UMMYA-0750-0250-1
750 500 UMMA-0750-0500-1 UMMYA-0750-0500-1
750 750 UMMA-0750-0750-1 UMMYA-0750-0750-1
750 1500 UMMA-0750-1500-1 UMMYA-0750-1500-1
1000 500 UMMA-1000-0500-1 UMMYA-1000-0500-1
1000 750 UMMA-1000-0750-1 UMMYA-1000-0750-1
1000 1000 UMMA-1000-1000-1 UMMYA-1000-1000-1
1000 1250 UMMA-1000-1250-1 UMMYA-1000-1250-1
1000 1500 UMMA-1000-1500-1 UMMYA-1000-1500-1

2-cable Mats

Appearance Dimensions Black Yellow
A (mm) B (mm) Model Model
3667_lu_3_1 300 300 UMMA-0300-0300-2 UMMYA-0300-0300-2
400 400 UMMA-0400-0400-2 UMMYA-0400-0400-2
500 250 UMMA-0500-0250-2 UMMYA-0500-0250-2
500 400 UMMA-0500-0400-2 UMMYA-0500-0400-2
500 500 UMMA-0500-0500-2 UMMYA-0500-0500-2
500 1500 UMMA-0500-1500-2 UMMYA-0500-1500-2
600 400 UMMA-0600-0400-2 UMMYA-0600-0400-2
750 250 UMMA-0750-0250-2 UMMYA-0750-0250-2
750 500 UMMA-0750-0500-2 UMMYA-0750-0500-2
750 750 UMMA-0750-0750-2 UMMYA-0750-0750-2
750 1500 UMMA-0750-1500-2 UMMYA-0750-1500-2
1000 500 UMMA-1000-0500-2 UMMYA-1000-0500-2
1000 750 UMMA-1000-0750-2 UMMYA-1000-0750-2
1000 1000 UMMA-1000-1000-2 UMMYA-1000-1000-2
1000 1250 UMMA-1000-1250-2 UMMYA-1000-1250-2
1000 1500 UMMA-1000-1500-2 UMMYA-1000-1500-2

Trims

Appearance Name Model Remarks
3667_lu_4_1 Ramp Trim with Yellow PVC
Cover (1.22 m)
UMRT4 Installed on the perimeter of the Safety Mat. Each
Trim is composed of two parts, an aluminum base
and a PVC Cover. Possible to install cables inside.
Ramp Trim with Yellow PVC
Cover (2.44 m)
UMRT8
3667_lu_4_2 Joining Trim (1.22 m) UMJS4 The Joining Trims join the Safety Mats when two or
more Safety Mats are being combined. In addition
to joining the Safety Mats, the Joining Trims
preserve the Safety Mat's sensitivity at the joints.
Possible to install cables inside except M8
connector portion.
Joining Trim (2.44 m) UMJS8
3667_lu_4_3 Aluminum Ramp Trim (2.44 m) UMAL Installed on the perimeter of the Safety Mat.
3667_lu_4_4 Molded Outside Corner UMOC Installed at the outside corners of the Safety Mat
combining with Ramp Trims with Yellow PVC
Cover.
3667_lu_4_5 Molded Inside Corner UMIC Installed at the inside corners when two or more
Safety Mats combining with Ramp Trims with
Yellow PVC Cover are being combined.

Note: 12 screws (No. 8 x 32 mm) and 12 anchors are bundled with a Trim.

Trim Kits (Not Including Safety Mat)

Applicable Safety Mat Trim Kit model Remarks
Black Yellow
UMMA-0300-0300-[] UMMYA-0300-0300-[] MTKCA-0300-0300 A set of Molded Outside Corners and Trims
• 4 UMOC Molded Outside Corners
• 4 Ramp Trims with Yellow PVC Corners that
fit the mat dimensions A and B
3667_lu_5_1
UMMA-0400-0400-[] UMMYA-0400-0400-[] MTKCA-0400-0400
UMMA-0500-0250-[] UMMYA-0500-0250-[] MTKCA-0500-0250
UMMA-0500-0400-[] UMMYA-0500-0400-[] MTKCA-0500-0400
UMMA-0500-0500-[] UMMYA-0500-0500-[] MTKCA-0500-0500
UMMA-0500-1500-[] UMMYA-0500-1500-[] MTKCA-0500-1500
UMMA-0600-0400-[] UMMYA-0600-0400-[] MTKCA-0600-0400
UMMA-0750-0250-[] UMMYA-0750-0250-[] MTKCA-0750-0250
UMMA-0750-0500-[] UMMYA-0750-0500-[] MTKCA-0750-0500
UMMA-0750-0750-[] UMMYA-0750-0750-[] MTKCA-0750-0750
UMMA-0750-1500-[] UMMYA-0750-1500-[] MTKCA-0750-1500
UMMA-1000-0500-[] UMMYA-1000-0500-[] MTKCA-1000-0500
UMMA-1000-0750-[] UMMYA-1000-0750-[] MTKCA-1000-0750
UMMA-1000-1000-[] UMMYA-1000-1000-[] MTKCA-1000-1000
UMMA-1000-1250-[] UMMYA-1000-1250-[] MTKCA-1000-1250
UMMA-1000-1500-[] UMMYA-1000-1500-[] MTKCA-1000-1500

Note: 1. Put 1 in the box ([]) in the model number for 1-cable Mat or 2 for 2-cable Mat.
         2. 24 screws (No. 8 x 32 mm) and 24 anchors are bundled with a Trim Kit.

Safety Mat Controller

Product Appearance Safety outputs Auxiliary
outputs
Rated voltage Terminal
block type
Model
Safety Mat
Controller
3667_lu_6_1 SPDT-NO SPDT-NC 24 VDC Screw terminals MC3
Safety Mat/
Edge Controller *
3667_lu_6_2 SPDT-NO SPST-NO 120 VAC
or
24 VAC/DC
Screw terminals SCC-1224A

* Can also be connected with SGE-series Safety Edges.
  Refer to the SCC-1224A Safety Mat/Edge Controller User Manual (Cat. No. Z394) for details.

Accessories

Using with 1-cable Mats

Connecting a 1-cable Mat to a MC3 Safety Mat Controller, SCC-1224A Safety Mat/Edge Controller or NX-series Safety Controller.

Cables

Appearance Name Length Remarks Model
3667_lu_7_1 Single Connector
Cable
2 m Single connector cable to connect a 1-
cable Mat (UM[][]A-[]-[]-1) to a Controller.
M8, 4-socket
UMA-CBL-4PCF-M8-02M
5 m UMA-CBL-4PCF-M8-05M
10 m UMA-CBL-4PCF-M8-10M
3667_lu_7_2 Male-Female
Extension Cable
2 m Extension cable to connect a 1-cable Mat
(UM[][]A-[]-[]-1) to a Controller. M8, 4-pin
UMA-CBL-4PMF-M8-02M
5 m UMA-CBL-4PMF-M8-05M
10 m UMA-CBL-4PMF-M8-10M

Using with 2-cable Mats

Connecting a 2-cable Mat to a MC3 Safety Mat Controller, SCC-1224A Safety Mat/Edge Controller or NX-series Safety Controller.

Cables

Appearance Name Length Remarks Model
3667_lu_8_1 Single Connector
Cable
2 m Single connector cable to connect a 2-
cable Mat (UM[][]A-[]-[]-2) to a Controller.
M8, 3-socket
UMA-CBL-3PCF-M8-02M
5 m UMA-CBL-3PCF-M8-05M
10 m UMA-CBL-3PCF-M8-10M
3667_lu_8_2 Male-Female
Extension Cable
2 m Extension cable to connect a 2-cable Mat
(UM[][]A-[]-[]-2) to a Controller. M8, 3-pin
UMA-CBL-3PMF-M8-02M
5 m UMA-CBL-3PMF-M8-05M
10 m UMA-CBL-3PMF-M8-10M

Male-Male Extension Cable and Female-Female Extension Cable

Refer to Connection Examples of Safety Mat and Controller on Data Sheet for details on how to connect.

Appearance Name Length Remarks Model
3667_lu_9_1 M8, 3-pin Male to
Male Extension Cable
0.15 m To be used to connect the
connector sockets of 2-cable UMA
Safety Mat together.
UMA-CBL-3PMM-M8-0.15M
3667_lu_9_2 M8, 3-pin Female to
Female Extension Cable
0.15 m To be used to connect the
connector plugs of 2-cable UMA
Safety Mat together.
UMA-CBL-3PFF-M8-0.15M

Terminating Resistor

Appearance Remarks Model
3667_lu_10_1 Terminating resistor, 8.2 kΩ
To be used to connect a 2-cable Mat (UM[][]A-[]-[]-2) to an SCC-1224A Safety Mat/
Edge Controller.
UMA-TRES