Page top

E5CD / E5CD-B

Digital Temperature Controller (48 x 48 mm)

E5CD / E5CD-B

48 x 48 mm. Optimize Control by Detecting Status Changes. Easily Satisfy Both Productivity and Quality.

Model Number Legend

Models with Screw Terminal Blocks

E5CD / E5CD-B Lineup 2

Heating and Cooling Control

Using Heating and Cooling Control

(1) Control Output Assignment
An auxiliary output is used as the cooling control output.
(2) Control
If PID control is used, you can set PID control separately for heating and cooling.
This allows you to handle control systems with different heating and cooling response characteristics.

List of Models

Model
E5CD-RX2A6M-000
E5CD-RX2D6M-000
E5CD-RX2A6M-001
E5CD-RX2D6M-001
E5CD-RX2A6M-002
E5CD-RX2D6M-002
E5CD-QX2A6M-000
E5CD-QX2D6M-000
E5CD-QX2A6M-001
E5CD-QX2D6M-001
E5CD-QX2A6M-002
E5CD-QX2D6M-002
E5CD-CX2A6M-000
E5CD-CX2D6M-000
E5CD-CX2A6M-004
E5CD-CX2D6M-004
E5CD-CX2A6M-006
E5CD-CX2D6M-006

Model Number Legend

Models with Push-In Plus Terminal Blocks

E5CD / E5CD-B Lineup 7

Heating and Cooling Control

Using Heating and Cooling Control

(1) Control Output Assignment
An auxiliary output is used as the cooling control output.
(2) Control
If PID control is used, you can set PID control separately for heating and cooling.
This allows you to handle control systems with different heating and cooling response characteristics.

List of Models

Model
E5CD-RX2ABM-000
E5CD-RX2DBM-000
E5CD-RX2ABM-001
E5CD-RX2DBM-001
E5CD-RX2ABM-002
E5CD-RX2DBM-002
E5CD-QX2ABM-000
E5CD-QX2DBM-000
E5CD-QX2ABM-001
E5CD-QX2DBM-001
E5CD-QX2ABM-002
E5CD-QX2DBM-002
E5CD-CX2ABM-000
E5CD-CX2DBM-000
E5CD-CX2ABM-004
E5CD-CX2DBM-004
E5CD-CX2ABM-006
E5CD-CX2DBM-006

Optional Products (Order Separately)

USB-Serial Conversion Cable

Model
E58-CIFQ2

Terminal Covers

(Cannot be used on a Push-In Plus terminal block type)

Model
E53-COV17
E53-COV23 (3pcs) *

Note:The E53-COV10 cannot be used. Refer to Data Sheet for the mounted dimensions.
*E53-COV23 are provided with the Digital Temperature Controller.

Waterproof Packing

Model
Y92S-P8

Note:This Waterproof Packing is provided with the Digital Temperature Controller.

Current Transformers (CTs)

Hole diameter Model
5.8 mm E54-CT1
5.8 mm E54-CT1L*
12.0 mm E54-CT3
12.0 mm E54-CT3L*

*Lead wires are included with these CTs. If UL certification is required, use these CTs.

Adapter

Model
Y92F-45

Note:Use this Adapter when the panel has already been prepared for an E5B[] Controller.

Waterproof Cover

Model
Y92A-48N

Mounting Adapter

Model
Y92F-49

Note:This Mounting Adapter is provided with the Digital Temperature Controller.

DIN Track Mounting Adapter

(Cannot be used on a Push-In Plus terminal block type)

Model
Y92F-52

Front Covers

Type Model
Hard Front Cover Y92A-48H
Soft Front Cover Y92A-48D

Draw-out Jig

(Cannot be used on a Push-In Plus terminal block type)

Model
Y92F-58

CX-Thermo Support Software

Model
EST2-2C-MV4

Note:CX-Thermo version 4.66 or higher is required for the E5CD.
CX-Thermo version 4.67 or higher is required for the E5CD-B.
For the system requirements for the CX-Thermo, refer to information on the EST2-2C-MV4.