Page top

STC / FS Series

Industrial Cameras

STC / FS Series

Those cameras make the conventional systems simpler, faster and more flexible. Also they make it easy to assist the visual inspection to capture enlarged images without pc.

External Connector Specification

GigE Vision Small CMOS Camera M Series

External Link Connector
Ethernet: RJ45, power supply and I/O: HR10A-7R-6PB (Hirose) or equivalent

3Z4S-CA Series Specifications 2

GigE Vision Small CMOS Camera S Series

External Connectors
Ethernet: RJ45, Power Supply I/O: HR10A-7R-6PB (Hirose)

3Z4S-CA Series Specifications 3

USB3.0 Series

External Connector
USB: USB3.0 MicroB type, I/O signals: HR10A-7R-6PB(Hirose) or equivalent

3Z4S-CA Series Specifications 4

USB3.0 Remote Head Camera

External Link Connector
HR10A-7R-6PB (Hirose) or equivalent

3Z4S-CA Series Specifications 5

CoaXPress

HR10A-7R-6PB (Hirose) or equivalent

3Z4S-CA Series Specifications 6

Opt-C:Link

3Z4S-CA Series Specifications 7

CameraLink CMOS

External Link Connectors
Camera Link connector: miniature connector (SDR) x 1, power supply I/O: HR10A-7R-6PB (Hirose) or equivalent

3Z4S-CA Series Specifications 8

4K HDMI Camera

External Link Connectors
HDMI connector: HDMI 2.0 compliant, power supply: MP121 equivalent, communications: ø3.5 stereo pin jack

3Z4S-CA Series Specifications 9

HD High-Definition Camera

External Link Connectors
HDMI connector: DVI 1.0 compliant, power supply: MP-121C (Marushin Musen Denki) equivalent, communications: ø3.5 stereo pin jack

3Z4S-CA Series Specifications 10

HD-SDI HD Camera

External Link Connectors
BNC connector: for HD-SDI, power supply: MP-121C (Marushin Musen Denki) or equivalent, communications: ø3.5 stereo pin jack

3Z4S-CA Series Specifications 11

Analog Progressive Camera Series

External Link Connectors
12 pin Connector: HR10A-10R-12PB (Hirose) or equivalent

3Z4S-CA Series Specifications 12

TV Format Color Camera S133N-B Series

3Z4S-CA Series Specifications 13

Small Board Camera STC-S133 Series

3Z4S-CA Series Specifications 14

Line Scanning Camera CameraLink

External Connectors
Camera Link Connector:MDR,Power supply:HR10A-7R-6PB(Hirose) or equivalent

3Z4S-CA Series Specifications 15