Note: Not all combinations are possible. Refer to List of Models in Ordering Information, below.
Switch Mode Power Supply (60/120/240/480-W Models)
last update: November 8, 2021
Note: Not all combinations are possible. Refer to List of Models in Ordering Information, below.
Note: For details on normal stock models, contact your nearest OMRON representative.
Power rating | Rated input voltage | Rated output
voltage (DC) |
Rated output
current |
Maximum boost
current |
Model number |
---|---|---|---|---|---|
90 W | 100 to 240 VAC
(allowable range: 85 to 264 VAC, 90 to 350 VDC) |
24 V | 3.75 A | --- | S8VK-X09024A-EIP |
120 W | 24 V | 5 A | 6 A | S8VK-X12024A-EIP | |
240 W | 24 V | 10 A | 15 A | S8VK-X24024A-EIP | |
480 W | 24 V | 20 A | 30 A | S8VK-X48024A-EIP |
Power rating | Rated input voltage | Rated output
voltage (DC) |
Rated output
current |
Maximum boost
current |
Model number |
---|---|---|---|---|---|
30 W | 100 to 240 VAC
(allowable range: 85 to 264 VAC, 90 to 350 VDC) |
5 V | 5 A *1 | 6 A | S8VK-X03005-EIP |
60 W | 12 V | 4.5 A *2 | 5.4 A | S8VK-X06012-EIP | |
24 V | 2.5 A | 3 A | S8VK-X06024-EIP | ||
90 W | 24 V | 3.75 A | --- | S8VK-X09024-EIP | |
120 W | 24 V | 5 A | 6 A | S8VK-X12024-EIP | |
240 W | 24 V | 10 A | 15 A | S8VK-X24024-EIP | |
480 W | 24 V | 20 A | 30 A | S8VK-X48024-EIP |
*1. Output power is 25 W at rated output current.
*2. Output power is 54 W at rated output current.
Name | Model number |
---|---|
Front-mounting bracket (For 30 W and 60 W models) | S82Y-VS10F |
Side-mounting bracket (For 30 W and 60 W models) | S82Y-VS10S |
Front-mounting bracket (For 240 W and 480 W models) | S82Y-VK10F |
Part name | Model number |
---|---|
Mounting Rail (Material: Aluminum) | PFP-100N |
PFP-50N | |
PFP-100N2 | |
End Plate | PFP-M |
Please use a Category 5 or higher STP cable (shielded twisted pair cable).
Item | Recommended
manufacturer |
Cable
length (m) |
Model | |
---|---|---|---|---|
Wire Gauge and Number
of Pairs: AWG26, 4-pair Cable Cable Sheath material: LSZH *2 |
Cable with Connectors on
Both Ends (RJ45/RJ45) Standard RJ45 plug type *1 Cable color: Yellow *3 |
OMRON | 0.3 | XS6W-6LSZH8SS30CM-Y |
0.5 | XS6W-6LSZH8SS50CM-Y | |||
1 | XS6W-6LSZH8SS100CM-Y | |||
2 | XS6W-6LSZH8SS200CM-Y | |||
3 | XS6W-6LSZH8SS300CM-Y | |||
5 | XS6W-6LSZH8SS500CM-Y | |||
Wire Gauge and Number
of Pairs: AWG22, 2-pair Cable |
Cable with Connectors on
Both Ends (RJ45/RJ45) Rugged RJ45 plug type *1 Cable color: Light blue |
OMRON | 0.3 | XS5W-T421-AMD-K |
0.5 | XS5W-T421-BMD-K | |||
1 | XS5W-T421-CMD-K | |||
2 | XS5W-T421-DMD-K | |||
5 | XS5W-T421-GMD-K | |||
10 | XS5W-T421-JMD-K |
Part name | Manufacturer | Model |
---|---|---|
Cable | Hitachi Metals, Ltd. | NETSTAR-C5E SA 0.5 × 4P CP * |
RJ45 connector | Panduit Corporation | MPS588-C * |
* It is recommended to use the cable and connector in combination described above.
Name | Shape | Functions | Number of ports | Model |
---|---|---|---|---|
Industrial Switching Hubs | Quality of Service (QoS):
EtherNet/IP control data priority 10/100BASE-TX, Auto-Negotiation |
5 | W4S1-05D |
last update: November 8, 2021