Page top

S8V-NF

Noise Filter (Single-phase 250 V 3 A / 6 A Type)

S8V-NF

DIN Rail Mounting Type Ideal for Control Panels Featuring a Slim Design that Saves Space Push-In Connections for Safe and Easy Wiring

Ratings and Characteristics

Rated current 3 A 6 A
Rated voltage Single-phase 250 VAC 50/60 Hz *1, 250 VDC
I/O
characteristics
Leakage current 1.0 mA max. (250 VAC/60 Hz)
DC resistance 110 mΩ max.
Attenuation 25 dB min.
(Common Mode: 0.1 to 10 MHz, Normal Mode: 0.2 to 30 MHz)
Withstand voltage 2.5 kVAC for 1 min. (between line and ground), current cutoff 10 mA
Insulation resistance 100 MΩ min. (500 VDC, 1 min.)
Environment Ambient operating
temperature
-40 to 85°C (Derating is required. Refer to Engineering Data)
(with no condensation or icing)
Derating start
temperature
+85°C +60°C
Storage temperature -40 to 85°C (with no condensation or icing)
Ambient operating
humidity
95% (Storage humidity: 95% max.)
Vibration resistance 10 to 55 Hz, maximum 5 G, 0.42 mm half amplitude for 2 h each in
X, Y, and Z directions
Shock resistance 150 m/s2, 3 times each in ±X, ±Y, ±Z directions
Construction Weight 140 g max.
Degree of protection IP20 by EN/IEC 60529
Standards Safety standards UL 60939 (Recognition) OVC III (≤3000 m) Pol2
CSA C22.2 No.8
EN 60939 OVC III (≤3000 m) Pol2
ENEC *2

*1. If the input is connected to a UPS, do not connect a UPS with a square-wave output. Doing so will cause the internal
       temperature of the product to increase, possibly causing smoking or damage.
*2. ENEC is a certification that makes product distribution to EU member countries, EFTA (European Free Trade Association)
       tmember countries, and Eastern European countries possible.