Page top

E3NX-MA

Smart Fiber Amplifier Units

E3NX-MA

2-channel Amplifier reduces installation space by half. Downsized Equipment and Control Panels

Ratings and Specifications

Type Standard Type Model for Sensor
Communications Unit
NPN output E3NX-MA11 E3NX-MA6 E3NX-MA0
PNP output E3NX-MA41 E3NX-MA8
Connecting method Pre-wired Wire-saving Connector Connector for Sensor
Communications Unit
Inputs/
outputs
Outputs 2 outputs ---*1
External inputs --- ---
Light source (wavelength) Red, 4-element LED (625 nm)
Power supply voltage 10 to 30 VDC, including 10% ripple (p-p) Supplied from the connector through the Sensor Communications Unit
Power consumption *2 At Power supply voltage of 24 VDC
Normal mode: 960 mW max. (Current consumption at 40 mA max.)
Eco function ON: 770 mW max. (Current consumption at 32 mA max.)
Eco function LO: 870 mW max. (Current consumption at 36 mA max.)
Control output Load power supply voltage: 30 VDC max., open-collector output
(depends on the NPN/PNP output format)
Load current: Groups of 1 to 3 Amplifier Units: 100 mA max.,
Groups of 4 to 30 Amplifier Units: 20 mA max.
(Residual voltage:
At load current of less than 10 mA: 1 V max.
At load current of 10 to 100 mA: 2 V max.)
OFF current: 0.1 mA max.
---
Indicators 7-segment displays (Sub digital display: green, Main digital display: white)
Display direction: Switchable between normal and reversed.
OUT indicator (orange), L/D indicator (orange), ST indicator (blue), DPC indicator (green), and OUT selection indicator (orange)
Protection circuits Power supply reverse polarity protection, output short-circuit protection, and output reverse polarity protection Power supply reverse polarity protection and output shortcircuit protection
Response
time
Super-high-speed mode (SHS) Operate or reset: 100 μs
High-speed mode (HS) Operate or reset: 450 μs
Standard mode (Stnd) Operate or reset: 1ms
Giga-power mode (GIGA) Operate or reset: 16ms
Sensitivity adjustment Smart Tuning (2-point tuning, full auto tuning, position tuning, maximum sensitivity tuning, power tuning, or percentage tuning (-99% to 99%)) or manual adjustment
Maximum connectable Units 30 With E3NW-ECT: 30 units *3
With E3NW-CCL: 16 units
No. of Units for mutual
interference prevention *4
9
Note: The mutual interference prevention function is disabled if the detection mode is set to super-high-speed mode.
Functions Automatic power control (APC) Always enabled.
Dynamic power control (DPC) Provided
Timer Select from timer disabled, OFF-delay, ON-delay, one-shot, or ON-delay + OFF-delay timer: 1 to 9,999 ms
Zero reset Negative values can be displayed. (Threshold value is shifted.)
Resetting settings *5 Select from initial reset (factory defaults) or user reset (saved settings).
Eco mode Select from OFF (digital display lit), Eco ON (digital display not lit), and Eco LO (digital display dimmed).
Bank switching Select from banks 1 to 4.
Power tuning Select from ON or OFF.
Output 1 Select from normal detection mode or area detection mode.
Output 2 Select from normal detection mode, AND output mode, OR output mode, XOR output mode, GAP output mode, Falling synchronization mode, Rising synchronization mode or area detection mode.
Hysteresis width Select from standard setting or user setting. For a user setting, the hysteresis width can be set from 0 to 9,999.
Ambient illumination (Receiver side) Incandescent lamp: 20,000 lx max., Sunlight: 30,000 lx max.
Ambient temperature range *6 Operating:
Groups of 1 or 2 Amplifier Units: -25 to 55°C,
Groups of 3 to 10 Amplifier Units: -25 to 50°C,
Groups of 11 to 16 Amplifier Units: -25 to 45°C,
Groups of 17 to 30 Amplifier Units: -25 to 40°C
Storage: -30 to 70°C
(with no icing or condensation)
Operating:
Groups of 1 or 2 Amplifier Units: 0 to 55°C,
Groups of 3 to 10 Amplifier Units: 0 to 50°C,
Groups of 11 to 16 Amplifier Units: 0 to 45°C,
Groups of 17 to 30 Amplifier Units: 0 to 40°C
Storage: -30 to 70°C
(with no icing or condensation)
Ambient humidity range Operating and storage: 35 to 85% (with no condensation) within the surrounding air temperature range shown above
Altitude 2,000 m max.
Installation environment Pollution degree 3
Insulation resistance 20 MΩ min. (at 500 VDC)
Dielectric strength 1,000 VAC at 50/60 Hz for 1 min
Vibration resistance
(destruction)
10 to 55 Hz with a 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance (destruction) 500 m/s2 for 3 times each in X, Y, and Z directions 150 m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC 60529 IP50 (with Protective Cover attached)
Weight
(packed state/Sensor only)
Approx. 115 g/
approx. 75 g
Approx. 60g/
approx. 20g
Approx. 65 g/
approx. 25 g
Materials Case Polycarbonate (PC)
Cover Polycarbonate (PC)
Cable PVC
Accessories Instruction Manual

*1. Two sensor outputs are allocated in the programmable logic controller PLC I/O table.
      PLC operation via Communications Unit enables reading detected values and changing settings.
*2. Power consumption
      At Power supply voltage of 10 to 30 VDC
      Standard Models:
      Normal mode : 1080 mW max. (Current consumption: 36 mA max. at 30 VDC, 75 mA max. at 10 VDC)
      Eco function ON: 840 mW max. (Current consumption: 28 mA max. at 30 VDC, 55 mA max. at 10 VDC)
      Eco function LO : 960 mW max. (Current consumption: 32 mA max. at 30 VDC, 65 mA max. at 10 VDC)
*3. When connected to an OMRON NJ-series Controller.
*4. The tuning will not change the number of units.
      The least unit count among the mutual interference prevention units of E3NX and E3NC.
      Check the mutual interference prevention unit count and response speed of each model.
*5. The bank is not reset by the user reset function or saved by the user save function.
*6. When the number of connected units is 11 or more, the ambient temperature is less than 50°C.

Sensing Distances

Threaded Models

Sensing
method
Size Sensing
direction
Aperture
angle
Model Sensing distance (mm)
Giga
mode
Standard
mode
High-speed
mode
Super-high-
speed mode
Through-
beam
M4 Right-angle 60° E32-T11N 2M 1,870 910 700 180
Straight E32-T11R 2M 1,870 910 700 180
15° E32-LT11 2M 4,000 *1 3,510 2,700 700
E32-LT11N 2M 4,000 *1 2,990 2,300 590
E32-LT11R 2M 4,000 *1 2,990 2,300 590
Reflective M3 Right-angle 60° E32-C31N 2M 100 44 32 9
E32-C21N 2M 480 190 140 43
M4 E32-D21N 2M 800 320 240 72
M6 E32-C11N 2M 740 310 240 66
15° E32-LD11N 2M 790 310 240 71
M3 Straight 60° E32-D21R 2M 130 57 40 11
E32-C31 2M 330 130 100 30
E32-C31M 1M 330 130 100 30
M4 E32-D211R 2M 130 57 40 11
M6 E32-D11R 2M 800 320 240 72
E32-CC200 2M 1,340 540 400 120
15° E32-LD11 2M 820 330 250 74
E32-LD11R 2M 790 310 240 71

*1. The fiber length is 2 m on each side, so the sensing distance is given as 4,000 mm.

Cylindrical Models

Sensing
method
Size Sensing
direction
Model Sensing distance (mm)
Giga
mode
Standard
mode
High-speed
mode
Super-high-
speed mode
Through-
beam
1 dia. Top-view E32-T223R 2M 520 260 150 45
1.5 dia. E32-T22B 2M 750 370 220 65
3 dia. E32-T12R 2M 1,870 910 700 180
Side-view E32-T14LR 2M 690 330 260 67
Reflective 1.5 dia. Top-view E32-D22B 2M 130 57 40 11
1.5 dia. + 0.5 dia. E32-D43M 1M 29 12 8 2
3 dia. E32-D22R 2M 130 57 40 11
E32-D221B 2M 310 120 90 26
E32-D32L 2M 680 280 200 58
3 dia. + 0.8 dia. E32-D33 2M 68 28 20 5

Flat Models

Sensing
method
Sensing
direction
Model Sensing distance (mm)
Giga mode Standard mode High-speed mode Super-high-
speed mode
Through-
beam
Top-view E32-T15XR 2M 1,870 910 700 180
Side-view E32-T15YR 2M 690 330 260 67
Flat-view E32-T15ZR 2M 690 330 260 67
Reflective Top-view E32-D15XR 2M 800 320 240 72
Side-view E32-D15YR 2M 180 76 52 16
Flat-view E32-D15ZR 2M 180 76 52 16

Sleeve Models

Sensing
method
Sensing
direction
Model Sensing distance (mm)
Giga mode Standard mode High-speed mode Super-high-
speed mode
Through-
beam
Side-view E32-T24R 2M 140 71 50 12
E32-T24E 2M 450 220 150 39
Top-view E32-T21-S1 2M 510 250 170 44
E32-TC200BR 2M 1,870 910 700 180
Reflective Side-view E32-D24R 2M 68 28 20 5
E32-D24-S2 2M 150 64 45 13
Top-view E32-D43M 1M 29 12 8 2
E32-D331 2M 13 5 4 1
E32-D33 2M 68 28 20 5
E32-D32-S1 0.5M 68 28 18 5
E32-D31-S1 0.5M 68 28 20 5
E32-DC200F4R 2M 130 57 40 11
E32-D22-S1 2M 220 96 72 19
E32-D21-S3 2M 220 96 72 19
E32-DC200BR 2M 800 320 240 72
E32-D25-S3 2M 220 96 72 19

Small-spot, Reflective Models

Type Spot
diameter
Center
distance
(mm)
Model Sensing distance (mm)
Giga
mode
Standard
mode
High-speed
mode
Super-high-
speed mode
Variable
spot
0.1 to 0.6 dia. 6 to 15 E32-C42 1M + E39-F3A Spot diameter of 0.1 to 0.6 mm at 6 to 15 mm.
0.3 to 1.6 dia. 10 to 30 E32-C42 1M + E39-F17 Spot diameter of 0.3 to 1.6 mm at 10 to 30 mm.
Parallel
light
4 dia. 0 to 20 E32-C31 2M + E39-F3C Spot diameter of 4 mm max. at 0 to 20 mm.
E32-C21N 2M + E39-F3C Spot diameter of 0.2 mm at 17 mm.
Integrated
lens
0.1 dia. 5 E32-C42S 1M Spot diameter of 0.1 mm at 5 mm.
6 dia. 50 E32-L15 2M Spot diameter of 6 mm at 50 mm.
(For all the sensing distance modes (40 to 100mm))
Small-
spot
0.1 dia. 7 E32-C41 1M + E39-F3A-5 Spot diameter of 0.1 mm at 7 mm.
0.5 dia. E32-C31 2M + E39-F3A-5 Spot diameter of 0.5 mm at 7 mm.
E32-C21N 2M + E39-F3A-5
0.2 dia. 17 E32-C41 1M + E39-F3B Spot diameter of 0.2 mm at 17 mm.
0.5 dia. E32-C31 2M + E39-F3B Spot diameter of 0.5 mm at 17 mm.
E32-C21N 2M + E39-F3B
3 dia. 50 E32-CC200 2M + E39-F18 Spot diameter of 3 mm at 50 mm.
E32-C11N 2M + E39-F18

High-power Beam Models

Type Sensing
direction
Aperture
angle
Model Sensing distance (mm)
Giga
mode
Standard
mode
High-speed
mode
Super-high-
speed mode
Through-
beam
models with
integrated
lens
Right-angle 15° E32-LT11N 2M 4,000 *2 2,990 2,300 590
Top-view 10° E32-T17L 10M 20,000 *1 20,000 *1 20,000 *1 5,200
15° E32-LT11 2M 4,000 *2 3,510 2,700 700
E32-LT11R 2M 4,000 *2 2,990 2,300 590
Side-view 30° E32-T14 2M 4,000 *2 4,000 *2 4,000 *2 1,160
Through-
beam
models with
lenses
Right-angle 12° E32-T11N 2M + E39-F1 4,000 *2 4,000 *2 4,000 *2 1,270
E32-T11N 2M + E39-F16 4,000 *2 4,000 *2 4,000 *2 2,290
Top-view 12° E32-T11R 2M + E39-F1 4,000 *2 4,000 *2 4,000 *2 1,270
E32-T11R 2M + E39-F16 4,000 *2 4,000 *2 4,000 *2 2,290
Side-view 60° E32-T11R 2M + E39-F2 1,680 810 630 160
Top-view 12° E32-T11 2M + E39-F1 4,000 *2 4,000 *2 4,000 *2 1,630
E32-T11 2M + E39-F16 4,000 *2 4,000 *2 4,000 *2 2,940
Side-view 60° E32-T11 2M + E39-F2 2,170 1,050 810 210
Top-view 12° E32-T51R 2M + E39-F1 4,000 *2 2,850 2,190 570
E32-T51R 2M + E39-F16 4,000 *2 4,000 *2 4,000 *2 1,830
Side-view 60° E32-T51R 2M + E39-F2 1,430 690 530 130
Top-view 12° E32-T81R-S 2M + E39-F1 4,000 *2 3,270 2,520 650
E32-T81R-S 2M + E39-F16 4,000 *2 4,000 *2 4,000 *2 1,170
Side-view 60° E32-T81R-S 2M + E39-F2 860 420 320 84
Top-view 12° E32-T61-S 2M + E39-F1 4,000 *2 4,000 *2 4,000 *2 1,090
E32-T61-S 2M + E39-F16 4,000 *2 4,000 *2 4,000 *2 1,960
Side-view 60° E32-T61-S 2M + E39-F2 1,440 700 540 140
Top-view 12° E32-T51 2M + E39-F1-33 4,000 *2 2,990 2,300 590
E32-T51 2M + E39-F16 4,000 *2 4,000 *2 4,000 *2 3,270
Reflective
models with
integrated
lens
Top-view E32-D16 2M 40 to 4,000 *2 40 to 2,100 40 to 1,350 40 to 480

*1. The fiber length is 10 m on each side, so the sensing distance is given as 20,000 mm.
*2. The fiber length is 2 m on each side, so the sensing distance is given as 4,000 mm.

Narrow View Models

Sensing
method
Sensing
direction
Aperture
angle
Model Sensing distance (mm)
Giga mode Standard mode High-speed mode Super-high-
speed mode
Through-
beam
Side-view 1.5° E32-A03 2M 3,210 1,560 1,200 310
E32-A03-1 2M 3,210 1,560 1,200 310
3.4° E32-A04 2M 1,200 580 450 110
E32-T24SR 2M 3,930 1,910 1,460 380
E32-T24S 2M 4,000 *1 2,270 1,740 450
E32-T22S 2M 4,000 *1 3,250 2,500 650

*1. The fiber length is 2 m on each side, so the sensing distance is given as 4,000 mm.

Models for Detection without Background Interference

Sensing
method
Sensing
direction
Model Sensing distance (mm)
Giga mode Standard mode High-speed mode Super-high-
speed mode
Limited-
reflective
Flat-view E32-L16-N 2M 0 to 15 0 to 12
E32-L24S 2M 0 to 4
Side-view E32-L25L 2M 5.4 to 9 (center 7.2)

Transparent Object Detection (Retro-reflective Models)

Sensing
method
Feature Size Model Sensing distance (mm)
Giga
mode
Standard
mode
High-speed
mode
Super-high-
speed mode
Retro-
reflective
Film detection M3 E32-C31 2M+
E39-F3R+E39-RP37
230 200 ---
Square --- E32-R16 5M 150 to 1,500
Threaded M6 E32-R21 2M 10 to 250
Hex-shaped E32-LR11NP 2M+
E39-RP1
1,280 1,080 1,000 360

Transparent Object Detection (Limited-reflective Models)

Sensing
method
Feature Sensing
direction
Model Sensing distance (mm)
Giga mode Standard mode High-speed mode Super-high-
speed mode
Limited-
reflective
Small size Flat-view E32-L24S 2M 0 to 4
Standard E32-L16-N 2M 0 to 15 0 to 12
Glass substrate
alignment, 70°C
E32-A08 2M 15 to 25 ---
Standard/
long-distance
E32-A12 2M 12 to 30 ---
Side-view form Side-view E32-L25L 2M 5.4 to 9 (center 7.2)
Glass substrate
mapping, 70°C
Top-view E32-A09 2M 15 to 38 ---

Chemical-resistant, Oil-resistant Models

Sensing
method
Type Sensing
direction
Model Sensing distance (mm)
Giga mode Standard mode High-speed
mode
Super-high-
speed mode
Through-
beam
Oil-resistant Right-angle E32-T11NF 2M 4,000 *1 4,000 *1 4,000 *1 1,340
Chemical/
oil-resistant
Top-view E32-T12F 2M 4,000 *1 4,000 *1 4,000 *1 1,040
E32-T11F 2M 4,000 *1 3,380 2,600 670
Side-view E32-T14F 2M 1,340 650 500 130
Chemical/
oil-resistant
at 150°C
Top-view E32-T51F 2M 4,000 *1 2,340 1,800 460
Reflective Semiconductors:
Cleaning,
developing,
and etching; 60°C
Top-view E32-L11FP 2M 8 to 20 mm from tip of lens
(Recommended sensing distance: 11 mm),
19 to 31 mm from center of mounting hole A
(Recommended sensing distance: 22 mm)
Semiconductors:
Resist
stripping; 85°C
E32-L11FS 2M 8 to 20 mm from tip of lens
(Recommended sensing distance: 11 mm),
32 to 44 mm from center of mounting hole A
(Recommended sensing distance: 35 mm)
Chemical/
oil-resistant
E32-D12F 2M --- *2 170 130 39
Chemical-
resistant
cable
E32-D11U 2M 800 320 240 72

*1. The fiber length is 2 m on each side, so the sensing distance is given as 4,000 mm.
*2. Even if there is no sensing object, the Sensor will detect light that is reflected by the fluororesin.

Bending-resistant Models

Sensing
method
Size Model Sensing distance (mm)
Giga mode Standard mode High-speed mode Super-high-
speed mode
Through-
beam
1.5 dia. E32-T22B 2M 750 370 220 65
M3 E32-T21 2M 670 330 220 58
M4 E32-T11 2M 2,410 1,170 900 230
Square E32-T25XB 2M 500 250 170 43
Reflective 1.5 dia. E32-D22B 2M 130 57 40 11
M3 E32-D21 2M 130 57 40 11
3 dia. E32-D221B 2M 310 120 90 26
M4 E32-D21B 2M 310 120 90 26
M6 E32-D11 2M 800 320 240 72
Square E32-D25XB 2M 220 92 60 18

Heat-resistant Models

Sensing
method
Heat-resistant
temperature
Model Sensing distance (mm)
Giga mode Standard mode High-speed mode Super-high-
speed mode
Through-
beam
100°C E32-T51R 2M 1,500 720 560 140
150°C E32-T51 2M 2,680 1,300 1,000 260
200°C E32-T81R-S 2M 960 460 360 93
350°C E32-T61-S 2M 1,600 780 600 150
Reflective 100°C E32-D51R 2M 640 250 190 57
150°C E32-D51 2M 1,070 430 320 96
200°C E32-D81R-S 2M 380 150 120 34
300°C E32-A08H2 2M 15 to 25 ---
E32-A09H2 2M 20 to 30 (center 25) ---
350°C E32-D61-S 2M 380 150 120 34
400°C E32-D73-S 2M 250 100 80 22

Area Detection Models

Sensing
method
Type Sensing
width
Model Sensing distance (mm)
Giga mode Standard mode High-speed mode Super-high-
speed mode
Through-
beam
Area 11 mm E32-T16PR 2M 3,010 1,460 1,120 290
E32-T1s6JR 2M 2,610 1,260 970 250
30 mm E32-T16WR 2M 4,000 *1 2,240 1,720 440
Reflective Array 11 mm E32-D36P1 2M 670 270 200 60

*1. The fiber length is 2 m on each side, so the sensing distance is given as 4,000 mm.

Liquid-level Detection Models

Sensing
method
Tube
diameter
Feature Model Sensing distance (mm)
Giga
mode
Standard
mode
High-speed
mode
Super-high-
speed mode
Tube-
mounting
3.2, 6.4,
or 9.5 dia
Stable residual
quantity detection
E32-A01 5M Applicable tube: Transparent tube with a diameter of 3.2, 6.4, or 9.5 mm,
Recommended wall thickness: 1 mm
8 to 10 dia Mounting at
multiple levels
E32-L25T 2M Applicable tube: Transparent tube with a diameter of 8 to 10 mm,
Recommended wall thickness: 1 mm
No restrictions Large tubes E32-D36T 2M Applicable tube: Transparent tube (no restrictions on diameter)
Liquid contact
(heat-resistant
up to 200°C)
--- --- E32-D82F1 4M Liquid-contact type

Vacuum-resistant Models

Sensing
method
Heat-resistant
temperature
Model Sensing distance (mm)
Giga
mode
Standard
mode
High-speed
mode
Super-high-
speed mode
Through-
beam
120°C E32-T51V 1M 690 330 260 67
E32-T51V 1M+E39-F1V 2,000 *1 1,760 1,360 350
200°C E32-T84SV 1M 1,710 830 640 160

*1. The fiber length is 1 m on each side, so the sensing distance is given as 2,000 mm.

Models for FPD, Semiconductors, and Solar Cells

Sensing
method
Application Operating
temperature
Model Sensing distance (mm)
Giga
mode
Standard
mode
High-speed
mode
Super-high-
speed mode
Limited-
reflective
Glass
presence
detection
70°C E32-L16-N 2M 0 to 15 0 to 12
Glass
substrate
alignment
E32-A08 2M 15 to 25 ---
300°C E32-A08H2 2M 15 to 25 ---
70°C E32-A12 2M 12 to 30 ---
Glass
substrate
mapping
E32-A09 2M 15 to 38 ---
300°C E32-A09H2 2M 20 to 30 (center 25) ---
Wet processes:
Cleaning, Resist
developing
and etching
60°C E32-L11FP 2M 8 to 20 mm from tip of lens
(Recommended sensing distance: 11 mm),
19 to 31 mm from center of mounting hole A
(Recommended sensing distance: 22 mm)
Wet process:
Resist
stripping
85°C E32-L11FS 2M 8 to 20 mm from tip of lens
(Recommended sensing distance: 11 mm),
32 to 44 mm from center of mounting hole A
(Recommended sensing distance: 35 mm)
Through-
beam
Wafer mapping 70°C E32-A03 2M 3,210 1,560 1,200 310
E32-A03-1 2M 3,210 1,560 1,200 310
E32-A04 2M 1,200 580 450 110
E32-T24SR 2M 3,930 1,910 1,460 380
E32-T24S 2M 4,000 *1 2,270 1,740 450

*1. The fiber length is 2 m on each side, so the sensing distance is given as 4,000 mm.