Ask your OMRON representative for the most recent applicable standards for each model.
NX-series Temperature Control Unit
last update: January 7, 2019
Ask your OMRON representative for the most recent applicable standards for each model.
Unit
type |
Product
name |
Specification | Model | |||||||
---|---|---|---|---|---|---|---|---|---|---|
Num-
ber of chan- nels |
Input
type |
Out-
put |
Output
capac- ity |
CT
Input ca- pacity |
Con-
trol type |
Con-
ver- sion time |
I/O re-
freshing method |
|||
NX
Series Temper- ature Control Unit |
Temper-
ature Control Unit 2Ch type |
2 Ch | Multi-
input (Therm- ocouple and Resistance thermom- eter) |
Voltage
output (for driving SSR) |
2
points |
2
points |
Standard
Control |
50 m
sec |
Free-
Run refreshing |
NX-TC2405 |
None | Standard
Control |
NX-TC2406 | ||||||||
Voltage
output (for driving SSR) |
4
points |
None | Heating
and Cooling Control |
NX-TC2407 | ||||||
Linear
current output |
2
points |
None | Standard
Control |
NX-TC2408 | ||||||
Temper-
ature Control Unit 4Ch type |
4 Ch | Voltage
output (for driving SSR) |
4
points |
4
points |
Standard
Control |
NX-TC3405 | ||||
None | Standard
Control |
NX-TC3406 | ||||||||
Voltage
output (for driving SSR) |
8
points |
None | Heating
and Cooling Control |
NX-TC3407 | ||||||
Linear
current output |
4
points |
None | Standard
Control |
NX-TC3408 |
Product name | Specification | Model |
---|---|---|
Unit/Terminal Block Coding Pins | Pins for 10 Units
(30 terminal block pins and 30 Unit pins) |
NX-AUX02 |
Product name | Specification | Model |
---|---|---|
Current Transformer (CT) | Hole diameter: 5.8 mm | E54-CT1 |
Hole diameter: 5.8 mm | E54-CT1L * | |
Hole diameter: 12.0 mm | E54-CT3 | |
Hole diameter: 12.0 mm | E54-CT3L * |
* Lead wires are included with these CTs. If UL certification is required, use these CTs.
Not included.
last update: January 7, 2019