Smart Proximity Sensor
Smart Proximity Sensor with Separate Amplifier Enables Easily Making Highprecision Sensitivity Settings.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E2NC-EA0 | Smart proximity sensor, Connector for sensor communications unit |
E2NC-EA10 2M | Smart proximity sensor, 1 output, NPN open collector, Connector for sensor communications unit, Pre-wired, 2 m |
E2NC-EA21 2M | Smart proximity sensor, 2 outputs+1 input, NPN open collector, Pre-wired models, 2 m |
E2NC-EA40 2M | Smart proximity sensor, 1 output, PNP open collector, Connector for sensor communications unit, Pre-wired, 2 m |
E2NC-EA51 2M | Smart proximity sensor, 2 outputs+1 input, PNP open collector, Pre-wired models, 2 m |
E2NC-EA7 | Smart proximity sensor, 1 output+1 input, NPN open collector, Wire-saving connector models |
E2NC-EA7TW | Smart proximity sensor, 2 outputs, NPN open collector, Wire-saving connector models |
E2NC-EA9 | Smart proximity sensor, 2 outputs, PNP open collector, Wire-saving connector models |
E2NC-EA9TW | Smart proximity sensor, 1 output+1 input, PNP open collector, Wire-saving connector models |
E2NC-ED01 | Smart proximity sensor, Cylinder type, Shielded, Sensing distance 1 mm |
E2NC-ED01-F | Smart proximity sensor, Cylinder type, Shielded, Sensing distance 1 mm, Free-cut |
E2NC-ED01-S | Smart proximity sensor, Cylinder type, Shielded, Sensing distance 1 mm, with Protective Spiral Tube |
E2NC-ED02 | Smart proximity sensor, Cylinder type, Shielded, Sensing distance 2 mm |
E2NC-ED02-F | Smart proximity sensor, Cylinder type, Shielded, Sensing distance 2 mm, Free-cut |
E2NC-ED02-S | Smart proximity sensor, Cylinder type, Shielded, Sensing distance 2 mm, with Protective Spiral Tube |
E2NC-EDR6-F | Smart proximity sensor, Cylinder type, Shielded, Sensing distance 0.6 mm, Free-cut |
E2NC-EM02 | Smart proximity sensor, Cylinder type (with screw), Shielded, Sensing distance 2 mm |
E2NC-EM02-F | Smart proximity sensor, Cylinder type (with screw), Shielded, Sensing distance 2 mm, Free-cut |
E2NC-EM02-S | Smart proximity sensor, Cylinder type (with screw), Shielded, Sensing distance 2 mm, with Protective Spiral Tube |
E2NC-EM02H | Smart proximity sensor, Cylinder type (with screw), Shielded, Sensing distance 2 mm, Heat-resistance model |