Page top

NX102-[][][][]

NX-Series NX1 CPU Units

NX102-[][][][]

Powerful functionality in a compact design

(Unit: mm)

NX-Series NX102 CPU Unit

NX102-[][][][]

λ-LIGHT Dimensions 2

*1. The dimension from the attachment surface of the DIN Track to the front surface of the CPU Unit.
*2. The dimension from the terminal block lock lever to the back surface of the CPU Unit.

For dimensions after attaching the communications cables, refer to NX-series NX102 CPU Unit Hardware User’s Manual (W593).

End cover

NX-END02

λ-LIGHT Dimensions 4

*1. The dimension from the attachment surface of the DIN Track to the front surface of the end cover.