Item | ZW-
SQ5007 |
ZW-
SQ5020 |
ZW-
SQ5030 |
ZW-
SQ5040 |
ZW-
SQR5007 |
ZW-
SQR5020 |
ZW-
SQR5040 |
|
---|---|---|---|---|---|---|---|---|
Sensor Controller | ZW-5000[] | |||||||
Sensor Head | Square straight type | Square Right-angle type | ||||||
Measuring center
distance |
7 mm | 20 mm | 30 mm | 40 mm | 7 mm | 20 mm | 40 mm | |
Measuring range | ±0.3 mm | ±1 mm | ±3 mm | ±6 mm | ±0.3 mm | ±1 mm | ±6 mm | |
Static resolution *1 | 0.25 μm | |||||||
Linearity *2 | ±0.8 μm | ±1.2 μm | ±4.5 μm | ±7.0 μm | ±1.1 μm | ±1.6 μm | ±9.3 μm | |
Spot
diameter *3 |
Near | 20 μm dia. | 45 μm dia. | 70 μm dia. | 90 μm dia. | 20 μm dia. | 45 μm dia. | 90 μm dia. |
Center | 18 μm dia. | 40 μm dia. | 60 μm dia. | 80 μm dia | 18 μm dia. | 40 μm dia. | 80 μm dia | |
Far | 20 μm dia. | 45 μm dia. | 70 μm dia. | 90 μm dia | 20 μm dia. | 45 μm dia. | 90 μm dia | |
Measuring cycle *4 | 80 μs to 1600 μs | |||||||
Operating ambient
illumination |
Illumination on object surface 10,000 lx or less: incandescent light | |||||||
Ambient temperature
range |
Operating: 0 to 50°C, Storage: -15 to 60°C (with no icing or condensation) | |||||||
Ambient humidity
range |
Operating and storage: 35% to 85%RH (with no condensation) | |||||||
Degree of protection | IP40 (IEC60529) | |||||||
Vibration resistance
(destructive) |
10 to 150 Hz, 0.35 mm single amplitude, 80 min each in X, Y, and Z directions | |||||||
Shock resistance
(destructive) |
150 m/s2 3 times each in six directions (up/down, left/right, forward/backward) | |||||||
Temperature
characteristic *5 |
0.6 μm/ °C | 1.5 μm/ °C | 2.8 μm/ °C | 4.8 μm/ °C | 0.6 μm/ °C | 1.5 μm/ °C | 4.8 μm/ °C | |
LED Safety | Risk Group 1 (IEC62471) | |||||||
Materials | Case: aluminum die-cast
Fiber cable sheat: PVC Calibration ROM: PC |
|||||||
Fiber cable length | 0.3 m, 2 m (Flex-resistant cable) | |||||||
Fiber cable minimum
bending radius |
20 mm | |||||||
Insulation resistance
(Calibration ROM) |
Between case and all terminals: 20 MΩ (by 250 V megger) | |||||||
Dielectric strength
(Calibration ROM) |
Between case and all terminals: 1,000 VAC, 50/60 Hz, 1 min | |||||||
Weight | Fiber cable length 0.3 m Approx. 100g
Fiber cable length 2 m Approx. 105g |
Fiber cable length 0.3 m Approx. 125g
Fiber cable length 2 m Approx. 130g |
||||||
Accessories included
with sensor head |
Calibration ROM fixing screws (M2 × 5mm) ×1, Fiber protection cap × 1, Strap × 1,
Instruction Manual, Precautions |