This section provides the general specifications of the High-speed Analog Input Units.
NX-series High-speed Analog Input Unit
last update: February 6, 2020
This section provides the general specifications of the High-speed Analog Input Units.
Item | Specification | |
---|---|---|
Enclosure | Mounted in a panel | |
Grounding methods | Ground of 100 Ω or less | |
Operating
environment |
Ambient operating temperature | 0 to 55°C |
Ambient operating humidity | 10% to 95% (with no condensation or icing) | |
Atmosphere | Must be free from corrosive gases. | |
Ambient storage temperature | -25 to 70°C (with no condensation or icing) | |
Altitude | 2,000 m max. | |
Pollution degree | 2 or less: Meets IEC 61010-2-201. | |
Noise immunity | Conforms to IEC 61000-4-4, 2 kV (power supply line) | |
Overvoltage category | Category II: Meets IEC 61010-2-201. | |
EMC immunity level | Zone B | |
Vibration resistance | Conforms to IEC 60068-2-6.
5 to 8.4 Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) |
|
Shock resistance | Conforms to IEC 60068-2-27, 147 m/s2, 3 times each in X, Y, and
Z directions |
|
Insulation resistance | Refer to the individual specifications of NX Units. | |
Dielectric strength | Refer to the individual specifications of NX Units. | |
Applicable standards | cULus: Listed (UL61010-2-201), ANSI/ISA 12.12.01,
EU: EN 61131-2, RCM, KC (KC Registration), and EAC, NK, LR |
Unit name | High-speed Analog Input Unit | Model | NX-HAD401 | |||
---|---|---|---|---|---|---|
External connection
terminals |
Screwless clamping terminal block (16 terminals ×2) | |||||
I/O refreshing method | Synchronous I/O refreshing | |||||
Indicators | TS indicator, IN indicator
|
|||||
Analog
input section |
Number of points | 4 points | Trigger
input section |
Number of
points |
4 points | |
Input method | Differential input | Internal I/O
common |
NPN | |||
Input range | Voltage:
• -10 to 10 V • -5 to 5 V • 0 to 10 V • 0 to 5 V • 1 to 5 V Current: • 0 to 20 mA • 4 to 20 mA |
Rated input
voltage |
24 VDC (20.4 to 28.8 VDC) | |||
Input conversion
range |
• Input range of -10 to 10 V or
-5 to 5 V -1% to 101% (full scale) • Other input ranges -2% to 102% (full scale) |
Input
current |
3.5 mA typical (24 VDC) | |||
Absolute
maximum rating |
Voltage: ±15 V
Input current: ±30 mA |
ON voltage/
ON current |
15 VDC min./3 mA min.
(between IOV and each signal) |
|||
Input Impedance | Voltage: 1 MΩ min.
Current: 250 Ω |
OFF voltage/
OFF current |
5 VDC max./1 mA max.
(between IOV and each signal) |
|||
Resolution | • Input range of -10 to 10 V or
-5 to 5 V 1/64000 (full scale) • Other input ranges 1/32000 (full scale) |
ON/OFF
response time |
1 μs max./1 μs max. | |||
Overall
accuracy |
25°C | ±0.1% (full scale) | Input filter
time |
No filter, 4 μs, 8 μs (default),
16 μs, 32 μs, 64 μs, 128 μs, 256 μs |
||
0 to
55°C |
±0.2% (full scale) | |||||
Conversion time | 5 μs per channel*1 | |||||
Dimensions | 24 (W) × 100 (H) × 71 (D) | Isolation method | Between the analog input and
the NX bus: Power = Transformer, Signal = Digital isolator Between analog inputs: Power = Transformer, Signal = Digital isolator Between the trigger input and the NX bus: Signal = Digital isolator Between the analog input and the trigger input: Power = Transformer, Signal = Digital isolator |
|||
Insulation resistance | 20 MΩ min. between isolated
circuits (at 100 VDC) |
Dielectric strength | 510 VAC between isolated
circuits for 1 minute at a leakage current of 5 mA max. |
|||
I/O power supply method | Supply from the NX Bus | Current capacity of
I/O power supply terminals |
IOV: 0.1 A max. per terminal
IOG: 0.1 A max. per terminal |
|||
NX Unit power
consumption |
• Connected to a CPU Unit
3.30 W max. • Connected to a Communications Coupler Unit 2.95 W max. |
Current consumption
from I/O power supply |
30 mA max. | |||
Weight | 140 g max. | |||||
Circuit Configuration |
The following channels are individually isolated. • Input1+, Input1-, SHT1+, SHT1- • Input2+, Input2-, SHT2+, SHT2- • Input3+, Input3-, SHT3+, SHT3- • Input4+, Input4-, SHT4+, SHT4- |
|||||
Installation orientation
and restrictions*2 |
Installation orientation:
• Connected to a CPU Unit Possible in upright installation. • Connected to a Communications Coupler Unit Possible in upright installation. Restrictions: No restrictions |
|||||
Terminal connection
diagram |
||||||
Input disconnection
detection*5 |
• When the input range is 1 to 5 V or 4 to 20 mA: Supported
• Other input range: Not supported |
Unit name | High-speed Analog Input Unit | Model | NX-HAD402 | |||
---|---|---|---|---|---|---|
External connection
terminals |
Screwless clamping terminal block (16 terminals ×2) | |||||
I/O refreshing method | Synchronous I/O refreshing | |||||
Indicators | TS indicator, IN indicator
|
|||||
Analog
input section |
Number of points | 4 points | Trigger
input section |
Number of
points |
4 points | |
Input method | Differential input | Internal I/O
common |
PNP | |||
Input range | Voltage:
• -10 to 10 V • -5 to 5 V • 0 to 10 V • 0 to 5 V • 1 to 5 V Current: • 0 to 20 mA • 4 to 20 mA |
Rated input
voltage |
24 VDC (20.4 to 28.8 VDC) | |||
Input conversion
range |
• Input range of -10 to 10 V or
-5 to 5 V -1% to 101% (full scale) • Other input ranges -2% to 102% (full scale) |
Input
current |
3.5 mA typical (24 VDC) | |||
Absolute
maximum rating |
Voltage: ±15 V
Input current: ±30 mA |
ON voltage/
ON current |
15 VDC min./3 mA min.
(between IOG and each signal) |
|||
Input Impedance | Voltage: 1 MΩ min.
Current: 250 Ω |
OFF voltage/
OFF current |
5 VDC max./1 mA max.
(between IOG and each signal) |
|||
Resolution | • Input range of -10 to 10 V or
-5 to 5 V 1/64000 (full scale) • Other input ranges 1/32000 (full scale) |
ON/OFF
response time |
1 μs max./1 μs max. | |||
Overall
accuracy |
25°C | ±0.1% (full scale) | Input filter
time |
No filter, 4 μs, 8 μs (default),
16 μs, 32 μs, 64 μs, 128 μs, 256 μs |
||
0 to
55°C |
±0.2% (full scale) | |||||
Conversion time | 5 μs per channel*1 | |||||
Dimensions | 24 (W) × 100 (H) × 71 (D) | Isolation method | Between the analog input and
the NX bus: Power = Transformer, Signal = Digital isolator Between analog inputs: Power = Transformer, Signal = Digital isolator Between the trigger input and the NX bus: Signal = Digital isolator Between the analog input and the trigger input: Power = Transformer, Signal = Digital isolator |
|||
Insulation resistance | 20 MΩ min. between isolated
circuits (at 100 VDC) |
Dielectric strength | 510 VAC between isolated
circuits for 1 minute at a leakage current of 5 mA max. |
|||
I/O power supply method | Supply from the NX bus | Current capacity of
I/O power supply terminals |
IOV: 0.1 A max. per terminal
IOG: 0.1 A max. per terminal |
|||
NX Unit power
consumption |
• Connected to a CPU Unit
3.30 W max. • Connected to a Communications Coupler Unit 2.95 W max. |
Current consumption
from I/O power supply |
30 mA max. | |||
Weight | 140 g max. | |||||
Circuit Configuration |
The following channels are individually isolated. • Input1+, Input1-, SHT1+, SHT1- • Input2+, Input2-, SHT2+, SHT2- • Input3+, Input3-, SHT3+, SHT3- • Input4+, Input4-, SHT4+, SHT4- |
|||||
Installation orientation
and restrictions*2 |
Installation orientation:
• Connected to a CPU Unit Possible in upright installation. • Connected to a Communications Coupler Unit Possible in upright installation. Restrictions: No restrictions |
|||||
Terminal connection
diagram |
||||||
Input disconnection
detection*5 |
• When the input range is 1 to 5 V or 4 to 20 mA: Supported
• Other input range: Not supported |
Refer to the user's manual for the CPU Unit for details on the CPU Units to which NX Units can be connected.
NX Unit | Corresponding unit versions/versions * | ||
---|---|---|---|
Model | Unit version | CPU Unit | Sysmac Studio |
NX-HAD401 | Ver.1.0 | Ver. 1.18 | Ver.1.23 |
NX-HAD402 |
The items that are used in the version combination table are given below.
NX Unit | Corresponding unit versions/versions * | |||
---|---|---|---|---|
Model | Unit version | EtherCAT Coupler Unit | CPU Unit or Industrial PC | Sysmac Studio |
NX-HAD401 | Ver.1.0 | Ver.1.0 | Ver. 1.18 | Ver.1.23 |
NX-HAD402 |
last update: February 6, 2020