Page top

QX-830 Series

Laser Barcode Reader

QX-830 Series

Compact Industrial Laser Barcode Reader

Applicable codes Standard Code 39, Codabar, Code 93, Interleaved 2 of 5, Code 128, PDF417, Micro PDF417, Pharmacode, UPC, GS1 Databar
Application standards UCC / EAN-128, AIAG
Reading
performance
Mirror type Rotating, 10-faceted
Optional raster
mirror image
10 raster scan lines over a 2° arc (or 0.500-inch raster height at 8-inch [203-mm] distance)
Scan rate Adjustable from 300 to 1,400 scans / s, default=500
Scan width angle 60° (typ.)
Pitch ±50° max.
Skew ±40° max.
Label contrast 25% min. absolute dark to light differential at 655 nm wavelength
Communications Interface RS-232 / 422 / 485 or Ethernet *
Protocols Point-to-Point, Point-to-Point w / RTS / CTS, Point-to-Point w / XON / XOFF,
Point-to-Point w / RTS / CTS & XON / XOFF, Multidrop, Daisy Chain,
User-Defined Multidrop, Ethernet TCP / IP, EtherNet / IP
I / O
specifications
Input 1 / Trigger /
New Master
Optoisolated, 4.5 to 28 V rated, (13 mA at 24 VDC) New Master is (-) to signal ground
Outputs (1, 2 & 3) Optoisolated, 1 to 28 V rated, (ICE <100 mA at 24 VDC, current limited by user)
Power requirement 10 to 28 VDC, 200 mV p-p max. ripple, 180 mA at 24 VDC (typ.)
Laser light Type Laser diode
Output wavelength 655 nm nominal
Beam divergence 0.4 mrad (typ.)
Pulse time 40 to 186 μs
Maximum output 1.75mW
Safety class Visible laser: IEC 60825-1 Class 2
Environmental
specifications
Ambient
temperature range
Operating: 0 to 50°C, Storage: -40 to 75°C
Ambient
humidity range
Up to 90% (with no icing or condensation)
Degree of
protection
IP54
Operating life 50,000 hours at 25°C
Weight Approx. 212 g
Dimensions 35 x 65.7 x 87.8 mm (H x D x W)
Safety standards FCC, UL/c UL, CE, CB, KC, RCM, EAC, BIS
Material (Case) Aluminum diecast

* Depends on model. See Ordering Information for details.

PIN ASSIGNMENTS

QX-830 Series Specifications 3

ETHERNET CONFIGURATION

QX-830 Series Specifications 4

Read Ranges*

* Ranges based on a Grade A, Code 39 label, at 500 scans per second. Data subject to change.

Low Density Scan Area

QX-830 Series Specifications 6

Medium Density Scan Area

QX-830 Series Specifications 7

High Density Scan Area

QX-830 Series Specifications 8